Brand Lines
The "FL CoaxBridge" uses Hirose’s SMA antenna connector and can meet the LPWA standard while reducing space and cost. Additionally, you can choose from three connection plans to meet your board design needs. (Updated January 19, 2024)
Bee Collection is based on the shared concept of “Small but Strong” and consists of three brands: EnerBee, SignalBee and SnapBee. The image of the tiny, yet energetic bee represents this concept. (Published March 10, 2020)
EnerBee™ -Your best choice for power cable connectors. Named after the tiny, yet energetic insect, the EnerBee™ name represents the shared concept of this product family - compact size with high-end performance. (Updated September 19, 2023)
SignalBee, a sister brand to our power cable brand EnerBee, is your solution for signal cable connector. It represents the shared concept of “compact size with high-end performance”. The wide variety of configurations provides the best solutions to meet usersʼ application requirements. (Published Oct. 1, 2018)
SnapBee - Vertical mating lock type, your best choice for Wire to Board connectors. This product series is widely used in small equipment power supply applications. (Published October 20, 2023)
One Action FH can be connected by simply inserting the FPC/FFC without touching the actuator. It is also effective for robot assembly, and by reducing the number of operations steps from three to one, the work time can be greatly reduced. (Published October 8, 2019)
The ix Industrial™ connector features small robust design for use in industrial environments. The high-speed transmission design contributes to equipment evolution and smart manufacturing applications. (Updated February 4, 2020)
ZERO SCREW™ Terminal Block EF2 series is a spring terminal block that can connect cables to electrical equipment such as power distribution in buildings without using screws. The elimination of screws saves installation works and maintenance. (Published Mar. 6, 2018)
As the name "FunctionMAX™" implies, this product family is a series of Board-to-Board connectors from Hirose with a mission to meet all the needs of the industrial market with maximum functionality. (Updated December 26, 2019)
The CX series connector conforms to the next-generation USB standard "USB Type-C™". It features reversible insertion, speeds up to 10Gbps transmission. (Updated September 29, 2023)
Special Product Websites
±0.4mm floating amount, small size with 3.8mm width,
125℃ head resistance, automotive (Published Dec. 3, 2023)
Explore our range of power and signal connectors tailored for your project. Find your ideal connector based on application and wire size (AWG).
(Published Nov. 27, 2023)
Supports High Speed Differential Signals Up to 56Gbps NRZ/112Gbps PAM4.
(Published March 22, 2023)
This page summarizes the board-to-FPC / narrow-pitch connectors.
(Published March 3, 2023)
Find your ideal connector based on size, transmission standard and product features.
(Published June 8, 2022)
High Vibration Resistance and 125℃ Heat Resistance for Automotive.
(Published Dec. 21, 2021)
The heat-resistant material and a unique contact design ensures 125°C heat resistance* and high vibration resistance.
(Published Dec. 7, 2021)
Ideal for battery electric vehicles (BEV) and hybrid electric vehicles (HEV/PHEV).
(Published July 15, 2021)
Do you feel the limitations of electrical connection? Active optical connector solves the problems of electrical connection.
(Published July 5, 2021)
AGV/AMR usage in the smart factory and logistics is on the rise. Hirose introduces the most suitable connectors for AGV/AMR.
(Published June 14, 2021)
Used for many years for E-Bike battery connection. Also Ideal for Electric Wheelchair and AGV.
(Published June 1, 2021)
This page introduces recommended connectors based on adoption examples from Hirose’s customers.
(Published Dec 11, 2019)
Select the Ideal Connector Based on Connection Method and Operating Environment
(Published February 2, 2021)
We offer a wide variety of connectors meeting customer needs, including standardized products, Hirose original connectors, and cutting-edge Single Pair connectors.
(Published January 25, 2021)
This product has vibration resistance characteristics, a floating design and small size (1mm pitch) with two-point contacts to ensure.
(Published June 16, 2020)
FH75 Series supports a high temperature of 125℃ due to the enhanced contact material and design.
(Published June 11, 2020)
"mmWave" is expected to be utilized for large capacity data transmission and high precision sensing.
(Updated April 1, 2024)
The metal shell provides a shielding design while reducing size. Robust connector made with a metal shell for durability.
(Published March 12, 2020)
12 series for automatic operation and ADAS based on the categories Board-to-Board, FPC-to-Board, FPC/FFC and Interface.
(Published October 16, 2019)
This product was developed with the durability and reliability to withstand the heat and vibration conditions in automobiles.
(Updated January 21, 2020)
Our new F6 probe design will improve your inspection process and is ready for higher frequencies.
(Updated July 7, 2019)
FPC to Board connector with heat resistance, contact reliability and durability. 16 Gbps high-speed transmission capability
(Published July 25, 2019)
The high voltage HVH-280 series consists of compact power source interface connectors intended for use in electric equipment such as automotive inverters, DC/DC converters, and chargers. (Published July 25, 2019)
Hirose Electric offers comprehensive solutions for transmitting ultra-high-definition video data at high speeds.
(Published March 26, 2018)
Complies with 12G-SDI standards, which enable long-distance transmission of 4K signals. Contact structure provides stable characteristics, even for high-frequency bands
(Published March 26, 2018)
The FH64MA Series connector is the result of the exhaustive pursuit of super low profile and space-saving (0.5 mm height, 0.25 mm contact pitch, 3.15 mm depth).
(Published March 22, 2018)
The MF11BMT Series optical connector features 24 positions equipped with a built-in standard MT ferrule. It is also IP67-compatible (dustproof and waterproof)
(Published March 22, 2018)
Connector Selector 2024 (Published Annually)
This catalog introduces suitable connectors for each specific application, such as industrial equipment, consumer equipment, and automotive, and also provides a brief overview of the product lineup by category, such as external connection, internal connection, coaxial/optical connector, automotive, and waterproof connector.
Introduction example
KAJIMA CORPORATION, which builds skyscrapers, shopping centers, dams and bridges with civil engineering technology, implements environmental conservation efforts and earthquake disaster countermeasure technology into their construction. In order to save labor resources and attract new workers, Kajima Corporation began use of Hirose’s Zero Screw™ terminal block EF2 series. The deputy director of the Tokyo Building branch, Mr. Hiroshi Mizui, describes the effects of implementing this connector. (Published January 10, 2019)
On November 30, 2017, TAKENAKA CORPORATION, which is involved in the construction of various facilities such as commercial buildings, stadiums, schools and educational facilities, etc., built, the "Meguro CENTRAL SQUARE", using our ZERO SCREW™ terminal block EF2 series which was adopted as the main electricity junction for the electric wire in the electrical equipment construction. We interviewed Mr. Shin Tomoyuki, Senior Manager, Mechanical & Electrical Engineering Department, Tokyo Main Office, TAKENAKA CORPORATION. (Published July 23, 2018)
Connector Basics You'll Want to Know
What is a connector? What role do connectors have? How do I choose the right one? What should I pay attention to when designing? Hirose Electric, with over 80 years of history as a specialized manufacturer of connectors, introduces basic knowledge on connectors over a series of Connector 101 articles. (Published December 13, 2021)
HRS 80th Anniversary
Hirose Electric Co., Ltd. is celebrating our 80th anniversary in 2017. To create a more prosperous society, we will continue to provide value by connecting people, with knowledge, and wisdom inspired by customers, suppliers and employees. The Hirose Electric Group will work together with stakeholders as we progress to our centennial anniversary. (Published December 19, 2017)
Connectors Q&A
Dr.H is very knowledgeable. He knows everything about connectors. Dr.H always explains nicely when Little Q doesn’t understand something.(Published october 1, 2019)