HRS site requires JavaScript to render the code and preview areas in this view.
Need to know how to enable JavaScript? Go here.
* 전방 일치 검색
Ultra Small AOC 0.05 to 6.25Gbps, Bidirectional Optical Transmission Type Active I/F Connector
1. Mating Durability of 1,000 Cycles 2. Built-in LED for Connection Confirmation 3. High Flexibility 2 Core Fiber 4. Low Power Consumption
Active Optical Connector 1. Optical Transmissions Achieved by Simplified Electrical Connections 2. High Speed Signal Transmissions with No EMI Noise 3. Highly Flexible Optical Fiber 4. Long Distance, High Speed and High Quality Signal Transmissions 5. Low Power Consumption 6. Space-Saving and Low Profile Design with 1.5mm Height 7. Hirose offers a wide array of optical in-line and device to device connection types.
0.4mm Pitch, 0.8mm Height, FPC-to-Board Connectors 1. Stacking height : 0.8mm 2. Ultra space-saving design 3. Two point contact system 4. Superior tactile feedback 5. Drop and shock resistant structure 6. User friendly operations 7. No pattern prohibited area
0.3mm Pitch / Stacking Height 0.6mm / Width 1.9mm Low-Profile Hybrid FPC-to-Board Connector Supporting 5A 1 Low-profile design with high power supply capacity - Rated current: 5A for power contact, 0.3A for signal contact - 0.6mm stacking height, 1.9mm width 2 Full armored design prevents housing damage 3 Easy mating operation with wide self alignment range 4 Insert molded header and receptacle design - Solder Wicking Prevention 5 Multi-point soldering enhances PCB peeling strength
The BNC series are most widely used as 50 ohm coaxial connectors, and compact size, light weight and quick mounting and dismounting (bayonet lock coupling). Suitable for coaxial cable (RG-55.58/U) with a finished outside diameter of 3 dia. to 8 dia. Defense of Ministry (NDS XC 6103, DSP C 6202) Japanese Industrial Standards (JIS C 5412) NTT (Model 2095 3C connector) * Meets MIL Specifications.
BNC type coaxial connector (terminator) 1. Most common as 50 ø series connector The BNC series are most widely used as 50 ø connectors. (There are also 75 ų type.) 2. Quick release detachable bayonet lock It is a bayonet lock mechanism which is easy to remove. 3. Applicable cable Coaxial cable with finished outer diameter Ø3 ~ Ø8 (RG - 55 · 58 / U etc.) 4. Compliance standard Defense of Ministry (DSP C 6202) Japan Industrial Standard (JIS C 5412) It conforms to MIL standard.
일반 케이블 압착타입 D-sub 커넥터
1. 단자 AWG#28~AWG#20에 적합2. 핀수 : 9,15,25,37
[신규 설계 비추천]
2.54mm Pitch, Card Edge 커넥터 1. Pitch 2.54mm 2. 다양한 Pin Variation 3. 기판실장 방식 : On Board 타입 4. 기판 오삽입 방지
Plastic D-Subminiature Shells (Accessories)
1. The screw lock type ensures a strong and secure connection.
2. Accommodates both solder and crimp types with ease.
전자파 장해 대책용 D-sub 플러그 케이스
[SignalBee™] 2.0mm Pitch, Double-Row Connector (UL/CSA Compliant) 1. Space-saving on Board 2. Wide Varieties 3. Wide Applicable Wire Range
1.25mm Pitch, 소형 압착 커넥터 (UL 규격 인증품)
1. 소형 2. 다극 3. 자동실장 대응 4. 소형이면서 기본기능 충실 5. UL 규격 준수 6. Glow Wire 대응 (IEC 60695-2-11 준수)
1.25mm Pitch, Low Profile Crimp Connector
1. Low Profile (Board mounting height: 2.5mm) 2. Pick & Place Mounting 3. Four-wall Design
[SignalBee™] 2.5mm Pitch Connector for Discrete Wire Connection (UL/CSA Standard Certified Product)
1. Wide Variety
2.5mm Pitch Connector for Full Lock and Discrete Wire Connection
1. Full Lock Function Added 2. Increase in Crimping Contact Fixation Force and Semi-insertion Prevention 3. Mold Lance Adopted 4. Mis-insertion Prevention 5. Means to Prevent Solder Crack 6. Production Facility Cost Reduction 7. Various Applications 8. Listed by UL, C-UL