HRS site requires JavaScript to render the code and preview areas in this view.
Need to know how to enable JavaScript? Go here.
* 전방 일치 검색
자동차용 0.5mm 피치, 중앙 잠금, FPC/FFC-대-보드 커넥터
1 직접 FPC/FFC 연결 설계는 조립을 간소화하고 크기와 무게를 줄입니다.
2 유연한 보드 설계를 위한 직각 및 직각 연결 방법을 모두 제공합니다.
3 중앙 잠금 설계는 한 손으로 쉽게 삽입 및 제거할 수 있습니다.
4 긴 유효 면맞춤 길이는 높은 접촉 신뢰성을 보장합니다.
5 안전 설계 기능은 감전, 잘못 삽입 및 잘못된 장착을 방지합니다.
산업용 Ethernet 대응 Interface Connector
최근 급속히 보급되기 시작한 산업용 Ethernet 지원하는 Interface Connector 구내 정보 배선 시스템, JIS X 5150 (ISO / IEC 11801) 클래스 D (Category 5) 대응 PCB 실장 / 중계 (Wire to Wire) Type의 Variation 4Pin X 1Port & 4Pin X 2Port Type
1. Ethernet 지원 2. 강한 내진동, 내충격 3. One Touch Lock 구조 4. 케이블 단말 길이 균일화에 의한 전송 품질의 안정성 확보 5. 3U4HP 크기 패널 대응 6. 오삽입 Guide Key 구조 7. 절삭 단자 8. 현장 결선 대응 9. 선택이 가능한 Cable Size 10. 기판 임시 고정 가능 11. 기판 두께 12. 견고구조
RJ45 Modular Plug Supporting Cat.6A 1 Modular plug supporting Cat.6A - Transmission Speed : 10Gbps - Frequency : 500MHz - Ethernet Standard : 10GBASE-T 2 EMI prevention 3 Easy assembly 4 Can be used for ix Industrial cable assemblies *Ideal when using ix Industrial with RJ45
1.9mm to 2.4mm Mated Height, Light Weight SMT Micro Coaxial Connector 1. Space- Saving Design 2. Solderless Connection Type Available *U.FL(A) 3. RF Performance (up to 18GHz) 4. Ultra- Fine Coaxial (Fluorinated Resin Insulated Cables) 5. Supports Automatic Mounting 6. Clear, Tactile Lock 7. Halogen- Free and RoHS2 Compliant 8. Harnessable with SMA, MMCX and TNC on One Side
2.5mm Mated Height Max. Micro Coaxial Connector 1 Low profile RF connector (Mated height : 2.5mm Max.) 2 Gold plating for corrosion resistance 3 Clear tactile click improves operability 4 Improved peeling strength using 4 ground contacts 5 Excellent high frequency performance - V.S.W.R. : 1.6 Max. (DC to 8GHz) 6 Pick & place mounting 7 Suitable for automotive applications such as AVN, Telematics, Camera module, Antenna etc.
Low-Profile, Lightweight and Compact SMT Coaxial Connectors 1. Space- saving Design 2. PCB Mounting Space3. 4m㎡ 3. RF Performance (up to 12GHz) 4. Ultra- fine Coaxial (Fluorinated Resin Insulated) Cables 5. Supports Automatic Mounting 6. Easy and Good Mating 7. Halogen-Free and RoHS2 Compliant
High Heat and Vibration Resistance, 0.5 Size, 2mm pitch Automotive Interface Connector
1. Space-saving (0.5 size terminal, 2mm pitch) 2. High Heat Resistance : up to 125℃ 3. High Vibration Resistance 4. Rated Current : 5A (Single Pin Power Supply) / 2A (All Pins Power Supply) 5. Retainer Guarantees 40N Tensile Strength
6. Wide Position Varieties (2, 4, 5, 8, 12, 16, 20, 24)
Small and Waterproof Connector for Automotive Interface
1. Small Size (0.64mm terminal, 2.2mm pitch) Space-saving design contributes to device size reduction. 2. High Vibration Resistance The female crimp terminal design includes a doublelayer spring, 3-point contact and 3 serrations in order to surpass the intense vibration requirements for devices mounted in the engine room. 3. High Heat Resistance Can be used at a temperature of 125℃. 4. Waterproof (IP67/IP69K) Hirose's original waterproof design is compliant with IP67/IP69K when mated. With waterproof performance that withstands high pressure washing, ZE064W is suitable for use as an interface connector for automotive and industrial applications used in harsh environments. 5. Rated Current 5A (Single Pin Power Supply) / 2A (All Pins Power Supply) 6. Mating Keys Prevents mis-mating when using multiple connectors. 7. Retainer The retainer prevents incomplete terminal insertion and has high contact reliability during cable routing.
고전압 Wire-to-Board 커넥터: 크기: 0.5, 피치: 3.3밀리미터
1. 고전압 지원 - 정격 전압: 1,000V, 내전압: 3,000볼트 2. 감전 방지 설계 3. 최대 125°C의 고내열성 4. 독특한 접촉 설계를 통한 고진동 저항 5. 짝짓기 키 설계는 잘못된 삽입을 방지합니다.
0.5mm Size, 2mm Pitch, Wire-to-Board Connector with Short-Circuit/Electric Shock Prevention Design 1 Compact and narrow width connector - 0.5mm terminal tab size, 2mm pitch 2 Short-circuit/electric shock prevention design contributes to enhanced safety 3 High heat resistance 125℃ 4 High vibration resistance 5 Potting resin blockage prevention design 6 Two types of mating keys : A and B
높은 열 내성, 높은 진동 내성, 2mm 피치, 보드대FPC, 차량용 커넥터
1. 소형 · 경량
2. FPC의 다이렉트 접속에 의해, 조립의 간이화와 세트의 소형 · 경량화에 공헌
3. 작은 크기에도 진동과 열을 견딜 수 있습니다.
4. 견고한 중앙 잠금장치
5. 감전 방지구조
6. 2점 접점에 의한 이물질 대책
>Micro-USB (USB2.0) 커넥터
휴대단말용 USB 인터페이스 Micro-USB 커넥터 리셉터클, 플러그 모두 풍부한 Variation을 갖추고 있으며, 다양한 사용용도 및 구현 형태에 대응 가능 1. USB2.0 대응 2. 리셉터클 Variation 3. 플러그 Variation 4. 부드러운 삽발거력 구조로 고수명 실현 5. Micro-USB인증 (TID번호) 업계 최초 취득
SUMICON 1600 시리즈
커넥터류와 부속품 (케이스나 스토퍼 등)으로 완전분리를 실시하여 편성 다양화 및 결선 간결화 실현 1. 커넥터는 솔더타입, Wire Wrapping 타입, 압착타입으로 구분 2. 부속품은 케이스, 스토퍼 등 여러가지 보유 3. 상기 조합에 의해 결선이 용이하며, 광범위한 용도에 대응 가능 4. NTT 사양서 1931호에 제정
2mm Pitch Miniature Connector (Dual-Row) 1. Miniature Type and High Density Mounting 2. Variation in Number of Contacts 3. Stacking Variation
2mm Pitch Miniature Connector (Single-Row) 1. Miniature Type and High Density Mounting 2. Variation in Number of Contacts