Thank you for joining the Hirose team at CES2019. We enjoyed meeting you and the opportunity to demonstrate our product lines in more detail.
Please feel free to "contact us" at any time should you require additional information regarding our products.
Products

Simply Insert the FPC
into the Connector Series
- Easy FPC insertion
- High FPC retention force
- Prepared for various industries
Back Flip Super Low Profile
FPC Connector FH64MA Series
- Super low profile, top contact
- Space-saving design
- Smooth FPC insertion
0.7mm Height FPC-to-Board
Connector BM25 Series
- Capable of high current power supply [Rated current:10A]
- Robust [70N]
Board to Board or Board to
FPC Connector BM28 Series
- Rated current 5A
- Supports USB3.1 Gen.2 (10Gbps) transmission
Ultra-small, Power/Signal Contact
Design BM29 Series
- Space-saving design
- Rated current:3A (power contact), 0.3A (signal contact)
Multi RF signal support
BM46 Series

- Height=0.6mm, Depth=2.0mm
- Excellent EMI prevention
* This series will be
released soon.
Board-to-Board and Board-to-FPC
Connector DF40 Series
- High density mounting
- Multiple stack height options
- High contact reliability
High Speed Transmission
FPC Connector FH55 Series
- Impedance Matched-Contact Design
- Fully Enclosed Molded Structure
Back Flip, High FPC Retention
Force Connector FH58 Series
- Maximizes board space
- High FPC retention force
- High reliability contact structure
Back Flip, FPC Connector
TF22 Series
- Space saving, Ultra low profile
- High reliability
- User friendly design

1.0mm Pitch, Maximum rated
current 2A DF50 Series
- Easy FPC insertion
- High FPC retention force
- Prepared for various industries
2.0mm Pitch, Maximum rated
current 3A DF51 Series
- Positive lock provides clear tactile click and secures relable connection
- Secure Side-locking design
Small & Robust Wire to Board
onnector DF52 Series
- 0.8 mm pitch, 1.75 mm height 4.1 mm depth small connector
- High contact lance strength
Low Profile “Swing-Lock” Board
to Wire Connector DF57 Series
- Reinforced lock structure
- Solder wicking prevention
- Highly reliable contact structure
Wire-to-Board Connectors
for Power Supply DF58 Series
- Proprietary ViSe Lock design
- Leveling of the vertical mating cable
Small-Sized, Low Profile
DF61Y Series
- Proprietary ViSe Lock design
- Improved operation through vertical mating

Board-to-Micro-Coaxial Cable
Connector DF81 Series
- Space saving design
- High speed transmissions
- Enhanced shielding
Subminiature Coaxial Switch
MS-156C Series
- 1.35 mm High, DC to 11 GHz
- Low insertion loss
- Space-saving design
Subminiature Coaxial Switch
MS-180 Series
- 0.85 mm High, DC to 11 GHz
- Performs over a wide frequency range
Ultra Small Surface Mount
Coaxial Connector U.FL Series
- Nominal mated height of 1.9 or 2.3mm, 2.4mm (Max. 2.0 or 2.4mm, 2.5mm)
Ultraminiature Lightweight SMT
Coaxial Connectors X.FL Series
- A Low mated height of 0.94 or 1.2 mm (maximum of 1.0 or 1.3 mm)
- Minimal mounting area required

USB Type-C™ Connector
CX Series
- Reversible interface
- Conforms to USB type-C standard
- Supports 10Gbps Transmission
Compact / Robust / high-speed
ix Industrial ™
- Contribution to size reduction
- Single action lock design
- High EMC Resistance

Optical Active Connector
BF4M Series
- Optical transmissions achieved by simplified electrical connections
- Highly flexible optical fibers
Water-Proof Optical Connector
with MT Ferrule MF11BMT Series
- Small size, multiple positions
- Complies with 8K broadcasting device standards

High Speed Board-to-Wire
Connector FX16 Series
- Supports next-generation high speed transmissions
- V-by-One® HS compatible
Power & Signal Hybrid, Floating
FX23 Series
- Floating movable amount: X/Y ±0.6mm direction
- Stacking/vertical

Height 125℃ Heat Resistant
FH52K Series
- Robust lock structure
- Increased FPC/FFC retention force with tabs
FPC/FFC/Shield FFC Connector
FH63 Series
- Automatic single action locking design
- Supports FPC/FFC/Shield FFC
Power & Signal Hybrid, Floating
FX23L Series
- ±0.6 mm max. floating in XY directions
- Transmission up to 8 Gbps
For Antenna Connection
GT36 Series
- Range from DC to 2.5GHz
- Board connector straight type/ Cable connector right-angle type
Automotive Compatible
High Voltage HVH-280 Series
- Compact power supply interface connector with vibration and waterproof performance
Automotive Interface Connector
ZE05 Series
- Space saving design (0.5mm terminal, 2mm pitch)
- 125℃ High heat resistance