Global icon

Ultrasonographs

Ultrasonographs



MicroCoax Cable Connector

  • 0.4mm Pitch, Horizontal Mating, Board-to-Fine Coaxial Cable

  • DF56

    Recommended

    0.3mm Pitch, Vertical Mating, Board-to-Fine Coaxial Cable

  • 0.5mm Pitch Vertical Mating for Thin Wire Coaxial Cable

  • 0.4mm Pitch, Horizontal Mating, Board-to-Micro-Coaxial Cable

I/O

  • DH

    Recommended

    High Speed Transmission, 1.0mm Pitch Small Interface Connectors

  • 0.6mm Pitch, Docking Station Connectors

  • High Speed Data Transmission Shielded Connector with Positive Lock Meeting Automotive Spec. 2mm Pitch / 8.3mm(GT17H), 9.6mm(GT17HN) Height

  • HR10

    Recommended

    High Performance, Miniature Circular Connectors

  • EX

    0.8mm Pitch, Connectors for Medical and Industrial Applications

FPC/FFC

  • 0.2mm Pitch, 1.2mm Height, FPC Connectors

  • 0.3mm Pitch, 1.0 mm Height FPC ZIF Connectors

  • 0.5mm Pitch, 2.5mm Height, High Speed for Shielded FFC

  • 0.5mm Pitch, 6.18mm Height, Vertical, Shielded FFC High Speed

  • FH58

    Recommended

    0.2mm/0.25mm Pitch, 0.9mm Height, Top and Bottom Contact

more

Board-to-Board

  • ER8

    [FunctionMAX™]10⁺Gbps 0.8mm Pitch Board-to-Board Connectors

  • [FunctionMAX™]15+Gbps 0.5mm Pitch 4.0-5.0mm Stack Height for OIF-MSA-100GLH

  • [FunctionMAX™]0.5mm Pitch 2.0-3.0mm Height with Ground Plate High-Speed Board to Board

  • FX18

    Recommended

    [FunctionMAX™]High Speed Transmission, 0.8mm Pitch for PCB Connections

  • [FunctionMAX™]0.5mm Pitch, Board-to-Board Connectors with Floating Structure

more

Active Optical Cable

  • BF4M

    Recommended

    Optical Active Connectors

Product list for this solution