EX Series
0.8mm Pitch, Connectors for Medical and Industrial Applications
Features
0.8 mm Pitch, Connectors for Medical and Industrial Applications
1. Optimum for portable ultrasound scanning interface
2. High pin count, yet small size and light weight
3. Enhanced grounding structure
4. 4-step displaced contact point for lower insertion force with high-pin-count
5. Floating locator improves mounting efficiency.
6. Wide variations: Straight & right angle receptacles, w/ or w/o shield
7. RoHS compliant, Halogen-free product*
*This product satisfies halogen free requirements defined as 900 ppm maximum chlorine, 900 maximum bromine, and 1500 ppm maximum total of chlorine and bromine.
1. Optimum for portable ultrasound scanning interface
2. High pin count, yet small size and light weight
3. Enhanced grounding structure
4. 4-step displaced contact point for lower insertion force with high-pin-count
5. Floating locator improves mounting efficiency.
6. Wide variations: Straight & right angle receptacles, w/ or w/o shield
7. RoHS compliant, Halogen-free product*
*This product satisfies halogen free requirements defined as 900 ppm maximum chlorine, 900 maximum bromine, and 1500 ppm maximum total of chlorine and bromine.
Specifications
- Connector Type
- Plug, Receptacle, Others
- Parts
- Panel Mounting Style
- Cable Assembly
- No
- Cable Length
- Generic Type
- Industry Standard
- Safety Standards
- Performance Characteristics
- Transmission Rate
- Water Resistance
- Salt Spray Test Duration (Corrosion Resistance)
- 48 hours h
- Mating/Unmating Cycles
- 10000
- Number of Positions
- 280
- Remarks on Number of Positions
- Contact Pitch
- Contact Plating
- Gold
- Locking Style
- Rated Current
- 0.5 A
- Rated Current other
- Rated Voltage (AC)
- AC 250.0 V
- Rated Voltage (AC) other
- Rated Voltage (DC)
- Rated Voltage (DC) other
- Mounting Style
- THT
- Connector Orientation
- Right angle
- Mounting Side
- Standard on-Board
- Wire Termination Method
- Recommended Min. Wire Size (AWG)
- Recommended Max. Wire Size (AWG)
- Recommended Min. Wire Size (mm²)
- Recommended Max. Wire Size (mm²)
- Operating Temperature Max.
- 85 ℃
- Operating Temperature Min.
- -25 ℃
- Mounting direction
- Floating Range(XY)(mm)
- Effective Mating Length(Z)(mm)
- Cable Color
- Connector Type Details
- Accessory
List of Connectors (Specification Sheet, 2D drawings, 3D models, Distributor inventory)
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.