

- Product Top
- Category
-
Applications
- Consumer
- Smartphone & Wearable
- Smart Appliances
- PC & Tablet
- Other Consumer Equipment
- Automotive
- Autonomous Car
- Powertrain (For Automotive)
- Infotainment (For Automotive)
- Connected Cars
- Automotive Lighting
- Industrial Machinery
- Smart Grid
- Industrial Automation
- Robots
- Medical
- Telecommunications/Networking
- Data Centers
- Rail/Commercial Vehicles
- Other Industrial Equipment
- Office Automation
- Search Specification
- Favorite List * Member login required
- Inquiry List * Member login required

FX11 Series
[FunctionMAX™]0.5mm Pitch 2.0-3.0mm Height with Ground Plate High-Speed Board-to-Board
Features
[FunctionMAX™]
0.5mm Pitch Connectors with Ground Plate for 2mm to 3mm High-Speed Board-to-Board Connections
1. Low Profile Design
2. Improved Transmission Efficiency Between Boards
3. 10 Signal:1 Ground Arrangement
4. Metal Fittings for Added Strength
5. Suited to High-Density Applications
6. Structure Prevents Solder Wicking
7. High Contact Reliability
8. Optional Ground Plate
Specifications
FUNCTION CHART- Connector Type
- Plug, Receptacle
- Parts
- Industry Standard
- Safety Standards
- Performance Characteristics
- Transmission Rate
- Contact Pitch
- 0.5 mm
- Mounting Pitch
- 0.5 mm
- Tab Width (mm)
- Mated Height (Min.)
- 2.0, 2.5, 3.0 mm
- Mated Height (Max.)
- 2.0, 2.5, 3.0 mm
- Mated Height (STEP)
- 2.0, 2.5, 3.0 mm
- Number of Positions
- 60, 68, 80, 92, 100, 116, 120, 140
- Remarks on Number of Positions
- 6 Ground contacts, 8 Ground contacts, 10 Ground contacts, 12 Ground contacts
- Floating Design
- Mating/Unmating Cycles
- 50
- Mounting Style
- SMT
- Connector Orientation
- Straight
- Contact Plating
- Gold
- Rated Current
- 0.3 A
- Rated Voltage (AC)
- AC 50.0 V
- Rated Voltage (DC)
- Operating Temperature Max.
- 85 ℃
- Operating Temperature Min.
- -55 ℃
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.
Catalog
Data Sheet
- Signal Integrity Report FX11-H2mm without ground plate [FX11_SignalIntegrityReport_D49633_en.pdf: 229 KB] * Member registration is required.* Only for members
- Signal Integrity Report FX11-H2mm with ground plate [FX11_SignalIntegrityReport_D49635_en.pdf: 236 KB] * Member registration is required.* Only for members
- Signal Integrity Report FX11-H2.5mm without ground plate [FX11_SignalIntegrityReport_D49637_en.pdf: 237 KB] * Member registration is required.* Only for members
- Signal Integrity Report FX11-H2.5mm with ground plate [FX11_SignalIntegrityReport_D49639_en.pdf: 236 KB] * Member registration is required.* Only for members
- Signal Integrity Report FX11-H3mm without ground plate [FX11_SignalIntegrityReport_D49641_en.pdf: 233 KB] * Member registration is required.* Only for members
- Signal Integrity Report FX11-H3mm with ground plate [FX11_SignalIntegrityReport_D49643_en.pdf: 238 KB] * Member registration is required.* Only for members
- Simulation Model (IBIS) - English [FX11_SimulationModel_IBIS_D49567_en.zip: 52 KB] * Member registration is required.* Only for members
- Simulation Model (IBIS) FX11-H3mm with ground plate - English [FX11_SimulationModel_IBIS_D49568_en.zip: 54 KB] * Member registration is required.* Only for members
- Simulation Model (IBIS) FX11-H3mm without ground plate - English [FX11_SimulationModel_IBIS_D49569_en.zip: 49 KB] * Member registration is required.* Only for members
- Simulation Model (IBIS) FX11-H2.5mm with ground plate - English [FX11_SimulationModel_IBIS_D49570_en.zip: 66 KB] * Member registration is required.* Only for members
- Simulation Model (IBIS) FX11-H2mm with ground plate - English [FX11_SimulationModel_IBIS_D49571_en.zip: 52 KB] * Member registration is required.* Only for members
- Simulation Model (IBIS) FX11-H2mm without ground plate - English [FX11_SimulationModel_IBIS_D49572_en.zip: 47 KB] * Member registration is required.* Only for members
- Simulation Model (IBIS) FX11-H2.5mm without ground plate - English [FX11_SimulationModel_IBIS_D49573_en.zip: 48 KB] * Member registration is required.* Only for members
- Simulation Model (Touchstone) FX11-H2mm without ground plate [FX11_SimulationModel_Touchstone_D49634_en.zip: 632 KB] * Member registration is required.* Only for members
- Simulation Model (Touchstone) FX11-H2mm with ground plate [FX11_SimulationModel_Touchstone_D49636_en.zip: 641 KB] * Member registration is required.* Only for members
- Simulation Model (Touchstone) FX11-H2.5mm without ground plate [FX11_SimulationModel_Touchstone_D49638_en.zip: 643 KB] * Member registration is required.* Only for members
- Simulation Model (Touchstone) FX11-H2.5mm with ground plate [FX11_SimulationModel_Touchstone_D49640_en.zip: 645 KB] * Member registration is required.* Only for members
- Simulation Model (Touchstone) FX11-H3mm without ground plate [FX11_SimulationModel_Touchstone_D49642_en.zip: 640 KB] * Member registration is required.* Only for members
- Simulation Model (Touchstone) FX11-H3mm with ground plate [FX11_SimulationModel_Touchstone_D49644_en.zip: 648 KB] * Member registration is required.* Only for members