

- Product Top
- Category
-
Applications
- Consumer
- Smartphone & Wearable
- Smart Appliances
- PC & Tablet
- Other Consumer Equipment
- Automotive
- Autonomous Car
- Powertrain (For Automotive)
- Infotainment (For Automotive)
- Connected Cars
- Automotive Lighting
- Industrial Machinery
- Smart Grid
- Industrial Automation
- Robots
- Medical
- Telecommunications/Networking
- Data Centers
- Rail/Commercial Vehicles
- Other Industrial Equipment
- Office Automation
- Search Specification
- Favorite List * Member login required
- Inquiry List * Member login required

GT17H/HN Series
High Speed Data Transmission Shielded Connector with Positive Lock Meeting Automotive Spec. 2mm Pitch / 8.3mm(GT17H), 9.6mm(GT17HN) Height
Features
High Speed Data Transmission Shielded Connector with Positive Lock
Meeting Automotive Spec.
2mm Pitch / 8.3mm(GT17H), 9.6mm(GT17HN) Height
1.Low profile, Space saving design
2.High speed data transmission capability up to 1Gbps, Enhanced EMI Prevention
3.Highly reliable lock design that prevents accidental plug release
4.Satisfies severe automotive requirements
5.Easy plug assembly with reliable crimp contact
6.Wide varietiesnectors.
Specifications
- Connector Type
- Receptacle, Housing, Insulator, Others
- Parts
- Outer terminal, Insulator, Housing, Retainer, Shield cover
- Cable Assembly
- No
- Industry Standard
- Safety Standards
- Number of Positions
- 4, 8, 16
- Number of Rows (Interface)
- 1, 2
- Mounting Pitch
- 2.0 mm
- Contact Pitch
- 2.0 mm
- Connector Length
- 5.2, 6.9, 7.0, 7.2, 8.4, 8.6, 8.7, 9.5, 9.6, 9.8, 9.9, 10.0, 10.8, 14.75, 15.45, 15.55, 16.3, 16.4, 16.8, 18.7, 19.6, 20.9, 22.6 mm
- Connector Width
- 8.3, 8.9, 9.2, 9.8, 10.35, 12.2, 12.3, 12.87, 12.9, 13.95, 14.45, 14.5, 14.75, 15.35, 15.45, 17.0, 17.85, 18.0, 19.2, 20.7, 21.35, 23.2, 24.85, 25.0, 26.3, 27.8, 28.45, 29.08, 29.85, 30.85, 31.25, 31.77, 31.8, 31.97, 32.25, 38.65, 45.8 mm
- Connector Height
- 3.1, 4.35, 5.2, 7.0, 7.15, 7.2, 7.3, 8.0, 8.1, 8.75, 10.25, 10.3, 10.35, 10.45, 12.65, 13.2, 13.3, 13.6, 13.7, 14.3, 14.4, 14.65, 15.1, 15.65, 15.94, 16.2, 16.85, 19.2, 19.6, 20.6, 24.25 mm
- Mounting Style
- SMT, THT
- Mounting Side
- Standard on-Board
- PCB Stabilizing Feature
- Staggered Lead
- No
- Recommended PCB Thickness
- 1.6 mm Max.
- Connector Orientation
- Straight, Right angle, Angled
- Mating/Unmating Cycles
- 30
- Contact Plating
- Tin
- Plating Thickness
- 1.0 μm
- Housing Color
- Green, Black, Blue, Dark gray, Light gray, Brown
- Wire Termination Method
- Recommended Wire Type
- Shielded cable
- Recommended Min. Wire Size (AWG)
- Recommended Max. Wire Size (AWG)
- Recommended Min. Wire Size (mm²)
- Recommended Max. Wire Size (mm²)
- Operating Temperature Max.
- 105 ℃
- Operating Temperature Min.
- -40 ℃
- Panel Mounting Style
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.