Global icon

EX80 Series

0.6mm Pitch, Docking Station Connectors


Features

0.6 mm Pitch, Docking Station Connectors

1. Secure electrical and mechanical connection
2. Sequential mating
3. Reliable ground connection
4. High-speed data transfer
5. Prevention of flux wicking
6. Self alignment
7. Dedicated power supply contacts
8. High durability
  • Connector Type
  • Plug, Receptacle
  • Parts
  • Panel Mounting Style
  • Cable Assembly
  • No
  • Cable Length
  • Generic Type
  • Industry Standard
  • Safety Standards
  • Performance Characteristics
  • Transmission Rate
  • Water Resistance
  • Salt Spray Test Duration (Corrosion Resistance)
  • Mating/Unmating Cycles
  • 5000
  • Number of Positions
  • 50, 54, 100
  • Remarks on Number of Positions
  • Contact Pitch
  • Contact Plating
  • Gold
  • Locking Style
  • Rated Current
  • 3.0 A
  • Rated Current other
  • Rated Voltage (AC)
  • AC 125.0 V
  • Rated Voltage (AC) other
  • Rated Voltage (DC)
  • Rated Voltage (DC) other
  • Mounting Style
  • SMT
  • Connector Orientation
  • Straight
  • Mounting Side
  • Wire Termination Method
  • Recommended Min. Wire Size (AWG)
  • Recommended Max. Wire Size (AWG)
  • Recommended Min. Wire Size (mm²)
  • Recommended Max. Wire Size (mm²)
  • Operating Temperature Max.
  • 70 ℃
  • Operating Temperature Min.
  • -40 ℃
  • Mounting direction
  • Floating Range(XY)(mm)
  • Effective Mating Length(Z)(mm)
  • Cable Color
  • Connector Type Details

Major Applications/Product Categories

List of Connectors (Specification Sheet, 2D drawings, 3D models, Distributor inventory)

In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.