
-
Category
-
I/O Connectors
List of useful search tools
-
Standard Products
List of useful search tools
-
Wire-to-Board
List of useful search tools
-
Board-to-Board, Board-to-FPC
-
FPC/FFC Connectors
List of useful search tools
-
RF/Coaxial
List of useful search tools
-
Fiber Optic Connectors
List of useful search tools
-
Modular Connectors / Ethernet Connectors
List of useful search tools
-
Wire-to-Wire
List of useful search tools
-
IC Card/IC Socket
List of useful search tools
-
Card Edge Connectors
List of useful search tools
-
Automotive Connectors
List of useful search tools
-
Power Connectors
List of useful search tools
-
High Speed Connectors
List of useful search tools
-
Sealed connector
List of useful search tools
-
I/O Connectors
-
Applications
- Consumer
-
Smartphone & Wearable
Recently Reviewed Application
Recommended Applications
-
Smart Appliances
Recently Reviewed Application
Recommended Applications
-
PC & Tablet
Recently Reviewed Application
Recommended Applications
-
Other Consumer Equipment
Recently Reviewed Application
Recommended Applications
- Automotive
-
Autonomous Car
Recently Reviewed Application
Recommended Applications
-
Powertrain (For Automotive)
Recently Reviewed Application
Recommended Applications
-
Infotainment (For Automotive)
Recently Reviewed Application
Recommended Applications
-
Connected Cars
Recently Reviewed Application
Recommended Applications
-
Automotive Lighting
Recently Reviewed Application
Recommended Applications
- Industrial Machinery
-
Smart Grid
Recently Reviewed Application
Recommended Applications
-
Industrial Automation
Recently Reviewed Application
Recommended Applications
-
Robots
Recently Reviewed Application
Recommended Applications
-
Medical
Recently Reviewed Application
Recommended Applications
-
Telecommunications/Networking
Recently Reviewed Application
Recommended Applications
-
Data Centers
Recently Reviewed Application
Recommended Applications
-
Rail/Commercial Vehicles
Recently Reviewed Application
Recommended Applications
-
Other Industrial Equipment
Recently Reviewed Application
Recommended Applications
-
Office Automation
Recently Reviewed Application
Recommended Applications

FH48 Series Recommended
0.5mm Pitch, Height 6.18mm Vertical Connection Shield FFC only
Features
0.5mm Pitch, 6.18mm Height, Vertical Mount, Shielded FFC High Speed Connectors
1. Accepts impedance matched shielded FFC
2. Impedance matched terminal design
3. Highly reliable and secure structure
4. Simplified operations with a flip lock system
5. Suitable for automatic pick-n-place mounting
6. Halogen free
Video list
Specifications
- Connector Type
- Receptacle
- Mounting Pitch
- 0.5 mm
- Connector Length
- 15.0, 15.5, 20.0, 20.5, 25.0, 30.0, 39.0 mm
- Connector Height
- 6.18 mm
- Connector Width
- 4.7 mm
- Contact Orientation
- Vertical
- ZIF/Non-ZIF/LIF
- ZIF
- Recommended FFC/FPC
- Shielded FFC
- FPC/FFC Insertion Direction
- Vertical
- Applicable FPC Cable Thickness (mm)
- 0.3 mm
- Depth dimension (mm) actuator OPEN state
- 4.7 mm
- Depth dimension (mm) actuator CLOSE state
- 6.47 mm
- Actuator method
- Vertical
- Number of Positions
- 20, 21, 30, 31, 40, 50, 68
- Remarks on Number of Positions
- Contact Pitch
- 0.5 mm
- Number of Rows (Lead/PCB Side)
- 1
- Performance Characteristics
- V-by-One HS
- Transmission Rate
- 3.75 Gbps
- Operating Temperature Max.
- 85 ℃
- Operating Temperature Min.
- -40 ℃
- Floating Range(XY)(mm)
- Effective Mating Length(Z)(mm)
- Rated Voltage (AC)
- AC 50.0 V
- Rated Voltage (AC) other
- Rated Voltage (DC)
- DC 50.0 V
- Rated Voltage (DC) other
- Rated Current
- 0.5 A
- Rated Current other
- Connector Type Details
List of Connectors (Specification Sheet, 2D drawings, 3D models, Distributor inventory)
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.