Global icon

Results:362items
  • IT3
    Recommended

    IT3 Series

    BGA Mezzanine Connector Supporting 10⁺Gbps

    1. Original 3 piece design
    2. Stacking Height: 17-42mm
    3. Staggered1.5mm×1.75mmball grid array
    4. No.of Pos.: 100,200,300(Signal)+ 90%(Additional Grounds)
    5. Differential, single-ended and power
    6. Low mating/extracting forces for easy operability
    7. Wide mating misalignment tolerances for multiple connector use
    8. Can be used to provide high current when used with IT-P

    • Connector Type
    • Plug, Receptacle, Interposer
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Ethernet
    • Transmission Rate
    • 10.0 Gbps
    • Contact Pitch
    • 1.5 mm
    • Mounting Pitch
    • 1.5 mm
    • Tab Width (mm)
    • Mated Height (Min.)
    • 14.0, 15.0, 17.0, 18.0, 20.0, 22.0, 25.0, 26.0, 28.0, 30.0, 32.0, 35.0, 38.0, 40.0 mm
    • Mated Height (Max.)
    • 14.0, 15.0, 17.0, 19.0, 21.0, 24.0, 25.0, 27.0, 29.0, 30.0, 31.0, 34.0, 37.0, 38.0, 39.0, 40.0, 42.0 mm
    • Mated Height (STEP)
    • 14.0, 15.0, 17.0, 18.0, 19.0, 20.0, 21.0, 22.0, 23.0, 24.0, 25.0, 26.0, 27.0, 28.0, 29.0, 30.0, 31.0, 32.0, 33.0, 34.0, 35.0, 36.0, 37.0, 38.0, 39.0, 40.0, 41.0, 42.0 mm
    • Number of Positions
    • 100, 200, 300
    • Remarks on Number of Positions
    • Floating Design
    • No, Yes
    • Mating/Unmating Cycles
    • 100
    • Mounting Style
    • BGA
    • Connector Orientation
    • Straight
    • Contact Plating
    • Gold
    • Rated Current
    • 0.5 A
    • Rated Voltage (AC)
    • AC 50.0 V
    • Rated Voltage (DC)
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55 ℃
  • IT5
    Recommended

    IT5 Series

    High-Speed (25⁺Gbps) BGA Mezzanine Connectors

    Hirose’s IT5 mezzanine connector system is as comfortable in today’s data rates of PCIe and XAUI as it is in tomorrow’s 25⁺ Gbps systems. With the ability to transmit differential, singleended and power through one package and being stackable from 14 to 40 mm, IT5 can solve your interface needs for both current and future generations.

    • Connector Type
    • Receptacle, Interposer
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Ethernet
    • Transmission Rate
    • 25.0 Gbps
    • Contact Pitch
    • 1.5 mm
    • Mounting Pitch
    • 1.5 mm
    • Tab Width (mm)
    • Applicable FPC Cable Thickness (mm)
    • Mated Height (Min.)
    • 14.0, 15.0, 18.0, 22.0, 25.0, 28.0, 32.0, 35.0, 38.0 mm
    • Mated Height (Max.)
    • 20.0, 24.0, 27.0, 30.0, 34.0, 37.0, 39.0, 40.0 mm
    • Mated Height (STEP)
    • 14.0, 15.0, 16.0, 18.0, 19.0, 20.0, 22.0, 23.0, 24.0, 25.0, 26.0, 27.0, 28.0, 29.0, 30.0, 32.0, 33.0, 34.0, 35.0, 36.0, 37.0, 38.0, 39.0, 40.0 mm
    • Number of Positions
    • 100, 200, 300
    • Remarks on Number of Positions
    • Floating Design
    • Yes
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Mating/Unmating Cycles
    • 100
    • Mounting Style
    • BGA
    • Connector Orientation
    • Straight
    • Contact Plating
    • Gold
    • Rated Current
    • 0.2 A
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
  • IT8
    Recommended

    IT8 Series

    The IT8 mezzanine connector system was developed to enable 56Gbps performance with 
    the highest signal density in the market, featuring Quasi-Coaxial Structure and
    Polarity-Swap FEXT cancelling technology.
    IT8 delivers the most reliable and flexible solution for your current and future needs
    to design high speed systems.

    Mechanical Features
    1. Stacking heights :
    -10 to 13mm (Two-piece type)
    -14 to 46mm (Three-piece type)
    2. No. of Pos. : 120, 192, 288 signals
    3. Multiple mounting capability
    ±0.2mm floating range in X and Y directions
    4. Mating alignment : ±1.5mm
    5. 1.0×5.5mm BGA interface optimizes routing and SI performance
    6. BGA attachment with “Pin in Ball” ensures reliable solder joints with high SMT
    processing yields
    7. Excellent reflow solderability with superior BGA coplanarity control
    8. Compatible with double-sided and inverted reflow soldering

    Signal Integrity Features
    1. SI capability
    -56⁺Gbps (18 to 46mm), 28⁺Gbps (10 to 16mm)
    -92ohm impedance (suitable for both 100ohm & 85Ω system)
    2. Unique Polarity-Swap FEXT cancelling technology
    3. Quasi-Coaxial Structure to prevent noise emission to adjacent lines
    4. Insertion loss to Crosstalk Ratio (ICR)

    • Connector Type
    • Plug, Interposer
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Ethernet
    • Transmission Rate
    • 56.0 Gbps
    • Contact Pitch
    • 1.0 mm
    • Mounting Pitch
    • 1.0 mm
    • Tab Width (mm)
    • Applicable FPC Cable Thickness (mm)
    • Mated Height (Min.)
    • 10.0, 32.0 mm
    • Mated Height (Max.)
    • 46.0 mm
    • Mated Height (STEP)
    • 10.0, 11.0, 12.0, 13.0, 14.0, 15.0, 16.0, 18.0, 19.0, 20.0, 22.0, 23.0, 24.0, 25.0, 26.0, 27.0, 28.0, 29.0, 30.0, 32.0, 33.0, 34.0, 35.0, 36.0, 37.0, 38.0, 39.0, 40.0, 41.0, 42.0, 43.0, 44.0, 45.0, 46.0 mm
    • Number of Positions
    • 120, 192, 288
    • Remarks on Number of Positions
    • Floating Design
    • Yes
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Mating/Unmating Cycles
    • 100
    • Mounting Style
    • BGA
    • Connector Orientation
    • Straight
    • Contact Plating
    • Gold
    • Rated Current
    • 0.5 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 50.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • Rated Voltage (DC) other
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Connector Type Details
  • IT9
    Recommended

    IT9 Series

    0.5mm Pitch High Speed Transmission, Right Angle Connector

    1 High Speed Transmission (32⁺Gbps)
    2 High Density : 50 Differential Pairs/Inch (224pos.)
    3 Floating design enables mounting of multiple components on same board
    4 Wide Varieties - No. of Pos.: 84pos., 152pos., 224pos.

    • Connector Type
    • Plug, Receptacle
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Transmission Rate
    • 32.0 Gbps
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
    • 84, 152, 224
    • Remarks on Number of Positions
    • Floating Design
    • Yes
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Mating/Unmating Cycles
    • 100
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight, Right angle
    • Contact Plating
    • Gold
    • Rated Current
    • 0.3 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 50.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 50.0 V
    • Rated Voltage (DC) other
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Connector Type Details
  • IT-P
    Recommended

    IT-P Series

    60A/40A Board-to-Board Power Pin Connectors

    1. Up to 60A/pin current rating
    2. Unique 3-piece design for flexibility
    3. Multiple mating capability (Floating range ±0.3mm)
    4. Paste in hole reflow assembly
    5. Stacking heights from 10 to 66mm
    6. Designed to be used/assembled alongside IT3, IT5, and IT7

    • Connector Type
    • Receptacle, Interposer
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Transmission Rate
    • Contact Pitch
    • 10.8, 12.0 mm
    • Mounting Pitch
    • 10.8, 12.0 mm
    • Tab Width (mm)
    • Applicable FPC Cable Thickness (mm)
    • Mated Height (Min.)
    • 10.0, 11.0, 14.0, 16.0, 21.0, 23.0, 25.0, 27.0, 35.0, 37.0, 39.0, 41.0 mm
    • Mated Height (Max.)
    • 11.0, 12.0, 14.0, 15.0, 17.0, 22.0, 24.0, 26.0, 28.0, 35.0, 36.0, 38.0, 40.0, 42.0, 66.0 mm
    • Mated Height (STEP)
    • 10.0, 11.0, 12.0, 14.0, 15.0, 16.0, 17.0, 21.0, 22.0, 23.0, 24.0, 25.0, 26.0, 27.0, 28.0, 29.0, 30.0, 35.0, 36.0, 37.0, 38.0, 39.0, 40.0, 41.0, 42.0, 43.0, 44.0, 65.0, 66.0 mm
    • Number of Positions
    • 2
    • Remarks on Number of Positions
    • Floating Design
    • Yes
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Mating/Unmating Cycles
    • 100
    • Mounting Style
    • THT
    • Connector Orientation
    • Straight
    • Contact Plating
    • Gold, Silver
    • Rated Current
    • 40.0, 50.0, 60.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 300.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 300.0 V
    • Rated Voltage (DC) other
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Connector Type Details
  • IX
    Recommended

    IX Series

    [ix Industrial™]
    IEC Standard Compliant  Next-Generation Industrial Transmission Connector

    Multi-purpose, compact I/O connector for industrial machinery.
    IEC Standard IEC 61076-3-124 compliant
    Compact, robust and supports high speeds
    High EMC resistance

    1. Smaller Size, Greater Design Freedom
    2. Breakage Prevention
    3. Supports a Wide Range of Transmission Speeds
    4. Ethernet and others
    5. Superior Noise Resistance
    6. Easy, but Provides a Reliable Connection
    7. THR (Through-Hole Mounting) Compatible

    • Connector Type
    • Plug, Receptacle, Jack, Adapter
    • Parts
    • Panel Mounting Style
    • Cable Assembly
    • No
    • Cable Length
    • Generic Type
    • Industry Standard
    • Safety Standards
    • UL, C-UL/CSA
    • Performance Characteristics
    • CAT6A
    • Transmission Rate
    • 10.0 Gbps
    • Water Resistance
    • Salt Spray Test Duration (Corrosion Resistance)
    • Mating/Unmating Cycles
    • 5000
    • Number of Positions
    • 10
    • Remarks on Number of Positions
    • Contact Pitch
    • 1.0 mm
    • Contact Plating
    • Gold
    • Locking Style
    • Latch-lock
    • Rated Current
    • 3.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 50.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 60.0 V
    • Rated Voltage (DC) other
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight, Right angle
    • Mounting Side
    • Standard on-Board
    • Wire Termination Method
    • Soldering, IDC
    • Recommended Min. Wire Size (AWG)
    • 22, 25, 28
    • Recommended Max. Wire Size (AWG)
    • 22, 24, 26
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
  • K.FL2
    Recommended

    K.FL2 Series

    1.2mm Mated Height Max. Micro RF Connector

    1 Low profile RF connector (Mated height : 1.2mm Max.)

    2 Prevention of plug deformation during removal and enhanced mating retention force.

    3 Easy-to-identify mounting direction using the polarity key.

    4 Solder wicking and flux penetration prevention

    5 Excellent high-frequency performance

       - V.S.W.R. : 1.3 Max. (0 to 3GHz)

                             1.5 Max. (3 to 6GHz)

                             1.6 Max. (6 to 8GHz)

    6 Compatible with Pick & Place Mounting

    • Connector Type
    • Plug, Receptacle, Plug receptacle
    • Parts
    • Generic Type
    • Industry Standard
    • Water Resistance
    • Cable Assembly
    • No, Yes
    • Cable Length
    • 100 mm
    • Characteristic Impedance
    • 50.0 Ω
    • Frequency (Max.)
    • 8.0 GHz
    • V.S.W.R.
    • 1.5, 1.6 Max.
    • Number of Positions
    • Mating/Unmating Cycles
    • 20
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight, Right angle
    • Center Contact Plating
    • Gold
    • Outer Contact Plating
    • Recommended Coaxial Cable
    • Cable Outer Diameter
    • 0.64, 0.81 mm
    • Wire Termination Method
    • Soldering
    • Max. Wire Insulation Diameter
    • 0.61, 0.77 mm
    • Min. Wire Insulation Diameter
    • 0.67, 0.85 mm
    • Shield Diameter
    • 0.54, 0.65 mm
    • Center Conductor Diameter
    • 0.15 mm
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
  • KM32
    Recommended

    KM32 Series

    2.0mm Pitch, 0.5 Size, Wire-to-Board Connector

    1 Space-saving and Wide Variations
    2 Meets severe automotive requirements
    3 Excellent contact retention within a compact size
    4 High contact reliability with long effective mating length and 2-point
       contact design
    5    Safety design with center lock prevents incomplete mating,
          misinsertion and lock damage 

    • Connector Type
    • Contact, Socket, Header
    • Parts
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • Number of Positions
    • 2, 3, 4, 6, 8, 12, 16, 24
    • Number of Rows (Interface)
    • 1, 2
    • Mounting Pitch
    • 1.0, 2.0 mm
    • Contact Pitch
    • 2.0 mm
    • Connector Length
    • 7.0, 8.05, 8.15, 9.2, 10.2, 10.5 mm
    • Connector Width
    • 1.1, 4.6, 6.6, 7.5, 7.8, 8.6, 9.8, 11.5, 11.6, 12.6, 15.5, 15.8, 16.6, 18.7, 19.5, 19.8, 21.9, 22.7, 25.3, 25.9, 30.7, 33.9 mm
    • Connector Height
    • 1.6, 5.7, 5.85, 5.95, 7.25, 9.5 mm
    • Mounting Style
    • SMT
    • Mounting Side
    • PCB Stabilizing Feature
    • Soldering
    • Staggered Lead
    • Recommended PCB Thickness
    • 1.6 mm Max.
    • Connector Orientation
    • Straight, Right angle
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
    • 22
    • Recommended Max. Wire Size (AWG)
    • 22
    • Recommended Min. Wire Size (mm²)
    • 0.3 mm²
    • Recommended Max. Wire Size (mm²)
    • 0.3 mm²
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Panel Mounting Style
  • KMS-560A
    Recommended

    KMS-560A Series

    Miniature RF Switch for Automotive

    1 High Frequency: DC to 6GHz
    2 Contact Design to Prevent Dust Intrusion
    3 Wide Self-Alignment Range
    4 High Heat Resistance: 105℃
    5 Suitable for Automotive Applications
       such as Telematics, Infotainment, Antenna etc.
    6 Beryllium Free, Halogen Free

    • Connector Type
    • Plug, Receptacle
    • Parts
    • Generic Type
    • Industry Standard
    • Water Resistance
    • Cable Assembly
    • Cable Length
    • Characteristic Impedance
    • 50.0 Ω
    • Frequency (Max.)
    • 6.0 GHz
    • V.S.W.R.
    • 1.5, 1.6 Max.
    • Number of Positions
    • 1
    • Mating/Unmating Cycles
    • 100, 1000, 5000
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight, Right angle
    • Center Contact Plating
    • Nickel Plating, Au Plating
    • Outer Contact Plating
    • Recommended Coaxial Cable
    • 1.5D
    • Cable Outer Diameter
    • 3.4 mm
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
    • 85, 105 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Cable Color
    • Type 1 Mating Face Connector
    • Type 2 Mating Face Connector
    • Return Loss
  • KP10
    Recommended

    KP10 Series

    Micro SIM Card Connectors

    *Please contact our sales representative prior to your study for adopting the products to in-vehicle devices.

    KP10BH Series [Push-Pull, Low profile]
    1. Low profile 1.25mm height
    2. Reverse card insertion prevention design
    3. Buckling prevention eliminates contact damage
    4. Card detection switch (Normally open)
    5. Easy inspection with exposed contact design

     

    KP10BJ Series [Push-Pull, Ultra Low Profile]
    1. Space saving with ultra low profile
    2. Reverse card insertion prevention design
    3. Buckling prevention design
    4. Card detection switch (Normally Open)
    5. Easy inspection with exposed contact design

     

    KP10S Series [Push-Push, Ultra Low Profile]
    1. Ultra Low profile 1.18mm height
    2. Reverse card insertion protection
    3. Buckling prevention eliminates contact damage
    4. Card detection switch (Normally Close)
    5. Easy inspection with exposed contact design

     

    • Connector Type
    • Socket
    • Parts
    • Generic Type
    • Industry Standard
    • IEC
    • Recommended Card Type
    • Mounting Side
    • Standard on-Board
    • Mounting Style
    • SMT
    • CardBus
    • Metal Shields
    • Yes
    • Eject Button Side
    • Right
    • Connector Height
    • 1.18, 1.25 mm
    • Stand-off
    • Detection Switch
    • Yes
    • Eject Mechanism
    • Push-pull, Push-push
    • Contact Plating
    • Gold
    • Rated Current
    • 0.5 A
    • Mating/Unmating Cycles
    • 5000
    • Number of Positions
    • 6, 8
    • Mounting Pitch
    • Contact Pitch
    • 1.1, 2.54 mm
    • Rated Voltage (AC)
    • AC 10.0 V
    • Rated Voltage (DC)
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -30 ℃
  • KP13
    Recommended

    KP13 Series

    nano SIM Card Connectors
    *Please contact our sales representative prior to your study for adopting the products to in-vehicle devices.

    KP13B Series
    [Height 1.18mm Push-Push, Ultra Low Profile]

    1. Ultra Low profile 1.18mm height
    2. Incorrect card insertion prevention
    3. Card fly-out prevention
    4. Card detection switch
    5. Easy inspection with exposed contact design

    KP13C Series
    [Height 1.12mm Push-Pull, Ultra Low Profile]

    1. Low profile 1.12mm height
    2. Designed to release card from the rear of the socket
    3. Incorrect card insertion prevention
    4. Contact damage prevention
    5. Easy inspection with exposed contact design

    KP13CH Series
    [Height 1.12mm Push-Pull, Ultra Low Profile]

    1. Low profile 1.12mm height
    2. Designed to release card from the rear of the socket
    3. Incorrect card insertion prevention
    4. Contact damage prevention
    5. Easy inspection with exposed contact design

    KP13TS Series
    [Height 1.45mm Bar-push Type with Tray, nano SIM Card Connector]

    1. Easy to remove tray with eject pin
    2. Buckling prevention eliminates contact damage
    3. Enhanced retention force with dual side latches
    4. Card detection switch
    5. Easy inspection by exposed contact design

    • Connector Type
    • Socket
    • Parts
    • Generic Type
    • Industry Standard
    • IEC
    • Recommended Card Type
    • nano SIM Card
    • Mounting Side
    • Standard on-Board
    • Mounting Style
    • SMT
    • CardBus
    • Metal Shields
    • Yes
    • Eject Button Side
    • Right, Left
    • Connector Height
    • 0.84, 1.12, 1.18, 1.45, 2.58 mm
    • Stand-off
    • Detection Switch
    • Yes
    • Eject Mechanism
    • Push-pull, Push-push, Tray
    • Contact Plating
    • Gold
    • Rated Current
    • 0.5 A
    • Mating/Unmating Cycles
    • 3000, 5000
    • Number of Positions
    • 6, 12
    • Mounting Pitch
    • Contact Pitch
    • 2.54 mm
    • Rated Voltage (AC)
    • AC 10.0 V
    • Rated Voltage (DC)
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -30 ℃
  • KP21A
    Recommended

    KP21A Series

    Horizontal Type, Monopole Floating Board-to-Board Connector


    1.Slim & low-profile

    2.Long Effective Mating Length: 1.3mm

    3.Floating design

    4.Clear tactile click

    5.High current capability: 3A


     

    • Connector Type
    • Plug, Socket
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
    • 1.9 mm
    • Mated Height (Max.)
    • 1.9 mm
    • Mated Height (STEP)
    • 1.9 mm
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
    • AC 125.0 V
    • Rated Voltage (DC)
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55 ℃
  • KP27F
    Recommended

    KP27F Series

    0.5mm Pitch, 21mm Stacking Height,
    125℃ Heat Resistant, Floating Board-to-Board Connector

    1 Wide ±0.8mm floating range in the X and Y directions
    2 High speed transmission (8Gbps)
    3 Shield and grounding provide EMI protection
    4 Wide self-alignment range : ±1.2mm in X and Y directions
    5 Power contacts on each side of the connector (3A/Contact × 4 Contacts)

    • Connector Type
    • Plug, Socket
    • Parts
    • Industry Standard
    • IEC
    • Safety Standards
    • Performance Characteristics
    • Transmission Rate
    • 8.0 Gbps
    • Contact Pitch
    • 0.5 mm
    • Mounting Pitch
    • 0.5 mm
    • Tab Width (mm)
    • Mated Height (Min.)
    • 21.0 mm
    • Mated Height (Max.)
    • 21.0 mm
    • Mated Height (STEP)
    • 21.0 mm
    • Number of Positions
    • 60, 170
    • Remarks on Number of Positions
    • Floating Design
    • Yes
    • Mating/Unmating Cycles
    • 100
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight
    • Contact Plating
    • Gold
    • Rated Current
    • 0.5 A
    • Rated Voltage (AC)
    • AC 50.0 V
    • Rated Voltage (DC)
    • Operating Temperature Max.
    • 125 ℃
    • Operating Temperature Min.
    • -55 ℃
  • KW30
    Recommended

    KW30 Series

    [SignalBee™]

    1mm Pitch, Single-row, Center Lock, Wire-to-Board Connector (UL/C-UL Listed)

    1. Wide Variations
    2. High Contact Reliability
    3. High Vibration Resistance
    4. Safety design prevents incomplete mating, mis-insertion and lock damage
    5. Halogen-free
    6. UL/C-UL Compliant

    • Connector Type
    • Plug, Receptacle, Contact
    • Parts
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • UL, C-UL/CSA
    • Number of Positions
    • 2, 3, 4, 6, 7, 8, 10, 15
    • Rated Current
    • 1.0, 3.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 100.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 100.0 V
    • Rated Voltage (DC) other
    • Number of Rows (Interface)
    • 1
    • Mounting Pitch
    • 1.0, 2.0 mm
    • Contact Pitch
    • 1.0, 2.0 mm
    • Connector Length
    • 4.9, 5.0, 5.9, 6.0, 7.7, 8.0, 8.9, 9.0, 9.9, 10.0, 11.9, 12.0, 16.9, 17.0 mm
    • Connector Width
    • 4.35, 6.15, 6.85 mm
    • Connector Height
    • 3.85, 3.93, 3.95, 5.7 mm
    • Mounting Style
    • SMT
    • Mounting Side
    • Standard on-Board
    • PCB Stabilizing Feature
    • Soldering
    • Staggered Lead
    • No
    • Recommended PCB Thickness
    • 1.6 mm Max.
    • Connector Orientation
    • Straight, Right angle
    • Mating/Unmating Cycles
    • 30
    • Contact Plating
    • Gold
    • Plating Thickness
    • 0.2 μm
    • Housing Color
    • Black
    • Wire Termination Method
    • Crimping
    • Recommended Wire Type
    • Discrete wire
    • Recommended Min. Wire Size (AWG)
    • 28, 30, 32
    • Recommended Max. Wire Size (AWG)
    • 28, 30
    • Recommended Min. Wire Size (mm²)
    • 0.035, 0.057, 0.089 mm²
    • Recommended Max. Wire Size (mm²)
    • 0.057, 0.089 mm²
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
  • LF
    Recommended

    LF Series

    Shielded Small Waterproof Connector

    1. Small, Robust Design
    2. Bayonet Lock
    3. Waterproof : IP67/IP68* Compliant
    4. Easy Shielding Termination
    5. Easy Assembly
    6. Wide Variety of Configurations
    7. High Speed Transmission
    8. Safety Standard Certified
    9. RoHS2 Compliant

    • Connector Type
    • Plug, Receptacle, Jack, Others
    • Parts
    • Flange, Cap
    • Generic Type
    • Industry Standard
    • Safety Standards
    • UL, C-UL/CSA, TÜV
    • Performance Characteristics
    • CAT5e
    • Rated Current
    • 2.0, 4.0, 5.0, 10.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 30.0, 60.0, 125.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 42.0, 60.0, 125.0, 175.0 V
    • Rated Voltage (DC) other
    • Number of Positions
    • 3, 4, 6, 11, 12, 20
    • Remarks on Number of Positions
    • Hybrid 11pos. : Power 4pos. 10A, Signal 7pos. 2A, Hybrid 6pos. : Power 2pos. 4A, Signal 4pos. 1A
    • Shell Size (mm)
    • 7, 10, 13 mm
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
    • IPX7, IP X8
    • Contact Resistance
    • Withstanding Voltage
    • 300, 1250 V Max.
    • Locking Style
    • Friction, Screw, Bayonet
    • Wire Termination Method
    • Soldering, Crimping
    • Cable Outer Diameter
    • 5.0, 7.3, 8.7 mm
    • Mating/Unmating Cycles
    • 1000
    • Finger Protection
    • No
    • Metal Shields
    • No, Yes
    • Mounting Style
    • THT
    • Contact Plating
    • Gold
    • Salt Spray Test Duration (Corrosion Resistance)
    • 48, 500 h
    • Shell Material
    • Metal
    • Finish on Shell
    • Nickel, Chrome
    • Connector Type Details
    • Accessory
  • MF11BMT
    Recommended

    MF11BMT Series

    Water-Proof Optical Connector with MT Ferrule



    1. Water-proof multi-pos. connector

    MT Ferrule into waterproof metal shell.

    2. Bayonet lock

    Easy and secure installation and removal with Bayonet lock design.

    3. Harsh environments

    IP67 water-proof compliant.

    4. MPO cleaner can be used

    Plug and receptacle can be cleaned with MPO cleaner.

    5. 5000 mating times

    Robust metal shell enables 5000 insertion/extraction.

    • Connector Type
    • Plug, Receptacle, Others
    • Parts
    • Panel Mounting Style
    • Screw, Bulk-head
    • Generic Type
    • Industry Standard
    • Water Resistance
    • IP 67
    • Salt Spray Test Duration (Corrosion Resistance)
    • Cable Assembly
    • No, Yes
    • Cable Length
    • Recommended Optical Fiber
    • MM-50/125
    • Fiber Material
    • Silica glass
    • Ferrule Shape
    • Operating Wavelength
    • 850,1300 nm
    • Mating/Unmating Cycles
    • 5000
    • Number of Positions
    • 12, 24
    • Remarks on Number of Positions
    • Contact Plating
    • Operating Temperature Max.
    • 60 ℃
    • Operating Temperature Min.
    • -20 ℃
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
    • Accessory
  • MMCX
    Recommended

    MMCX Series

    Ultra-small Push-on Coaxial Connector

    1. Push-on System for Easy Attachment and Removal
    2. Applicable Cable
     RG Type High Frequency Coaxial Cable
     ・RG-178B/U (ø1.8)
     ・RG-316/U (ø2.59 Max.)
     Extra-fine Fluororesin Cable
     ・Single Shielded Cable(ø1.13,ø1.37,ø1.48)
     ・Double Shielded Cable(ø1.32)
     Semi-flexible Cable
     ・External conductor diameter equivalent to 0.085 inches
     (With jacket finishing diameter is ø2.5)
     ・External conductor diameter equivalent to 0.047 inches
     (With jacket finishing diameter is ø1.44)
    3. Double-ended Cable Assembly with Other Hirose Series
    4. High Frequency Characteristics
     Guaranteed frequency : DC to 8GHz
    (The guaranteed frequency of some parts is DC to 6GHz.)
    5. Two Types of Plugs Available
    6. RoHS2 Compliant

    • Connector Type
    • Plug, Receptacle, Jack
    • Parts
    • Generic Type
    • MMCX
    • Industry Standard
    • Water Resistance
    • Cable Assembly
    • No, Yes
    • Cable Length
    • 100, 150, 200, 300, 400, 500 mm
    • Characteristic Impedance
    • 50.0 Ω
    • Frequency (Max.)
    • 6.0, 8.0 GHz
    • V.S.W.R.
    • Number of Positions
    • 1
    • Mating/Unmating Cycles
    • 100, 500
    • Mounting Style
    • SMT, THT
    • Connector Orientation
    • Straight, Right angle
    • Center Contact Plating
    • Gold
    • Outer Contact Plating
    • Gold
    • Recommended Coaxial Cable
    • RG-178B/U, RG-316/U
    • Cable Outer Diameter
    • 1.32, 1.37, 2.4 mm
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
    • Gray, Brown, Black
    • Type 1 Mating Face Connector
    • Type 2 Mating Face Connector
    • Return Loss
    • Connector Type Details
  • MRF14
    Recommended

    MRF14 Series

    Non-Magnetic, Long-Life Connector

    <Whole Series>
    1. Non-magnetic
    2. Long life (Mating Durability : 60,000 times)
     

    <Coaxial Type>
    1. Available in 4, 8pos. Housing
    2. High Impedance Matching
    3. Easy Insertion and Removal, Low Insertion and Removal Force


    <Signal Type>
    1. 14pos. Housing
    2. Compact and Lightweight Design
    3. Support for Through-Hole Mounting and In- Line Cable Harness

    • Connector Type
    • Plug, Jack, Contact
    • Parts
    • Generic Type
    • Industry Standard
    • Water Resistance
    • Cable Assembly
    • No
    • Cable Length
    • Characteristic Impedance
    • 50.0 Ω
    • Frequency (Max.)
    • 1.0 GHz
    • V.S.W.R.
    • Number of Positions
    • 1
    • Mating/Unmating Cycles
    • 60000
    • Mounting Style
    • THT
    • Connector Orientation
    • Straight, Right angle
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
    • 1.37, 1.42 mm
    • Min. Wire Insulation Diameter
    • 1.37, 1.42 mm
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
    • Housing
  • MS-156C
    Recommended

    MS-156C Series

    1.35mm Height, Coaxial Switch for Ultra Small Size Inspection

    1. Low Insertion Loss
    2. Low Profile, and Space-Saving
    3. Performs Over a Wide Frequency Range
    4. Corresponding to Automatic Mounting
    5. Halogen- free, RoHS2 Compliant

    • Connector Type
    • Plug, Receptacle, Adapter
    • Parts
    • Generic Type
    • SMA, N
    • Industry Standard
    • Water Resistance
    • Cable Assembly
    • No, Yes
    • Cable Length
    • 100, 150, 200, 250, 300, 400, 500, 600, 1000 mm
    • Characteristic Impedance
    • 50.0 Ω
    • Frequency (Max.)
    • 6.0, 11.0 GHz
    • V.S.W.R.
    • Number of Positions
    • 1
    • Mating/Unmating Cycles
    • 30, 100, 500, 10000, 100000, 200000
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight, Right angle
    • Center Contact Plating
    • Gold
    • Outer Contact Plating
    • Gold, Nickel
    • Recommended Coaxial Cable
    • Cable Outer Diameter
    • 1.13, 3.4 mm
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
    • -40, -30 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • Gray, Black
    • Type 1 Mating Face Connector
    • MS-156C, SMA
    • Type 2 Mating Face Connector
    • SMA, N
    • Return Loss
    • Connector Type Details
  • MS-180
    Recommended

    MS-180 Series

    Subminiature Coaxial Switch 0.85mm Height, 0 to 11GHz

    1. Performs over a wide frequency range
    Applicable frequencies range over a wide bandwidth, from 0 to 11GHz.

    2. Low insertion loss
    0.1 dB Max. up to 3GHz (not mated with the probe).
    0.2 dB Max. up to 6GHz (not mated with the probe).
    0.3 dB Max. up to 11GHz (not mated with the probe).

    3. Space-saving and low profile design
    0.85mm high above the board.
    1.8mm x 1.8mm board space occupation.

    4. Minimized Keep Out area and inspection port on chassis
    Thanks to thinner probing tip in 2.24mm outer
    diameter, customer are able to achieve better space saving design.

    5. Automatic board placement
    Packaged on tape-and-reel the receptacles can be placed with vacuum nozzles of the automatic placement equipment.

    6. Beryllium Free, Halogen Free
    Chlorine, and Bromine are not used in the receptacles.
    Definition according to IEC 61249-2-21.

    • Connector Type
    • Plug, Receptacle, Adapter
    • Parts
    • Generic Type
    • SMA, SMPM
    • Industry Standard
    • Water Resistance
    • Cable Assembly
    • No, Yes
    • Cable Length
    • 100, 150, 200, 300 mm
    • Characteristic Impedance
    • 50.0 Ω
    • Frequency (Max.)
    • 6.0, 8.0, 11.0 GHz
    • V.S.W.R.
    • Number of Positions
    • 1
    • Mating/Unmating Cycles
    • 100, 500, 10000, 100000, 1000000
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight, Right angle
    • Center Contact Plating
    • Gold
    • Outer Contact Plating
    • Gold, Nickel
    • Recommended Coaxial Cable
    • Cable Outer Diameter
    • 0.81, 1.37 mm
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
    • 70, 85 ℃
    • Operating Temperature Min.
    • -40, -30 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • White, Gray
    • Type 1 Mating Face Connector
    • SMA, MS-180
    • Type 2 Mating Face Connector
    • SMA
    • Return Loss
    • Connector Type Details
Results:362items