
-
Category
-
I/O Connectors
List of useful search tools
-
Standard Products
List of useful search tools
-
Wire-to-Board
List of useful search tools
-
Board-to-Board, Board-to-FPC
-
FPC/FFC Connectors
List of useful search tools
-
RF/Coaxial
List of useful search tools
-
Fiber Optic Connectors
List of useful search tools
-
Modular Connectors / Ethernet Connectors
List of useful search tools
-
Wire-to-Wire
List of useful search tools
-
IC Card/IC Socket
List of useful search tools
-
Card Edge Connectors
List of useful search tools
-
Automotive Connectors
List of useful search tools
-
Power Connectors
List of useful search tools
-
High Speed Connectors
List of useful search tools
-
Sealed connector
List of useful search tools
-
I/O Connectors
-
Applications
- Consumer
-
Smartphone & Wearable
Recently Reviewed Application
Recommended Applications
-
Smart Appliances
Recently Reviewed Application
Recommended Applications
-
PC & Tablet
Recently Reviewed Application
Recommended Applications
-
Other Consumer Equipment
Recently Reviewed Application
Recommended Applications
- Automotive
-
Autonomous Car
Recently Reviewed Application
Recommended Applications
-
Powertrain (For Automotive)
Recently Reviewed Application
Recommended Applications
-
Infotainment (For Automotive)
Recently Reviewed Application
Recommended Applications
-
Connected Cars
Recently Reviewed Application
Recommended Applications
-
Automotive Lighting
Recently Reviewed Application
Recommended Applications
- Industrial Machinery
-
Smart Grid
Recently Reviewed Application
Recommended Applications
-
Industrial Automation
Recently Reviewed Application
Recommended Applications
-
Robots
Recently Reviewed Application
Recommended Applications
-
Medical
Recently Reviewed Application
Recommended Applications
-
Telecommunications/Networking
Recently Reviewed Application
Recommended Applications
-
Data Centers
Recently Reviewed Application
Recommended Applications
-
Rail/Commercial Vehicles
Recently Reviewed Application
Recommended Applications
-
Other Industrial Equipment
Recently Reviewed Application
Recommended Applications
-
Office Automation
Recently Reviewed Application
Recommended Applications

KP13 Series Recommended
nano SIM Card Connectors
Features
nano SIM Card Connectors
*Please contact our sales representative prior to your study for adopting the products to in-vehicle devices.
KP13B Series
[Height 1.18mm Push-Push, Ultra Low Profile]
1. Ultra Low profile 1.18mm height
2. Incorrect card insertion prevention
3. Card fly-out prevention
4. Card detection switch
5. Easy inspection with exposed contact design
KP13C Series
[Height 1.12mm Push-Pull, Ultra Low Profile]
1. Low profile 1.12mm height
2. Designed to release card from the rear of the socket
3. Incorrect card insertion prevention
4. Contact damage prevention
5. Easy inspection with exposed contact design
KP13CH Series
[Height 1.12mm Push-Pull, Ultra Low Profile]
1. Low profile 1.12mm height
2. Designed to release card from the rear of the socket
3. Incorrect card insertion prevention
4. Contact damage prevention
5. Easy inspection with exposed contact design
KP13TS Series
[Height 1.45mm Bar-push Type with Tray, nano SIM Card Connector]
1. Easy to remove tray with eject pin
2. Buckling prevention eliminates contact damage
3. Enhanced retention force with dual side latches
4. Card detection switch
5. Easy inspection by exposed contact design
- Connector Type
- Socket
- Parts
- Generic Type
- Industry Standard
- IEC
- Recommended Card Type
- nano SIM Card
- Mounting Side
- Standard on-Board
- Mounting Style
- SMT
- CardBus
- Metal Shields
- Yes
- Eject Button Side
- Right, Left
- Connector Height
- 0.84, 1.12, 1.18, 1.45, 2.58 mm
- Stand-off
- Detection Switch
- Yes
- Eject Mechanism
- Push-pull, Push-push, Tray
- Contact Plating
- Gold
- Rated Current
- 0.5 A
- Rated Current other
- Mating/Unmating Cycles
- 3000, 5000
- Number of Positions
- 6, 12
- Mounting Pitch
- Contact Pitch
- 2.54 mm
- Rated Voltage (AC)
- AC 10.0 V
- Rated Voltage (AC) other
- Rated Voltage (DC)
- Rated Voltage (DC) other
- Operating Temperature Max.
- 85 ℃
- Operating Temperature Min.
- -40, -30 ℃
- Floating Range(XY)(mm)
- Effective Mating Length(Z)(mm)
- Connector Type Details
Major Applications/Product Categories
List of Connectors (Specification Sheet, 2D drawings, 3D models, Distributor inventory)
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.