
-
Category
-
I/O Connectors
List of useful search tools
-
Standard Products
List of useful search tools
-
Wire-to-Board
List of useful search tools
-
Board-to-Board, Board-to-FPC
-
FPC/FFC Connectors
List of useful search tools
-
RF/Coaxial
List of useful search tools
-
Fiber Optic Connectors
List of useful search tools
-
Modular Connectors / Ethernet Connectors
List of useful search tools
-
Wire-to-Wire
List of useful search tools
-
IC Card/IC Socket
List of useful search tools
-
Card Edge Connectors
List of useful search tools
-
Automotive Connectors
List of useful search tools
-
Power Connectors
List of useful search tools
-
High Speed Connectors
List of useful search tools
-
Sealed connector
List of useful search tools
-
I/O Connectors
-
Applications
- Consumer
-
Smartphone & Wearable
Recently Reviewed Application
Recommended Applications
-
Smart Appliances
Recently Reviewed Application
Recommended Applications
-
PC & Tablet
Recently Reviewed Application
Recommended Applications
-
Other Consumer Equipment
Recently Reviewed Application
Recommended Applications
- Automotive
-
Autonomous Car
Recently Reviewed Application
Recommended Applications
-
Powertrain (For Automotive)
Recently Reviewed Application
Recommended Applications
-
Infotainment (For Automotive)
Recently Reviewed Application
Recommended Applications
-
Connected Cars
Recently Reviewed Application
Recommended Applications
-
Automotive Lighting
Recently Reviewed Application
Recommended Applications
- Industrial Machinery
-
Smart Grid
Recently Reviewed Application
Recommended Applications
-
Industrial Automation
Recently Reviewed Application
Recommended Applications
-
Robots
Recently Reviewed Application
Recommended Applications
-
Medical
Recently Reviewed Application
Recommended Applications
-
Telecommunications/Networking
Recently Reviewed Application
Recommended Applications
-
Data Centers
Recently Reviewed Application
Recommended Applications
-
Rail/Commercial Vehicles
Recently Reviewed Application
Recommended Applications
-
Other Industrial Equipment
Recently Reviewed Application
Recommended Applications
-
Office Automation
Recently Reviewed Application
Recommended Applications

KP10 Series
Micro SIM Card Connectors
Features
Micro SIM Card Connectors
*Please contact our sales representative prior to your study for adopting the products to in-vehicle devices.
KP10BJ Series [Push-Pull, Ultra Low Profile]
1. Space saving with ultra low profile
2. Reverse card insertion prevention design
3. Buckling prevention design
4. Card detection switch (Normally Open)
5. Easy inspection with exposed contact design
Specifications
- Connector Type
- Socket
- Parts
- Generic Type
- Industry Standard
- IEC
- Recommended Card Type
- Mounting Side
- Standard on-Board
- Mounting Style
- SMT
- CardBus
- Metal Shields
- Yes
- Eject Button Side
- Right
- Connector Height
- 1.18, 1.25 mm
- Stand-off
- Detection Switch
- Yes
- Eject Mechanism
- Push-pull, Push-push
- Contact Plating
- Gold
- Rated Current
- 0.5 A
- Rated Current other
- Mating/Unmating Cycles
- 5000
- Number of Positions
- 6, 8
- Mounting Pitch
- Contact Pitch
- 1.1, 2.54 mm
- Rated Voltage (AC)
- AC 10.0 V
- Rated Voltage (AC) other
- Rated Voltage (DC)
- Rated Voltage (DC) other
- Operating Temperature Max.
- 85 ℃
- Operating Temperature Min.
- -40, -30 ℃
- Floating Range(XY)(mm)
- Effective Mating Length(Z)(mm)
- Connector Type Details
Major Applications/Product Categories
List of Connectors (Specification Sheet, 2D drawings, 3D models, Distributor inventory)
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.