Global icon

IT3 Series Recommended

High-Speed (10⁺Gbps) BGA Mezzanine Connectors


Features

BGA Mezzanine Connector Supporting 10⁺Gbps

1. Original 3 piece design
2. Stacking Height: 17-42mm
3. Staggered1.5mm×1.75mmball grid array
4. No.of Pos.: 100,200,300(Signal)+ 90%(Additional Grounds)
5. Differential, single-ended and power
6. Low mating/extracting forces for easy operability
7. Wide mating misalignment tolerances for multiple connector use
8. Can be used to provide high current when used with IT-P

  • Connector Type
  • Plug, Receptacle, Interposer
  • Parts
  • Industry Standard
  • Safety Standards
  • Performance Characteristics
  • Ethernet
  • Transmission Rate
  • 10.0, 25.0 Gbps
  • Contact Pitch
  • 1.5 mm
  • Mounting Pitch
  • 1.5 mm
  • Tab Width (mm)
  • Applicable FPC Cable Thickness (mm)
  • Mated Height (Min.)
  • 14.0, 15.0, 17.0, 18.0, 20.0, 22.0, 25.0, 26.0, 28.0, 30.0, 32.0, 35.0, 38.0, 40.0 mm
  • Mated Height (Max.)
  • 14.0, 15.0, 17.0, 19.0, 21.0, 24.0, 25.0, 27.0, 29.0, 30.0, 31.0, 34.0, 37.0, 38.0, 39.0, 40.0, 42.0 mm
  • Mated Height (STEP)
  • 14.0, 15.0, 17.0, 18.0, 19.0, 20.0, 21.0, 22.0, 23.0, 24.0, 25.0, 26.0, 27.0, 28.0, 29.0, 30.0, 31.0, 32.0, 33.0, 34.0, 35.0, 36.0, 37.0, 38.0, 39.0, 40.0, 41.0, 42.0 mm
  • Number of Positions
  • 100, 200, 300
  • Remarks on Number of Positions
  • Floating Design
  • No, Yes
  • Floating Range(XY)(mm)
  • Effective Mating Length(Z)(mm)
  • Mating/Unmating Cycles
  • 100
  • Mounting Style
  • BGA
  • Connector Orientation
  • Straight
  • Contact Plating
  • Gold
  • Rated Current
  • 0.5 A
  • Rated Current other
  • Rated Voltage (AC)
  • AC 50.0 V
  • Rated Voltage (AC) other
  • Rated Voltage (DC)
  • Rated Voltage (DC) other
  • Operating Temperature Max.
  • 85 ℃
  • Operating Temperature Min.
  • -55 ℃
  • Connector Type Details

List of Connectors (Specification Sheet, 2D drawings, 3D models, Distributor inventory)