- Product Top
- Category
-
Applications
- Consumer
- Smartphone & Wearable
- Smart Appliances
- PC & Tablet
- Other Consumer Equipment
- Automotive
- Autonomous Car
- Powertrain (For Automotive)
- Infotainment (For Automotive)
- Connected Cars
- Automotive Lighting
- Industrial Machinery
- Smart Grid
- Industrial Automation
- Robots
- Medical
- Telecommunications/Networking
- Data Centers
- Rail/Commercial Vehicles
- Other Industrial Equipment
- Office Automation
- Search Specification
- Favorite List * Member login required
- Inquiry List * Member login required
K.FL2 Series Recommended
1.2mm Mated Height Max. Micro RF Connector
Features
1.2mm Mated Height Max. Micro RF Connector
1 Low profile RF connector (Mated height : 1.2mm Max.)
2 Prevention of plug deformation at removal and improved mating retention force
3 Easy to check the mounting direction using the polarity key
4 Solder wicking / Flux penetration prevention
5 Excellent high frequency performance
- V.S.W.R : 1.3 Max. (0 to 3GHz)
1.5 Max. (3 to 6GHz
1.6 Max. (6 to 8GHz)
6 Pick & Place Mounting
Specifications
- Connector Type
- Plug, Receptacle, Plug receptacle
- Parts
- Generic Type
- Industry Standard
- Water Resistance
- Cable Assembly
- No, Yes
- Cable Length
- 100 mm
- Characteristic Impedance
- 50.0 Ω
- Frequency (Max.)
- 8.0 GHz
- V.S.W.R.
- 1.5, 1.6 Max.
- Number of Positions
- Mating/Unmating Cycles
- 20
- Mounting Style
- SMT
- Connector Orientation
- Straight, Right angle
- Center Contact Plating
- Gold
- Outer Contact Plating
- Recommended Coaxial Cable
- Cable Outer Diameter
- 0.64, 0.81 mm
- Wire Termination Method
- Soldering
- Max. Wire Insulation Diameter
- 0.61, 0.77 mm
- Min. Wire Insulation Diameter
- 0.67, 0.85 mm
- Shield Diameter
- 0.54, 0.65 mm
- Center Conductor Diameter
- 0.15 mm
- Notes on Recommended Wire
- Operating Temperature Max.
- 90 ℃
- Operating Temperature Min.
- -40 ℃
- Cable Color
- Type 1 Mating Face Connector
- Type 2 Mating Face Connector
- Return Loss
List of Connectors (Specification Sheet, 2D drawings, 3D models, Distributor inventory)
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.