MMCX Series Recommended
Ultra Miniature Snap-On Coaxial Connectors (for PC Card Type II)
Features
Ultra-small Push-on Coaxial Connector
1. Push-on System for Easy Attachment and Removal
2. Applicable Cable
RG Type High Frequency Coaxial Cable
・RG-178B/U (ø1.8)
・RG-316/U (ø2.59 Max.)
Extra-fine Fluororesin Cable
・Single Shielded Cable(ø1.13,ø1.37,ø1.48)
・Double Shielded Cable(ø1.32)
Semi-flexible Cable
・External conductor diameter equivalent to 0.085 inches
(With jacket finishing diameter is ø2.5)
・External conductor diameter equivalent to 0.047 inches
(With jacket finishing diameter is ø1.44)
3. Double-ended Cable Assembly with Other Hirose Series
4. High Frequency Characteristics
Guaranteed frequency : DC to 8GHz
(The guaranteed frequency of some parts is DC to 6GHz.)
5. Two Types of Plugs Available
6. RoHS2 Compliant
- Connector Type
- Plug, Receptacle, Jack
- Parts
- Generic Type
- MMCX
- Industry Standard
- Water Resistance
- Cable Assembly
- No
- Cable Length
- Characteristic Impedance
- 50.0 Ω
- Frequency (Max.)
- 6.0, 8.0 GHz
- V.S.W.R.
- Number of Positions
- 1
- Mating/Unmating Cycles
- 100, 500
- Mounting Style
- SMT, THT
- Connector Orientation
- Straight, Right angle
- Center Contact Plating
- Gold
- Outer Contact Plating
- Gold
- Recommended Coaxial Cable
- RG-178B/U
- Cable Outer Diameter
- Wire Termination Method
- Max. Wire Insulation Diameter
- Min. Wire Insulation Diameter
- Shield Diameter
- Center Conductor Diameter
- Notes on Recommended Wire
- Operating Temperature Max.
- 85 ℃
- Operating Temperature Min.
- -55 ℃
- Mounting direction
- Floating Range(XY)(mm)
- Effective Mating Length(Z)(mm)
- Cable Color
- Type 1 Mating Face Connector
- Type 2 Mating Face Connector
- Return Loss
- Connector Type Details
List of Connectors (Specification Sheet, 2D drawings, 3D models, Distributor inventory)
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.