- Product Top
- Category
-
Applications
- Smartphone & Wearable
- Smart Appliances
- PC & Tablet
- Other Consumer Equipment
- Autonomous Car
- Powertrain (For Automotive)
- Infotainment (For Automotive)
- Connected Cars
- Automotive Lighting
- Smart Grid
- Industrial Automation
- Robots
- Medical
- Telecommunications/Networking
- Data Centers
- Rail/Commercial Vehicles
- Other Industrial Equipment
- Office Automation
- Search Specification
- Favorite List * Member login required
- Inquiry List * Member login required

LF Series Recommended
Shielded Small Waterproof Connector
Features
Shielded Small Waterproof Connector
1. Small, Robust Design
2. Bayonet Lock
3. Waterproof : IP67/IP68* Compliant
4. Easy Shielding Termination
5. Easy Assembly
6. Wide Variety of Configurations
7. High Speed Transmission
8. Safety Standard Certified
9. RoHS2 Compliant
LF series - Shielded Small Waterproof Connector -
Rugged & space-saving metal shell connecters sealed to IP67&68 for water-proof
are designed to withstand harsh industrial environments.

Specifications
- Connector Type
- Plug, Receptacle, Jack, Accessory
- Parts
- Flange, Cap
- Generic Type
- Industry Standard
- Safety Standards
- UL, C-UL/CSA, TÜV
- Performance Characteristics
- CAT5e
- Rated Current
- 2.0, 4.0, 5.0, 10.0 A
- Rated Voltage (AC)
- AC 30.0, 60.0, 125.0 V
- Rated Voltage (DC)
- DC 42.0, 60.0, 125.0, 175.0 V
- Number of Positions
- 3, 4, 6, 11, 12, 20
- Remarks on Number of Positions
- Operating Temperature Max.
- 85 ℃
- Operating Temperature Min.
- -25 ℃
- Water Resistance
- IP 68
- Contact Resistance
- Withstanding Voltage
- 300, 1250 V Max.
- Locking Style
- Friction, Screw, Bayonet
- Wire Termination Method
- Soldering, Crimping
- Cable Outer Diameter
- 5.0, 5.3, 7.3, 7.6, 8.7, 9.0 mm
- Mating/Unmating Cycles
- 100, 1000
- Finger Protection
- No
- Metal Shields
- No, Yes
- Mounting Style
- THT
- Contact Plating
- Gold
- Salt Spray Test Duration (Corrosion Resistance)
- 48, 500 h
- Shell Material
- Metal
- Finish on Shell
- Nickel, Chrome
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.