Global icon

Base Transmission Stations

Base Transmission Stations

Wire-to-Board

  • DF11

    Recommended

    [SignalBee™] 2.0mm Double-Row Connectors (UL/CSA Certified)

  • DF13

    Recommended

    [SignalBee™]1.25mm Pitch Miniature Crimping Connectors (UL Certified)

  • DF22

    Recommended

    [EnerBee™]7.92mm Pitch 43A Internal Power Supply Connectors (UL/C-UL/TÜV)

  • DF57

    Recommended

    [SnapBee™]Low Profile Swing-Lock Bd.-to-Wire for Power (UL/CSA Certified)

  • DF59

    Recommended

    [SnapBee™]2.0mm Pitch, Multi Functional Connectors (UL/CSA Certified)

more

Internal RF Connector

  • DC to 3GHz 3.0mm Mated Height Micro Coaxial Connectors

  • HRM

    SMA (Sub-Miniature Type A) Coaxial Connectors (MIL-C-39012)

  • MMCX

    Recommended

    Ultra Miniature Snap-On Coaxial Connectors (for PC Card Type II)

  • Coaxial Connectors for DIN 41612 (M Style)

  • U.FL

    Recommended

    1.9mm/2.3-2.4mm Mated Height Ultra Small SMT Coaxial Connectors

I/O

  • Plastic-Shelled Waterproof (IP67/IP68) Outdoor Use Connectors

  • Waterproof (IP67/IP68) Connectors for Outdoor Use

  • Waterproof (IP67/IP68) Circular Connectors

  • LF

    Recommended

    Miniature Waterproof (IP67/IP68) Shielded Connectors

  • Subminiature, Waterproof Duplex Fiber Optic Connectors

more

Board-to-Board

  • FX10

    Recommended

    [FunctionMAX™]15+Gbps 0.5mm Pitch 4.0-5.0mm Stack Height for OIF-MSA-100GLH

  • FX18

    Recommended

    [FunctionMAX™]High Speed Transmission, 0.8mm Pitch for PCB Connections

  • FX20

    Recommended

    [FunctionMAX™]0.5mm Pitch, Board-to-Board Connectors with Floating Structure

  • FX30

    Recommended

    [FunctionMAX™]13-25A, Position Misalignment Absorption, Power Supply for BtoB

  • FX8C

    Recommended

    [FunctionMAX™]0.6mm Pitch 5.0mm to 16.0mm Stacking Height Connectors

more
Product list for this application