Global icon

Results:1items
  • JR-W

    JR-W Series

    Waterproof Circular Connectors

    1. Waterproof
    The JR-W series is a rugged, waterproof connector series that is IPX7 and IPX8 rated in the mated condition.
    2. Corrosion resistance
    The outer shell is plated to improve corrosion resistance, allowing this connector to be used in various environments.

     

    • Connector Type
    • Plug, Receptacle, Contact, Others
    • Parts
    • Clamp metal, Cap, CAP
    • Generic Type
    • Industry Standard
    • Safety Standards
    • UL, TÜV
    • Performance Characteristics
    • Rated Current
    • 3.0, 5.0, 10.0, 15.0, 30.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 100.0, 250.0, 300.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 140.0, 350.0, 420.0 V
    • Rated Voltage (DC) other
    • Number of Positions
    • 3, 4, 5, 7, 10, 24
    • Remarks on Number of Positions
    • Shell Size (mm)
    • 25, 13, 16, 21 mm
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -25 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Water Resistance
    • IPX7, IP X8
    • Contact Resistance
    • 3.0, 5.0 mΩ Max.
    • Withstanding Voltage
    • 1000, 3000 V Max.
    • Locking Style
    • Screw
    • Wire Termination Method
    • Soldering, Crimping
    • Cable Outer Diameter
    • 4.0, 5.0, 6.0, 7.0, 8.0, 9.0, 10.0, 11.0, 12.0, 14.0, 16.0, 18.0 mm
    • Mating/Unmating Cycles
    • 100, 500
    • Finger Protection
    • No
    • Metal Shields
    • No
    • Mounting Style
    • Contact Plating
    • Silver
    • Salt Spray Test Duration (Corrosion Resistance)
    • 500 h
    • Shell Material
    • Metal
    • Finish on Shell
    • Nickel, Chrome
    • Connector Type Details
    • Code clamp, Accessory
Results:1items