Global icon

SMP Series Recommended

SMP Coaxial Connectors MIL Standard Compliant


Features

SMP Coaxial Connectors MIL Standard Compliant

1. Excellent High Frequency performance
2. Easy push-on lock
3. Wide variations
4. MIL Standard compliant (MIL-STD-348B)
5. RoHS2 compliant
6. Halogen-free

  • Connector Type
  • Receptacle, Jack, Adapter
  • Parts
  • Generic Type
  • SMA, SMP
  • Industry Standard
  • MIL
  • Water Resistance
  • Cable Assembly
  • No, Yes
  • Cable Length
  • 100, 200, 300, 500 mm
  • Characteristic Impedance
  • 50.0 Ω
  • Frequency (Max.)
  • 18.0, 30.0, 40.0 GHz
  • V.S.W.R.
  • 1.5 Max.
  • Number of Positions
  • 1
  • Mating/Unmating Cycles
  • 100, 500, 1000
  • Mounting Style
  • Connector Orientation
  • Straight, Right angle
  • Center Contact Plating
  • Gold
  • Outer Contact Plating
  • Gold
  • Recommended Coaxial Cable
  • 0.085 Inch Flexible Cable
  • Cable Outer Diameter
  • 1.44, 2.5 mm
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
  • Blue, Green
  • Type 1 Mating Face Connector
  • SMP, SMA, SMP(FD), SMP(SB)
  • Type 2 Mating Face Connector
  • SMP, 2.92mm
  • Return Loss
  • Connector Type Details

List of Connectors (Specification Sheet, 2D drawings, 3D models, Distributor inventory)

In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.