Global icon

Results:1items
  • LF
    Recommended

    LF Series

    Shielded Small Waterproof Connector
    1.  Small, Robust Design
    2.  Bayonet Lock
    3.  Waterproof : IPX7/IPX8 Compliant
    4.  Easy Shielding Termination
    5.  Easy Assembly
    6.  Wide Variety of Configurations
    7.  High Speed Transmission
      Cat.5e (1Gbps) and Cat.6A (10Gbps) High-speed Ethernet support
    8.  Suited for Long-Term Outdoor Use
    9.  Safety Standard Certified
    10. RoHS2 Compliant

    • Connector Type
    • Plug, Receptacle, Jack, Others
    • Parts
    • Flange, Cap
    • Generic Type
    • Industry Standard
    • Safety Standards
    • UL, C-UL/CSA, TÜV
    • Performance Characteristics
    • CAT5e, CAT6A
    • Rated Current
    • 2.0, 4.0, 5.0, 10.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 30.0, 50.0, 60.0, 125.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 42.0, 60.0, 125.0, 175.0 V
    • Rated Voltage (DC) other
    • Number of Positions
    • 3, 4, 6, 8, 11, 12, 20
    • Remarks on Number of Positions
    • Hybrid 11pos. : Power 4pos. 10A, Signal 7pos. 2A, Hybrid 6pos. : Power 2pos. 4A, Signal 4pos. 1A
    • Shell Size (mm)
    • 7, 10, 13 mm
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -25 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Water Resistance
    • IPX7, IP X8
    • Contact Resistance
    • Withstanding Voltage
    • 300, 1000, 1250 V Max.
    • Locking Style
    • Friction, Screw, Bayonet
    • Wire Termination Method
    • Soldering, Crimping
    • Cable Outer Diameter
    • 5.0, 6.5, 6.9, 7.3, 8.7 mm
    • Mating/Unmating Cycles
    • 1000
    • Finger Protection
    • No
    • Metal Shields
    • No, Yes
    • Mounting Style
    • THT
    • Contact Plating
    • Gold
    • Salt Spray Test Duration (Corrosion Resistance)
    • 48, 500 h
    • Shell Material
    • Metal
    • Finish on Shell
    • Nickel, Chrome
    • Connector Type Details
    • Accessory
Results:1items