Global icon

Results:2items
  • HR34P
    Recommended

    HR34P Series

    Small and Waterproof Blind Mate Connector

    1 Blind mate connection for efficient assembly

    2 Floating design allows easy mating

         Floating Amount: ±0.5mm in X and Y directions

    3 IPX7/IPX8* waterproof (when mated)

    4 Keyed housing prevents incorrect mating

    • Connector Type
    • Plug, Receptacle, Others
    • Parts
    • Generic Type
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Rated Current
    • 3.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 200.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 250.0 V
    • Rated Voltage (DC) other
    • Number of Positions
    • 10
    • Remarks on Number of Positions
    • Shell Size (mm)
    • 10 mm
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Water Resistance
    • IPX7, IP X8
    • Contact Resistance
    • Withstanding Voltage
    • Locking Style
    • Friction
    • Wire Termination Method
    • Soldering, Crimping
    • Cable Outer Diameter
    • Mating/Unmating Cycles
    • 30
    • Finger Protection
    • No
    • Metal Shields
    • No
    • Mounting Style
    • Contact Plating
    • Gold
    • Salt Spray Test Duration (Corrosion Resistance)
    • Shell Material
    • Finish on Shell
    • Connector Type Details
    • Accessory
  • SMP
    Recommended

    SMP Series

    SMP Coaxial Connectors MIL Standard Compliant

    1. Excellent High Frequency performance
    2. Easy push-on lock
    3. Wide variations
    4. MIL Standard compliant (MIL-STD-348B)
    5. RoHS2 compliant
    6. Halogen-free

    • Connector Type
    • Receptacle, Jack, Adapter
    • Parts
    • Generic Type
    • SMA, SMP
    • Industry Standard
    • MIL
    • Water Resistance
    • Cable Assembly
    • No, Yes
    • Cable Length
    • 100, 200, 300, 500 mm
    • Characteristic Impedance
    • 50.0 Ω
    • Frequency (Max.)
    • 18.0, 30.0, 40.0 GHz
    • V.S.W.R.
    • 1.5 Max.
    • Number of Positions
    • 1
    • Mating/Unmating Cycles
    • 100, 500, 1000
    • Mounting Style
    • Connector Orientation
    • Straight, Right angle
    • Center Contact Plating
    • Gold
    • Outer Contact Plating
    • Gold
    • Recommended Coaxial Cable
    • 0.085 Inch Flexible Cable
    • Cable Outer Diameter
    • 1.44, 2.5 mm
    • Wire Termination Method
    • Max. Wire Insulation Diameter
    • Min. Wire Insulation Diameter
    • Shield Diameter
    • Center Conductor Diameter
    • Notes on Recommended Wire
    • Operating Temperature Max.
    • 125 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • Green, Blue
    • Type 1 Mating Face Connector
    • SMP, SMA, SMP(FD), SMP(SB)
    • Type 2 Mating Face Connector
    • SMP, 2.92mm
    • Return Loss
    • Connector Type Details
Results:2items