Global icon

MRI/CT

MRI/CT

Wire-to-Wire

  • DF51

    Recommended

    [SignalBee™]2mm Pitch, Positive Lock Wire-to-Board Connector(UL,C-UL Listed)

  • DF60

    Recommended

    [EnerBee™] 65A 10.16mm Pitch Wire-to-Board Internal Power Supply Connector

Wire-to-Board

  • DF22

    Recommended

    [EnerBee™]7.92mm Contact Pitch High-Current Connectors for Internal Power Supplies (UL, C-UL and TÜV Listed)

  • DF50

    Recommended

    [SignalBee™] 1.0mm Pitch, Board-to-Wire Lock Connectors

  • [SignalBee™]1.0mm Pitch, Board-to-Wire Lock Connectors

  • DF51

    Recommended

    [SignalBee™]2mm Pitch, Positive Lock Wire-to-Board Connector(UL,C-UL Listed)

  • DF51K

    Recommended

    [SignalBee™]2mm Pitch, Center Lock, Wire-to-Board Connector

more

Non-magnetic Connector

  • DC to 3GHz 3.0mm Mated Height Micro Coaxial Connectors

  • Non-magnetic, Long-Life Connector

  • Vertical Mating, Non-Magnetic 8-Channel Coaxial Connectors

  • 1.18mm Mated Height DC to 6GHz Ultra-Small SMT Coaxial Connector

I/O

  • Single Pos. Snap-In Lock Power Connectors up to 90A

  • EM35M

    Recommended

    [EnerBee™]High Current, Plastic Power Supply Connectors

  • Waterproof (IP68) Bayonet Lock Connectors for Power Supply

  • Plastic-Shelled Waterproof (IP67/IP68) Outdoor Use Connectors

FPC/FFC

  • FH12

    Recommended

    0.5mm/1.0mm Pitch FPC/FFC Connectors

  • FH28

    Recommended

    0.5mm/1.0mm Pitch, 2.55mm Height FPC/FFC Connectors

  • FH28K

    Recommended

    0.5mmPitch 2.55mmHeight Heat resistance 125℃ for FPC/FFC

  • 0.5mm Pitch, 2.5mm Height, High Speed for Shielded FFC

  • 0.5mm Pitch, 6.18mm Height, Vertical, Shielded FFC High Speed

more

Board-to-Board

  • ER8

    Recommended

    [FunctionMAX™]10⁺Gbps 0.8mm Pitch Board-to-Board Connectors

Active Optical Cable

  • BF4M

    Recommended

    Optical Active Connectors

Product list for this application