- Product Top
- Category
-
Applications
- Wearable & Smartphone
- Smart Home
- Mobile Communication Devices
- Other Consumer Equipment
- Autonomous Car
- Powertrain (For Automotive)
- Infortainment (For Automotive)
- Connected Cars
- Automotive Lighting
- Smart Grid
- Industrial Automation
- Robots
- Medical
- Telecommunications/Networking
- Data Centers
- Rail/Commercial Vehicles
- Other Industrial Equipment
- Office Automation
- Search Specification
- Favorite List * Member login required
- Inquiry List * Member login required

H.FL Series
DC to 3GHz 3.0mm Mated Height Micro Coaxial Connectors
Features
Micro coaxial connector up to 3 GHz.
1. Low Profile and Space Saving
2. User Friendly: Tactile lock sensation
3. High Electrical Performance up to 6GHz (H.FL6G-LP-084)
4. Wide Varieties
5. Automatic Mounting: Tape and Reel Packaging
6. Non-magnetic H.FL/S is also available
1. Low Profile and Space Saving
2. User Friendly: Tactile lock sensation
3. High Electrical Performance up to 6GHz (H.FL6G-LP-084)
4. Wide Varieties
5. Automatic Mounting: Tape and Reel Packaging
6. Non-magnetic H.FL/S is also available
Specifications
- Connector Type
- Plug, Receptacle, Adapter
- Parts
- Generic Type
- SMA
- Industry Standard
- Water Resistance
- Cable Assembly
- No, Yes
- Cable Length
- 35, 40, 50, 60, 70, 80, 100, 110, 120, 130, 140, 150, 160, 170, 180, 200, 210, 250, 260, 270, 280, 300, 350, 400, 450, 500, 600, 700, 800, 1000 mm
- Characteristic Impedance
- 50.0, 75.0 Ω
- Frequency (Max.)
- 1.0, 2.0, 3.0 GHz
- V.S.W.R.
- Number of Positions
- 1
- Mating/Unmating Cycles
- 50, 500, 2000
- Mounting Style
- SMT
- Connector Orientation
- Straight, Right angle
- Center Contact Plating
- Gold, Silver
- Outer Contact Plating
- Gold, Nickel, Silver
- Recommended Coaxial Cable
- Cable Outer Diameter
- 1.37, 1.48 mm
- Wire Termination Method
- Max. Wire Insulation Diameter
- Min. Wire Insulation Diameter
- Shield Diameter
- Center Conductor Diameter
- Notes on Recommended Wire
- Operating Temperature Max.
- 85, 90 ℃
- Operating Temperature Min.
- -40 ℃
- Cable Color
- Type 1 Mating Face Connector
- Type 2 Mating Face Connector
- Return Loss
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.