

- Product Top
- Category
-
Applications
- Consumer
- Smartphone & Wearable
- Smart Appliances
- PC & Tablet
- Other Consumer Equipment
- Automotive
- Autonomous Car
- Powertrain (For Automotive)
- Infotainment (For Automotive)
- Connected Cars
- Automotive Lighting
- Industrial Machinery
- Smart Grid
- Industrial Automation
- Robots
- Medical
- Telecommunications/Networking
- Data Centers
- Rail/Commercial Vehicles
- Other Industrial Equipment
- Office Automation
- Search Specification
- Favorite List * Member login required
- Inquiry List * Member login required

HR41 Series Recommended
Plastic-Shelled Waterproof (IP67/IP68) Outdoor Use Connectors
Features
Plastic-Shelled Waterproof Connectors for Outdoor Use
1. Waterproof connector designed for outdoor use
2. Waterproof structure --- IP67 and IP68
3. Bayonet locking system
4. Easy field assembly
5. Compatible with commercial tooling
6. Sequential Contact
7. Designed to accommodate hot swapping (5 position plug)
8. Surge resistant
9. Gold plated contact area
10.Safety standard certified
Specifications
FUNCTION CHART- Connector Type
- Plug, Receptacle, Jack, Contact, Accessory
- Parts
- Cap
- Generic Type
- Industry Standard
- Safety Standards
- UL, C-UL/CSA, TÜV
- Performance Characteristics
- Rated Current
- 20.0, 24.0, 38.0 A
- Rated Voltage (AC)
- AC 1000.0 V
- Rated Voltage (DC)
- DC 1000.0 V
- Number of Positions
- 3, 5
- Remarks on Number of Positions
- Operating Temperature Max.
- 105 ℃
- Operating Temperature Min.
- -40 ℃
- Water Resistance
- IP 68
- Contact Resistance
- Withstanding Voltage
- 2200, 4260 V Max.
- Locking Style
- Bayonet
- Wire Termination Method
- Crimping
- Cable Outer Diameter
- 9.0, 10.1, 11.0, 11.8, 12.4, 13.5 mm
- Mating/Unmating Cycles
- 200
- Finger Protection
- No
- Metal Shields
- No
- Mounting Style
- Contact Plating
- Gold
- Salt Spray Test Duration (Corrosion Resistance)
- 1000 h
- Shell Material
- Plastic
- Finish on Shell
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.