

- Product Top
- Category
-
Applications
- Consumer
- Smartphone & Wearable
- Smart Appliances
- PC & Tablet
- Other Consumer Equipment
- Automotive
- Autonomous Car
- Powertrain (For Automotive)
- Infotainment (For Automotive)
- Connected Cars
- Automotive Lighting
- Industrial Machinery
- Smart Grid
- Industrial Automation
- Robots
- Medical
- Telecommunications/Networking
- Data Centers
- Rail/Commercial Vehicles
- Other Industrial Equipment
- Office Automation
- Search Specification
- Favorite List * Member login required
- Inquiry List * Member login required

PQ50 Series Recommended
Power Supply/Signal Connectors for Industrial Equipment
Features
Power Supply/Signal Connectors for Industrial Equipment
[Non-Waterproof Type] PQ50/PQ50S Series
1. Side locking spring design delivers a clear tactile click.
2. Strengthened Cable Clamps
3. Different cover options.A robust, enhanced, shielded die-cast shell is available
on the PQ50-20pos. /PQ50S-36pos. or a engineered, light weight plated plastic resin
shell for the PQ50S-48pos.
4. Coding key system provides flexibility with multiple options.
5. Rear mounted panel shell is available.
6. Reliable ground connection design.
7. Supports NFPA79 compliant cables (with 600V capability).
[Waterproof Type] PQ50W Series
1. Water Resistant (IP65)
2. Special locking design.
3. Rear mounted unit offers easy operations.
4. Metal plated cover with engineering plastic resin adds strength and EMI protection.
5. Independent ground contact design.
6. Coding Key System Provides Flexibility with Multiple Options
[Contact Variations]
1. Available Contact Options
2. Lance Protection Design
3. Sequential Contacts of Different Length are Available
4. Highly Reliable Contact Design
5. Can Use Contacts Between Multiple Series
Specifications
FUNCTION CHART- Connector Type
- Plug, Receptacle, Contact, Accessory, Others
- Parts
- Cover case, Shell, Clamp, Dummy pin
- Panel Mounting Style
- Cable Assembly
- No, Yes
- Cable Length
- 1000 mm
- Generic Type
- Industry Standard
- Safety Standards
- UL, C-UL/CSA, TÜV
- Performance Characteristics
- Transmission Rate
- Water Resistance
- IP 65
- Salt Spray Test Duration (Corrosion Resistance)
- 48 hours h
- Mating/Unmating Cycles
- 500
- Number of Positions
- 20, 36, 48, 50
- Remarks on Number of Positions
- Contact Pitch
- Contact Plating
- Gold
- Locking Style
- Rated Current
- 12.5, 19.0, 30.0, 125.0 A
- Rated Voltage (AC)
- AC 300.0, 600.0 V
- Rated Voltage (DC)
- DC 300.0, 600.0 V
- Mounting Style
- Connector Orientation
- Straight
- Mounting Side
- Wire Termination Method
- Crimping
- Recommended Min. Wire Size (AWG)
- 15, 18, 22, 28
- Recommended Max. Wire Size (AWG)
- 14, 16, 18, 20, 24
- Recommended Min. Wire Size (mm²)
- Recommended Max. Wire Size (mm²)
- Operating Temperature Max.
- 105 ℃
- Operating Temperature Min.
- -40 ℃
- Cable Color
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.