

- Product Top
- Category
-
Applications
- Smartphone & Wearable
- Smart Appliances
- PC & Tablet
- Other Consumer Equipment
- Autonomous Car
- Powertrain (For Automotive)
- Infortainment (For Automotive)
- Connected Cars
- Automotive Lighting
- Smart Grid
- Industrial Automation
- Robots
- Medical
- Telecommunications/Networking
- Data Centers
- Rail/Commercial Vehicles
- Other Industrial Equipment
- Office Automation
- Search Specification
- Favorite List * Member login required
- Inquiry List * Member login required

FX20 Series
[FunctionMAX™]0.5mm Pitch, Board-to-Board Connectors with Floating Structure
Features
[FunctionMAX™]
0.5 mm Pitch, Board to Board Connector with Floating Structure
1. 0.5 mm pitch
2. Connection type: Right angle / Vertical
3. Pin counts : 20, 40, 60, 80, 100, 120 and 140
4. Floating range: ± 0.6 to 0.8 mm in the X direction and +/- 0.6 mm in the Y direction
5. A double beam contact structure produces a highly reliable contact (Refer to the figure on the right)
6. Current capacity: 0.5 A per pin
7. Effective mating length of 1.5 mm
8. No conductive trace surface is not specified
9. Contains the vacuum pick up area needed to allow automatic mounting
10.Self-aligning and self-guiding structure
Specifications
FUNCTION CHART- Connector Type
- Receptacle, Header
- Parts
- Industry Standard
- Safety Standards
- Performance Characteristics
- Transmission Rate
- Contact Pitch
- 0.5 mm
- Mounting Pitch
- 0.5 mm
- Tab Width (mm)
- Mated Height (Min.)
- 15.0, 20.0, 25.0 mm
- Mated Height (Max.)
- 20.0, 25.0, 30.0 mm
- Mated Height (STEP)
- 15.0, 20.0, 25.0, 30.0 mm
- Number of Positions
- 20, 40, 60, 80, 100, 120, 140
- Remarks on Number of Positions
- Floating Design
- Yes
- Mating/Unmating Cycles
- 50
- Mounting Style
- SMT
- Connector Orientation
- Straight, Right angle
- Contact Plating
- Gold
- Rated Current
- 0.5 A
- Rated Voltage (AC)
- AC 50.0 V
- Rated Voltage (DC)
- Operating Temperature Max.
- 85 ℃
- Operating Temperature Min.
- -55, -15 ℃
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.
Catalog
Data Sheet
- Signal Integrity Report FX20-H15mm [FX20_SignalIntegrityReport_D49494_en.pdf: 158 KB] * Member registration is required.* Only for members
- Signal Integrity Report FX20-H20mm [FX20_SignalIntegrityReport_D49495_en.pdf: 156 KB] * Member registration is required.* Only for members
- Signal Integrity Report FX20-H25mm [FX20_SignalIntegrityReport_D49496_en.pdf: 155 KB] * Member registration is required.* Only for members
- Signal Integrity Report FX20-H30mm [FX20_SignalIntegrityReport_D49497_en.pdf: 152 KB] * Member registration is required.* Only for members
- Signal Integrity Report FX20-right angle15 [FX20_SignalIntegrityReport_D49498_en.pdf: 185 KB] * Member registration is required.* Only for members
- Signal Integrity Report FX20-right angle20 [FX20_SignalIntegrityReport_D49499_en.pdf: 180 KB] * Member registration is required.* Only for members
- Simulation Model (IBIS) FX20-H15mm - English [FX20_SimulationModel_IBIS_D49501_en.zip: 44 KB] * Member registration is required.* Only for members
- Simulation Model (IBIS) FX20-H20mm - English [FX20_SimulationModel_IBIS_D49502_en.zip: 48 KB] * Member registration is required.* Only for members
- Simulation Model (IBIS) FX20-H25mm - English [FX20_SimulationModel_IBIS_D49503_en.zip: 49 KB] * Member registration is required.* Only for members
- Simulation Model (IBIS) FX20-H30mm - English [FX20_SimulationModel_IBIS_D49504_en.zip: 46 KB] * Member registration is required.* Only for members
- Simulation Model (IBIS) FX20-right angle15 - English [FX20_SimulationModel_IBIS_D49505_en.zip: 63 KB] * Member registration is required.* Only for members
- Simulation Model (IBIS) FX20-right angle20 - English [FX20_SimulationModel_IBIS_D49506_en.zip: 196 KB] * Member registration is required.* Only for members
- Simulation Model (Touchstone) FX20-H15mm [FX20_SimulationModel_Touchstone_D49510_en.zip: 346 KB] * Member registration is required.* Only for members
- Simulation Model (Touchstone) FX20-H20mm [FX20_SimulationModel_Touchstone_D49511_en.zip: 345 KB] * Member registration is required.* Only for members
- Simulation Model (Touchstone) FX20-H25mm [FX20_SimulationModel_Touchstone_D49512_en.zip: 344 KB] * Member registration is required.* Only for members
- Simulation Model (Touchstone) FX20-H30mm [FX20_SimulationModel_Touchstone_D49513_en.zip: 342 KB] * Member registration is required.* Only for members
- Simulation Model (Touchstone) FX20-right angle15 [FX20_SimulationModel_Touchstone_D49514_en.zip: 369 KB] * Member registration is required.* Only for members
- Simulation Model (Touchstone) FX20-right angle20 [FX20_SimulationModel_Touchstone_D49515_en.zip: 365 KB] * Member registration is required.* Only for members