-
Category
-
I/O Connectors
List of useful search tools
-
Standard Products
List of useful search tools
-
Wire-to-Board
List of useful search tools
-
Board-to-Board, Board-to-FPC
-
FPC/FFC Connectors
List of useful search tools
-
RF/Coaxial
List of useful search tools
-
Fiber Optic Connectors
List of useful search tools
-
Modular Connectors / Ethernet Connectors
List of useful search tools
-
Wire-to-Wire
List of useful search tools
-
IC Card/IC Socket
List of useful search tools
-
Card Edge Connectors
List of useful search tools
-
Automotive Connectors
List of useful search tools
-
Power Connectors
List of useful search tools
-
High Speed Connectors
List of useful search tools
-
Sealed connector
List of useful search tools
-
I/O Connectors
-
Applications
- Consumer
-
Smartphone & Wearable
Recently Reviewed Application
Recommended Applications
-
Smart Appliances
Recently Reviewed Application
Recommended Applications
-
PC & Tablet
Recently Reviewed Application
Recommended Applications
-
Other Consumer Equipment
Recently Reviewed Application
Recommended Applications
- Automotive
-
Autonomous Car
Recently Reviewed Application
Recommended Applications
-
Powertrain (For Automotive)
Recently Reviewed Application
Recommended Applications
-
Infotainment (For Automotive)
Recently Reviewed Application
Recommended Applications
-
Connected Cars
Recently Reviewed Application
Recommended Applications
-
Automotive Lighting
Recently Reviewed Application
Recommended Applications
- Industrial Machinery
-
Smart Grid
Recently Reviewed Application
Recommended Applications
-
Industrial Automation
Recently Reviewed Application
Recommended Applications
-
Robots
Recently Reviewed Application
Recommended Applications
-
Medical
Recently Reviewed Application
Recommended Applications
-
Telecommunications/Networking
Recently Reviewed Application
Recommended Applications
-
Data Centers
Recently Reviewed Application
Recommended Applications
-
Rail/Commercial Vehicles
Recently Reviewed Application
Recommended Applications
-
Other Industrial Equipment
Recently Reviewed Application
Recommended Applications
-
Office Automation
Recently Reviewed Application
Recommended Applications
FH55/FH55M Series
0.5/0.4mm Pitch, 1.5mm Height, Bottom Contact, High-Speed FPC Connector with Front Flip Design
Features
0.5/0.4 Pitch, 1.5mm Height, Bottom Contact, High-Speed FPC Connector with Front
Flip Design
1. High-Speed Transmission FPC Connectors
2. Impedance Matched-Contact Design
3. Fully Enclosed Molded Structure (Over molding Structure)
4. Flip-Lock System Provides Reliability and FPC Security
5. Easy FPC insertion
6. Compatible with 0.3mm Thick FPC
7. Automatic Mounting Option Available
8. Halogen-free
* Defined according to IEC 61249-2-21
9.Supporting a variety of transmission standards
-USB4 Gen.2(10+ Gbps)
-PCI Express Gen.4(16+ Gbps)
-HDMI 1.4a Embedded Display
-Port 1.3 Serial ATA Gen.3
- Connector Type
- Receptacle
- Mounting Pitch
- 0.4, 0.5 mm
- Connector Length
- 7.3, 14.4, 15.7, 18.9, 19.3, 23.4 mm
- Connector Height
- 1.5 mm
- Connector Width
- 4.2 mm
- Contact Orientation
- Bottom
- ZIF/Non-ZIF/LIF
- ZIF
- Recommended FFC/FPC
- High Speed FPC
- FPC/FFC Insertion Direction
- Horizontal
- Applicable FPC Cable Thickness (mm)
- 0.3 mm
- Depth dimension (mm) actuator OPEN state
- 4.0 mm
- Depth dimension (mm) actuator CLOSE state
- 4.2 mm
- Actuator method
- Front
- Number of Positions
- 10, 22, 31, 40
- Remarks on Number of Positions
- Contact Pitch
- 0.4, 0.5 mm
- Number of Rows (Lead/PCB Side)
- 1
- Performance Characteristics
- PCIe Gen.4, HDMI 1.4a, , Port 1.3 Serial ATA Gen.3
- Transmission Rate
- 16.0 Gbps
- Operating Temperature Max.
- 85 ℃
- Operating Temperature Min.
- -55 ℃
- Floating Range(XY)(mm)
- Effective Mating Length(Z)(mm)
- Rated Voltage (AC)
- AC 40.0, 50.0 V
- Rated Voltage (AC) other
- Rated Voltage (DC)
- DC 40.0, 50.0 V
- Rated Voltage (DC) other
- Rated Current
- 0.4, 0.5 A
- Rated Current other
- Connector Type Details
Major Applications/Product Categories
List of Connectors (Specification Sheet, 2D drawings, 3D models, Distributor inventory)
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.
