Global icon

Laptop PCs

Laptop PCs



Wire-to-Board

  • DF52

    Recommended

    [SignalBee™]0.8mm Pitch, Small & Robust Wire-to-Board Connectors

  • DF57

    Recommended

    [SnapBee™]Low Profile Swing-Lock Bd.-to-Wire for Power (UL/CSA Certified)

  • DF59

    Recommended

    [SnapBee™]2.0mm Pitch, Multi Functional Connectors (UL/CSA Certified)

  • DF61

    Recommended

    [SnapBee™]Wire-to-Board Swing-Lock Connectors for Low-Profile Power Source

  • DF61Y

    Recommended

    [SnapBee™]Small-Sized, Low Profile Wire-to-Board for Power Supply

more

Micro Coaxial/Switch

  • U.FL

    Recommended

    1.9mm/2.3-2.4mm Mated Height Ultra Small SMT Coaxial Connectors

  • X.FL

    Recommended

    0.94mm/1.2mm Mated Height Ultraminiature Lightweight SMT Coaxial

  • 1.18mm Mated Height DC to 6GHz Ultra-Small SMT Coaxial Connector

  • K.FL2

    Recommended

    1.2mm Mated Height Max. Micro RF Connector

MicroCoax Cable Connector

  • 0.5mm Pitch Vertical Mating for Thin Wire Coaxial Cable

  • 0.4mm Pitch, Horizontal Mating, Board-to-Micro-Coaxial Cable

I/O

  • CX

    Recommended

    The Next-Generation USB Standard USB Type-C™ Connectors

  • CX90MWD2

    Recommended

    Waterproof USB Type-C Connector

  • LX

    2.0 mm Mounting Height, Ultra Low-Profile Interface Connectors

  • ST

    Interface Connectors for Portable Terminal Devices

  • ZX

    Micro-USB Connectors Meeting USB 2.0 Standard

more

FPC/FFC

  • 0.2mm Pitch, 1.2mm Height, FPC Connectors

  • FH34

    Recommended

    0.5mm Pitch, 1.0mm Height, Top and Bottom Contact, Back-Flip

  • FH58

    Recommended

    0.2mm/0.25mm Pitch, 0.9mm Height, Top and Bottom Contact

  • FH62

    Recommended

    0.25mm Pitch, 1.1mm High, Top Contact, High FPC Retention Force

  • TF31

    Recommended

    0.5mm and 1.0mm Pitch, 2.0mm Height FFC/FPC Connectors

more

Board-to-Board

  • BM25

    Recommended

    0.7mm Height FPC-to-Board Connectors up to 10Amps

  • 0.5mm Pitch 3.0/3.5/4.0/5.0mm Stack Height SMT BtoB Connectors

  • BM28

    Recommended

    0.35mm Pitch, 0.6mm Height, BtoB/Board to FPC with up to 5A

  • BM46

    Recommended

    0.35mm Pitch 2.0mm Depth 0.6mm Mating Height Multi-RF Board-to-Board Connector

  • DF40

    Recommended

    0.4mm Pitch, 1.5-4.0mm Height, BtoB/Board-to-FPC Connectors

more
Product list for this application