-
Category
-
I/O Connectors
List of useful search tools
-
Standard Products
List of useful search tools
-
Wire-to-Board
List of useful search tools
-
Board-to-Board, Board-to-FPC
-
FPC/FFC Connectors
List of useful search tools
-
RF/Coaxial
List of useful search tools
-
Fiber Optic Connectors
List of useful search tools
-
Modular Connectors / Ethernet Connectors
List of useful search tools
-
Wire-to-Wire
List of useful search tools
-
IC Card/IC Socket
List of useful search tools
-
Card Edge Connectors
List of useful search tools
-
Automotive Connectors
List of useful search tools
-
Power Connectors
List of useful search tools
-
High Speed Connectors
List of useful search tools
-
Sealed connector
List of useful search tools
-
I/O Connectors
-
Applications
- Consumer
-
Smartphone & Wearable
Recently Reviewed Application
Recommended Applications
-
Smart Appliances
Recently Reviewed Application
Recommended Applications
-
PC & Tablet
Recently Reviewed Application
Recommended Applications
-
Other Consumer Equipment
Recently Reviewed Application
Recommended Applications
- Automotive
-
Autonomous Car
Recently Reviewed Application
Recommended Applications
-
Powertrain (For Automotive)
Recently Reviewed Application
Recommended Applications
-
Infotainment (For Automotive)
Recently Reviewed Application
Recommended Applications
-
Connected Cars
Recently Reviewed Application
Recommended Applications
-
Automotive Lighting
Recently Reviewed Application
Recommended Applications
- Industrial Machinery
-
Smart Grid
Recently Reviewed Application
Recommended Applications
-
Industrial Automation
Recently Reviewed Application
Recommended Applications
-
Robots
Recently Reviewed Application
Recommended Applications
-
Medical
Recently Reviewed Application
Recommended Applications
-
Telecommunications/Networking
Recently Reviewed Application
Recommended Applications
-
Data Centers
Recently Reviewed Application
Recommended Applications
-
Rail/Commercial Vehicles
Recently Reviewed Application
Recommended Applications
-
Other Industrial Equipment
Recently Reviewed Application
Recommended Applications
-
Office Automation
Recently Reviewed Application
Recommended Applications
BM29 Series Recommended
Ultra-Small, Power & Signal Hybrid, Board to Board / FPC to Board with 3A Max.
Features
Ultra-Small, Power/Signal Contact Design for Board-to-Board/
FPC-to-Board Providing 3A Max. Current
1. Space- Saving Design
2. Equipped with Power Contacts Capable of Handling up to 3A Current.
3. The proprietary metal guide prevents the connector from being damaged against offset mating.
4. A tactile click ensures secure mating.
5. High Contact Reliability with 2- Points Contact
Video list
Applications: Smartphones / mobile phones, laptops / ultrabooks, tablet PCs, wearable devices (smart watches, etc.), cameras, portable audio, game devices, small medical devices, small sensors, IoT modules
- Connector Type
- Plug, Receptacle
- Parts
- Industry Standard
- Safety Standards
- Performance Characteristics
- USB3.1
- Transmission Rate
- 10.0 Gbps
- Contact Pitch
- 0.35 mm
- Mounting Pitch
- 0.35 mm
- Tab Width (mm)
- Applicable FPC Cable Thickness (mm)
- Mated Height (Min.)
- 0.6 mm
- Mated Height (Max.)
- 0.6 mm
- Mated Height (STEP)
- 0.6 mm
- Number of Positions
- 2, 4, 6, 12, 24
- Remarks on Number of Positions
- Signal:2 Power:2, Signal:6 Power:2, Signal:24 Power:2, Signal:4 Power:2, Signal:12 Power:2
- Floating Design
- Floating Range(XY)(mm)
- Effective Mating Length(Z)(mm)
- Mating/Unmating Cycles
- 30
- Mounting Style
- SMT
- Connector Orientation
- Straight
- Contact Plating
- Gold
- Rated Current
- 2.0, 3.0 A
- Rated Current other
- 0.3 A
- Rated Voltage (AC)
- AC 50.0 V
- Rated Voltage (AC) other
- AC 50.0 V
- Rated Voltage (DC)
- DC 50.0 V
- Rated Voltage (DC) other
- DC 50.0 V
- Operating Temperature Max.
- 85 ℃
- Operating Temperature Min.
- -55 ℃
- Connector Type Details
Major Applications/Product Categories
List of Connectors (Specification Sheet, 2D drawings, 3D models, Distributor inventory)
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.
