

- Product Top
- Category
-
Applications
- Smartphone & Wearable
- Smart Appliances
- PC & Tablet
- Other Consumer Equipment
- Autonomous Car
- Powertrain (For Automotive)
- Infotainment (For Automotive)
- Connected Cars
- Automotive Lighting
- Smart Grid
- Industrial Automation
- Robots
- Medical
- Telecommunications/Networking
- Data Centers
- Rail/Commercial Vehicles
- Other Industrial Equipment
- Office Automation
- Search Specification
- Favorite List * Member login required
- Inquiry List * Member login required

FH34 Series Recommended
0.5mm Pitch, 1.0mm Height, Top and Bottom Contact, Back-Flip
Features
0.5mm Pitch, 1.0mm above the board Top and Top/Bottom Contact, Back-Flip
Actuator Flexible Printed Circuit & Flexible Flat Cable ZIF Connectors
1. Low-profile
2. FH34SRJ : Increased FPC/FFC retention force
3. FH34D : Mechanical lock type
4. Unique Back-Flip rotating actuator
5. Easy FPC insertion and reliable electrical connection
6. Delivered with the actuator open
7. Accepts standard FPC thickness
8. Conductive traces on the PCB can run under the connector
9. Halogen-free*
10. Board placement with automatic equipment
11. 500pcs per reel packing option available (For trial production)
Specifications
- Connector Type
- Receptacle
- Mounting Pitch
- 0.5 mm
- Connector Length
- 4.0, 4.5, 5.0, 5.5, 6.0, 6.5, 7.0, 7.5, 8.0, 9.0, 10.0, 11.0, 12.0, 13.0, 14.0, 15.0, 17.0, 18.0, 19.0, 22.0, 24.5, 27.0 mm
- Connector Height
- 1.0 mm
- Connector Width
- 3.8 mm
- Contact Orientation
- Top & Bottom
- ZIF/Non-ZIF/LIF
- ZIF
- Recommended FFC/FPC
- FPC/FFC
- FPC/FFC Insertion Direction
- Horizontal
- Actuator Position
- Back
- Number of Positions
- 4, 5, 6, 7, 8, 9, 10, 11, 12, 14, 16, 18, 20, 22, 24, 26, 30, 32, 34, 40, 45, 50
- Remarks on Number of Positions
- Contact Pitch
- 0.5 mm
- Number of Rows (Lead/PCB Side)
- 1
- Performance Characteristics
- USB3.1, eDP, MIPI, SATA, PCIe Gen 3, MIPI D-PHY, eDP1.3
- Transmission Rate
- 10.0 Gbps
- Operating Temperature Max.
- 105 ℃
- Operating Temperature Min.
- -55 ℃
- Rated Voltage (AC)
- AC 50.0 V
- Rated Voltage (DC)
- DC 50.0 V
- Rated Current
- 0.5 A
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.