

- Product Top
- Category
-
Applications
- Wearable & Smartphone
- Smart Home
- Mobile Communication Devices
- Other Consumer Equipment
- Autonomous Car
- Powertrain (For Automotive)
- Infortainment (For Automotive)
- Connected Cars
- Automotive Lighting
- Smart Grid
- Industrial Automation
- Robots
- Medical
- Telecommunications/Networking
- Data Centers
- Rail/Commercial Vehicles
- Other Industrial Equipment
- Office Automation
- Search Specification
- Favorite List * Member login required
- Inquiry List * Member login required

ZX360 Series
USB3.0 Micro-B Connectors
Features
USB3.0 Micro-B Connector
The ZX360 Series is a Micro-USB connector that is compliant with the MicroUSB 3.0 specifications and supports up to 5Gbps high speed data transmission. As a next-generation interface, this series functions well for various small sized devices.
1. Supports high-speed USB 3.0 transmissions
2. Fully supports MicroUSB2.0
3. Design provides a smoother mating cycle and a longer life
4. Micro-USB 3.0 certification (TID number) acquired
5. RoHS compliant, halogen-free product
Specifications
- Connector Type
- Plug, Receptacle, Others
- Parts
- Plug shell
- Panel Mounting Style
- Cable Assembly
- No
- Cable Length
- Generic Type
- MicroUSB
- Industry Standard
- USB
- Safety Standards
- Performance Characteristics
- USB3.0
- Transmission Rate
- 5.0 Gbps
- Water Resistance
- Salt Spray Test Duration (Corrosion Resistance)
- 48 hours h
- Mating/Unmating Cycles
- 10000
- Number of Positions
- 10
- Remarks on Number of Positions
- Contact Pitch
- 0.65 mm
- Contact Plating
- Gold
- Locking Style
- Latch-lock
- Rated Current
- 1.8 A
- Rated Voltage (AC)
- AC 30.0 V
- Rated Voltage (DC)
- Mounting Style
- SMT
- Connector Orientation
- Straight, Right angle
- Mounting Side
- Standard on-Board
- Wire Termination Method
- Recommended Min. Wire Size (AWG)
- Recommended Max. Wire Size (AWG)
- Recommended Min. Wire Size (mm²)
- Recommended Max. Wire Size (mm²)
- Operating Temperature Max.
- 85 ℃
- Operating Temperature Min.
- -30 ℃
- Cable Color
- 0
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.