
-
产品种类
- I/O
- 규격품
- Board to Wire
-
Board to Board/Board to FPC
편리한 검색 도구 목록
유형 다른 선택 맵
-
FPC/FFC
편리한 검색 도구 목록
유형 다른 선택 맵
- 고주파 동축 커넥터
- 광 커넥터
- 모듈러 잭/플러그
- Wire to Wire
- 카드 커넥터/IC소켓
- 카드엣지 커넥터
- 자동차용 커넥터
- 전원용 커넥터
- 고속전송대응 커넥터
- 방수 커넥터
-
用途・应用
- 消费者
-
智能手机和可穿戴设备
Recently Reviewed Application
Recommended Applications
-
智能家电
Recently Reviewed Application
Recommended Applications
-
个人电脑和平板电脑
Recently Reviewed Application
Recommended Applications
-
其他消费类设备
Recently Reviewed Application
Recommended Applications
- 汽车
-
自主汽车
Recently Reviewed Application
Recommended Applications
-
动力系统(汽车用
Recently Reviewed Application
Recommended Applications
-
信息娱乐系统(用于汽车)
Recently Reviewed Application
Recommended Applications
-
互联汽车
Recently Reviewed Application
Recommended Applications
-
车用照明
Recently Reviewed Application
Recommended Applications
- 工业机械
-
智能电网
Recently Reviewed Application
Recommended Applications
-
工厂生产自动化
Recently Reviewed Application
Recommended Applications
-
机器人
Recently Reviewed Application
Recommended Applications
-
医疗器械
Recently Reviewed Application
Recommended Applications
-
电信/网络
Recently Reviewed Application
Recommended Applications
-
数据中心
Recently Reviewed Application
Recommended Applications
-
轨道交通
Recently Reviewed Application
Recommended Applications
-
其他产业设备
Recently Reviewed Application
Recommended Applications
-
办公自动化
Recently Reviewed Application
Recommended Applications

DF61 Series Recommended
[SnapBee™] Wire-to-Board Swing-Lock Connectors for Low-Profile Power Source
Features
[SnapBee™]
Wire-to-Board Swing-Lock Connector for Low-Profile Power Source
1. Reinforced Swing Lock Structure
2. Header Lock Improves Plug Retention
3. Compact Size- High Voltage
4. Solder Wicking Prevention
5. High Current of MAX 5 Amps(22AWG)
■Applications
Digital cameras, digital video cameras, LED lights, laptop computers, tablet computers, portable devices, power supply equipment, etc.
Specifications
- Connector Type
- Header, Socket, Contact
- Parts
- Cable Assembly
- No
- Industry Standard
- Safety Standards
- UL, C-UL/CSA
- Number of Positions
- 2
- Rated Current
- 3.2, 5.0 A
- Rated Current other
- Rated Voltage (AC)
- AC 350.0 V
- Rated Voltage (AC) other
- Rated Voltage (DC)
- DC 350.0 V
- Rated Voltage (DC) other
- Number of Rows (Interface)
- 1
- Mounting Pitch
- 2.2 mm
- Contact Pitch
- 2.2 mm
- Connector Length
- 3.68, 5.1 mm
- Connector Width
- 6.29, 7.35 mm
- Connector Height
- 2.18, 2.26 mm
- Mounting Style
- SMT
- Mounting Side
- Standard on-Board
- PCB Stabilizing Feature
- Staggered Lead
- Recommended PCB Thickness
- 1.0 mm Max.
- Connector Orientation
- Straight
- Mating/Unmating Cycles
- 30
- Contact Plating
- Tin
- Plating Thickness
- 1.0 μm
- Housing Color
- Red, Beige, White, Yellow
- Wire Termination Method
- Crimping
- Recommended Wire Type
- Discrete wire
- Recommended Min. Wire Size (AWG)
- 26, 28
- Recommended Max. Wire Size (AWG)
- 22, 26
- Recommended Min. Wire Size (mm²)
- Recommended Max. Wire Size (mm²)
- Applicable FPC Cable Thickness (mm)
- Operating Temperature Max.
- 85, 105 ℃
- Operating Temperature Min.
- -55, -35 ℃
- Panel Mounting Style
- Mounting direction
- Floating Range(XY)(mm)
- Effective Mating Length(Z)(mm)
- Connector Type Details
List of Connectors (Specification Sheet, 2D drawings, 3D models, Distributor inventory)
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.