-
产品种类
-
I/O Connectors
List of useful search tools
-
Standard Products
List of useful search tools
-
Wire-to-Board
List of useful search tools
-
Board-to-Board, Board-to-FPC
-
FPC/FFC Connectors
List of useful search tools
-
RF/Coaxial
List of useful search tools
-
Fiber Optic Connectors
List of useful search tools
-
Modular Connectors / Ethernet Connectors
List of useful search tools
-
Wire-to-Wire
List of useful search tools
-
IC Card/IC Socket
List of useful search tools
-
Card Edge Connectors
List of useful search tools
-
Automotive Connectors
List of useful search tools
-
Power Connectors
List of useful search tools
-
High Speed Connectors
List of useful search tools
-
Sealed connector
List of useful search tools
-
I/O Connectors
-
用途・应用
- 消费者
-
智能手机和可穿戴设备
Recently Reviewed Application
Recommended Applications
-
智能家电
Recently Reviewed Application
Recommended Applications
-
个人电脑和平板电脑
Recently Reviewed Application
Recommended Applications
-
其他消费类设备
Recently Reviewed Application
Recommended Applications
- 汽车
-
自主汽车
Recently Reviewed Application
Recommended Applications
-
动力系统(汽车用)
Recently Reviewed Application
Recommended Applications
-
信息娱乐系统(用于汽车)
Recently Reviewed Application
Recommended Applications
-
互联汽车
Recently Reviewed Application
Recommended Applications
-
车用照明
Recently Reviewed Application
Recommended Applications
- 工业机械
-
智能电网
Recently Reviewed Application
Recommended Applications
-
工厂生产自动化
Recently Reviewed Application
Recommended Applications
-
机器人
Recently Reviewed Application
Recommended Applications
-
医疗器械
Recently Reviewed Application
Recommended Applications
-
电信/网络
Recently Reviewed Application
Recommended Applications
-
数据中心
Recently Reviewed Application
Recommended Applications
-
轨道交通
Recently Reviewed Application
Recommended Applications
-
其他产业设备
Recently Reviewed Application
Recommended Applications
-
办公自动化
Recently Reviewed Application
Recommended Applications
TNC(R)J-U.FLJ-PA-2
CL0311-0416-7-00
RoHS (EU)2015/863
- Part No.
- TNC(R)J-U.FLJ-PA-2
- Connector Type
- Adapter
- Parts
- Generic Type
- Industry Standard
Click here if you are considering purchasing.*QA How to purchase
Detailed SpecificationsLast Updated On July. 09, 2024
Product information
- Part No.
- TNC(R)J-U.FLJ-PA-2
- CL No.
- CL0311-0416-7-00
Basic Specifications
- Connector Type
- Adapter
- Parts
- Generic Type
- Industry Standard
- Water Resistance
- Cable Assembly
- No
- Cable Length
- Characteristic Impedance
- 50.0 Ω
- Frequency (Max.)
- 6.0 GHz
- V.S.W.R.
- 1.2 Max.
- Number of Positions
- 1
- Mating/Unmating Cycles
- Mounting Style
- Connector Orientation
- Straight
- Center Contact Plating
- Gold
- Outer Contact Plating
- Nickel
- Recommended Coaxial Cable
- Cable Outer Diameter
- Wire Termination Method
- Max. Wire Insulation Diameter
- Min. Wire Insulation Diameter
- Shield Diameter
- Center Conductor Diameter
- Notes on Recommended Wire
- Operating Temperature Max.
- 90 ℃
- Operating Temperature Min.
- -40 ℃
- Mounting direction
- Floating Range(XY)(mm)
- Effective Mating Length(Z)(mm)
- Cable Color
- Type 1 Mating Face Connector
- Type 2 Mating Face Connector
- Return Loss
- RoHS (EU)2015/863
- Conforming
- SVHC
- Contained
- Connector Type Details
Mechanical Specifications
- Plating Thickness
- Locking Style
- PCB Stabilizing Feature
- Panel Mounting Style
- Screw
- Finish on Shell
- Nickel
- Insulation Material
- PTFE
- Cable TerMin.ation Method (Center Conductor)
- Cable TerMin.ation Method (Outer Conductor)
- Hermetic Seal
- Kink
- Solder Wicking Prevention
Electrical Specifications
- Power Rating
- Contact Resistance (center conductor)
- Contact Resistance (outer conductor)
- Performance Characteristics
- Isolation
- Rated Current
- Rated Current other
- Rated Voltage (AC)
- Rated Voltage (AC) other
- Rated Voltage (DC)
- Rated Voltage (DC) other
Dimensional Information
- Connector Length
- 22.5 mm
- Connector Width
- 12.7 mm
- Connector Height
- 22.25 mm
- Mated Height (Min.)
- Mated Height (Max.)
- Mated Height (STEP)
- Recommended PCB Thickness
- Lead Length
- UL Style Wire/Cable
Packaging Specifications
- Packaging Type
- Tray
- Purchase Unit
- 50 PCS
- Pick-up Tape
- Mass
- 7.5 g
- Static Sensitive
- No
- Qty/Box
- 300 PCS
Others
- Remarks
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.
Catalog
Data Sheet
- Drawing (2D) - English [TNC(R)J-U.FLJ-PA-2_CL0311-0416-7-00_2DDrawing_0000943194.pdf: 182 KB]
- Drawing (2D) - 日本語 [TNC(R)J-U.FLJ-PA-2_CL0311-0416-7-00_2DDrawing_0001489223.pdf: 65 KB]
- Specification Sheet - English [TNC(R)J-U.FLJ-PA-2_CL0311-0416-7-00_SpecSheet_0000293853.pdf: 42 KB]
- Specification Sheet - 日本語 [TNC(R)J-U.FLJ-PA-2_CL0311-0416-7-00_SpecSheet_0001068840.pdf: 49 KB]
3D models, MCAD, Footprints, ECAD
Other
- Free Document[Details are available on Product Series page.]