Global icon

Results:8items
  • D.FL75
    Recommended

    D.FL75 Series

    75Ω Micro Coaxial Connector Supporting 12G-SDI(75Ω, up to 12GHz)

    1. Compact 75Ω Coaxial Connector
    2. High impedance matching
    3. Terminated with 75Ω, ultra-fine coaxial cable
    4. Suitable for 12G-SDI broadcasting and video equipment
    5. Supports automatic mounting
    6. Easy mating
    7. Simple unmating process
    8. Environmental Compatibility

    • Connector Type
    • Receptacle, Adapter
    • Parts
    • Generic Type
    • BNC(75), D.FL75
    • Industry Standard
    • Water Resistance
    • Cable Assembly
    • No, Yes
    • Cable Length
    • 50, 80, 100, 110, 120, 130, 140, 150, 160, 170, 180, 190, 200, 300, 400, 500, 600, 700, 800, 900, 1000 mm
    • Characteristic Impedance
    • 75.0 Ω
    • Frequency (Max.)
    • 12.0 GHz
    • V.S.W.R.
    • 1.5 Max.
    • Number of Positions
    • Mating/Unmating Cycles
    • 20
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight, Right angle
    • Center Contact Plating
    • Gold
    • Outer Contact Plating
    • Gold, Nickel
    • Recommended Coaxial Cable
    • Cable Outer Diameter
    • 1.5 mm
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
    • Green
    • Type 1 Mating Face Connector
    • BNC(75)_Jack
    • Type 2 Mating Face Connector
    • D.FL75_Jack
    • Return Loss
    • Connector Type Details
  • H.FL75
    Recommended

    H.FL75 Series

    Compact 75Ω Coaxial Connectors (Low Profile SMT)

    1. Compact 75Ω Coaxial Connector
    2. Ultra-fine Coaxial (Fluorinated Resin Insulated) Cables
    3. RF Performance (up to 3GHz) Suitable for 3G-SDI Broadcasting Equipment
    4. Supports Automatic Mounting
    5. Lock Click, Mated Part Protective Shape
    6. RoHS2 Compliant

    • Connector Type
    • Adapter
    • Parts
    • Generic Type
    • BNC, BNC(75), H.FL75
    • Industry Standard
    • Water Resistance
    • Cable Assembly
    • No, Yes
    • Cable Length
    • 35, 40, 50, 60, 70, 80, 90, 100, 110, 120, 130, 140, 150, 160, 170, 180, 190, 200, 250, 300, 400, 500, 600, 700, 800, 900, 1000 mm
    • Characteristic Impedance
    • 75.0 Ω
    • Frequency (Max.)
    • 1.5, 3.0 GHz
    • V.S.W.R.
    • 1.2 Max.
    • Number of Positions
    • 1
    • Mating/Unmating Cycles
    • 50, 500
    • Mounting Style
    • Connector Orientation
    • Straight, Right angle
    • Center Contact Plating
    • Gold
    • Outer Contact Plating
    • Nickel, Silver
    • Recommended Coaxial Cable
    • Cable Outer Diameter
    • 1.5 mm
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
    • 85, 90 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • Blue, White, Black
    • Type 1 Mating Face Connector
    • BNC(75)_Jack
    • Type 2 Mating Face Connector
    • H.FL75_Jack
    • Return Loss
    • Connector Type Details
  • K.FL2
    Recommended

    K.FL2 Series

    1.2mm Mated Height Max. Micro RF Connector

    1 Low profile RF connector (Mated height : 1.2mm Max.)
    2 Prevention of plug deformation during removal and enhanced mating retention force.
    3 Easy-to-identify mounting direction using the polarity key.
    4 Solder wicking and flux penetration prevention
    5 Excellent high-frequency performance
      - V.S.W.R. : 1.3 Max. (0 to 3GHz)
                            1.5 Max. (3 to 6GHz)
                            1.6 Max. (6 to 8GHz)
    6 Compatible with pick-and-place mounting

    • Connector Type
    • Plug, Receptacle
    • Parts
    • Generic Type
    • Industry Standard
    • Water Resistance
    • Cable Assembly
    • No, Yes
    • Cable Length
    • 100 mm
    • Characteristic Impedance
    • 50.0 Ω
    • Frequency (Max.)
    • 8.0 GHz
    • V.S.W.R.
    • 1.5, 1.6 Max.
    • Number of Positions
    • Mating/Unmating Cycles
    • 20
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight, Right angle
    • Center Contact Plating
    • Gold
    • Outer Contact Plating
    • Recommended Coaxial Cable
    • Cable Outer Diameter
    • 0.64, 0.81 mm
    • Wire Termination Method
    • Soldering
    • Max. Wire Insulation Diameter
    • 0.61, 0.77 mm
    • Min. Wire Insulation Diameter
    • 0.67, 0.85 mm
    • Shield Diameter
    • 0.54, 0.65 mm
    • Center Conductor Diameter
    • 0.15 mm
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
    • Plug receptacle
  • U.FL
    Recommended

    U.FL Series

    1.9mm to 2.4mm Mated Height,
    Light Weight SMT Micro Coaxial Connector

     
    1. Space- Saving Design
    2. Solderless Connection Type Available *U.FL(A)
    3. RF Performance (up to 18GHz)
    4. Ultra- Fine Coaxial (Fluorinated Resin Insulated Cables)
    5. Supports Automatic Mounting
    6. Clear, Tactile Lock
    7. Halogen- Free and RoHS2 Compliant
    8. Harnessable with SMA, MMCX and TNC on One Side

    • Connector Type
    • Receptacle, Adapter, Tool
    • Parts
    • Generic Type
    • SMA, U.FL
    • Industry Standard
    • Water Resistance
    • Cable Assembly
    • No, Yes
    • Cable Length
    • 30, 35, 40, 50, 60, 70, 80, 85, 90, 95, 100, 105, 110, 116, 120, 130, 140, 150, 160, 170, 180, 190, 200, 220, 250, 270, 300, 305, 350, 400, 420, 500, 600, 700, 800, 900, 1000 mm
    • Characteristic Impedance
    • 50.0 Ω
    • Frequency (Max.)
    • 3.0, 6.0, 8.0, 12.0, 18.0 GHz
    • V.S.W.R.
    • 1.2, 1.3 Max.
    • Number of Positions
    • 1
    • Mating/Unmating Cycles
    • 30, 500, 1000, 10000
    • Mounting Style
    • SMT, THT
    • Connector Orientation
    • Straight, Right angle
    • Center Contact Plating
    • Gold
    • Outer Contact Plating
    • Gold, Nickel, Silver
    • Recommended Coaxial Cable
    • Cable Outer Diameter
    • 0.81, 0.95, 1.13, 1.32, 1.37 mm
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
    • 85, 90, 105 ℃
    • Operating Temperature Min.
    • -40, -10 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • White, Black, Gray
    • Type 1 Mating Face Connector
    • SMA_Jack, SMA_Plug, SMA, RP-TNC, U.FL, RP-SMA
    • Type 2 Mating Face Connector
    • U.FL_Plug, U.FL_Jack, U.FL, ML51
    • Return Loss
    • Connector Type Details
  • U.FL-K
    Recommended

    U.FL-K Series

    2.5mm Mated Height Max. Micro Coaxial Connector

    1 Low-profile RF connector (mated height: 2.5mm max.)
    2 Heat resistant up to 105℃
    3 Clear tactile click confirms complete mating
    4 Enhanced peel strength with four-point substrate mounting.
    5 Excellent high frequency performance
        - V.S.W.R. 1.6 Max. (0 to 8GHz)
    6 Suitable for automotive applications such as AVN, Telematics, Camera module, Antenna etc.

    • Connector Type
    • Receptacle
    • Parts
    • Generic Type
    • Industry Standard
    • Water Resistance
    • Cable Assembly
    • No, Yes
    • Cable Length
    • 100 mm
    • Characteristic Impedance
    • 50.0 Ω
    • Frequency (Max.)
    • 8.0 GHz
    • V.S.W.R.
    • 1.6 Max.
    • Number of Positions
    • 1
    • Mating/Unmating Cycles
    • 30
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight, Right angle
    • Center Contact Plating
    • Gold
    • Outer Contact Plating
    • Recommended Coaxial Cable
    • Cable Outer Diameter
    • 1.32 mm
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
    • 90, 105 ℃
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
  • X.FL
    Recommended

    X.FL Series

    0.94mm or 1.2mm Mated Height
    Low-Profile, Lightweight and Compact SMT Coaxial Connectors

    1. Space- saving Design
    2. PCB Mounting Space3. 4m㎡
    3. RF Performance (up to 12GHz)
    4. Ultra- fine Coaxial (Fluorinated Resin Insulated) Cables
    5. Supports Automatic Mounting
    6. Easy and Good Mating
    7. Halogen-Free and RoHS2 Compliant

    • Connector Type
    • Plug, Receptacle, Adapter, Others
    • Parts
    • Generic Type
    • SMA, X.FL
    • Industry Standard
    • WiGig
    • Water Resistance
    • Cable Assembly
    • No, Yes
    • Cable Length
    • 35, 40, 50, 60, 65, 70, 80, 90, 100, 110, 120, 130, 140, 150, 160, 170, 180, 190, 200, 230, 240, 250, 262, 265, 280, 295, 300, 400, 500, 600, 700, 800, 900, 1000, 2000, 3500 mm
    • Characteristic Impedance
    • 50.0 Ω
    • Frequency (Max.)
    • 6.0, 8.0, 12.0 GHz
    • V.S.W.R.
    • 1.4 Max.
    • Number of Positions
    • 1
    • Mating/Unmating Cycles
    • 20, 500, 10000
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight, Right angle
    • Center Contact Plating
    • Gold
    • Outer Contact Plating
    • Gold, Nickel
    • Recommended Coaxial Cable
    • Cable Outer Diameter
    • 0.5, 0.64, 0.81, 1.13 mm
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
    • 85, 90 ℃
    • Operating Temperature Min.
    • -40, -10 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • White, Black, Gray, Grey, Brown
    • Type 1 Mating Face Connector
    • SMA_Plug, SMA_Jack, X.FL
    • Type 2 Mating Face Connector
    • X.FL_Jack, X.FL_Plug, ML51
    • Return Loss
    • Connector Type Details
    • Plug receptacle, Accessory
  • E.FL

    E.FL Series

    Compact, Low Profile SMT Coaxial Connector

    1. Small Size, Space-saving
     PCB Mounting Space : 9.4m㎡
    2. Ultra-fine Coaxial (Fluorinated Resin Insulated) Cables
     ultra-fine φ0.81mm and φ1.32mm size coaxial cables
    3. Low Profile
     The maximum height from the board surface
     when the plug and straight receptacle are mated
     is 3.2mm Max.
     When the plug and right angle receptacle are
     mated, the mated height from the board is 3.6mm Max.
    4. RF Performance
     V.S.W.R. DC to 2GHz : 1.3 Max.
    5. Supports Automatic Mounting
     Tape and Reel packaging allows for pick-andplace mounting.
    6. Clear, Tactile Lock
    7. Environmental Compatibility
     ◆RoHS2 Compliant
     ◆Halogen Free
     Chlorine and bromine above the standard values
     are not used for receptacle and plug harnesses.
     *As defined by IEC61249-2-21
      Br 900 ppm Max, Cl 900 ppm Max, and Br+Cl 1500 ppm Max.

    • Connector Type
    • Receptacle, Adapter, Others
    • Parts
    • Generic Type
    • SMA, E.FL
    • Industry Standard
    • Water Resistance
    • Cable Assembly
    • No, Yes
    • Cable Length
    • 35, 40, 50, 60, 70, 80, 90, 100, 110, 120, 130, 140, 150, 160, 170, 180, 190, 200, 250, 300, 400, 500, 600, 700, 800, 900, 1000 mm
    • Characteristic Impedance
    • 50.0 Ω
    • Frequency (Max.)
    • 2.0, 3.0 GHz
    • V.S.W.R.
    • 1.2 Max.
    • Number of Positions
    • 1
    • Mating/Unmating Cycles
    • 50, 500, 1000
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight, Right angle
    • Center Contact Plating
    • Gold
    • Outer Contact Plating
    • Nickel, Silver
    • Recommended Coaxial Cable
    • Cable Outer Diameter
    • 0.81, 1.32 mm
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
    • 85, 90 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • Gray, White, Black
    • Type 1 Mating Face Connector
    • SMA_Plug, SMA_Jack
    • Type 2 Mating Face Connector
    • E.FL_Jack, E.FL_Plug
    • Return Loss
    • Connector Type Details
    • Accessory
  • H.FL

    H.FL Series

    SMT Low Profile Small Coaxial Connector

    1. Compact 50Ω Coaxial Connector
    2. Ultra-fine Coaxial (Fluorinated Resin Insulated) Cables
    3. RF Performance (up to 3GHz)
    4. Supports Automatic Mounting
    5. Clear, Tactile Lock
    6. RoHS2Compliant

    • Connector Type
    • Receptacle, Adapter, Others
    • Parts
    • Generic Type
    • SMA, H.FL
    • Industry Standard
    • Water Resistance
    • Cable Assembly
    • No, Yes
    • Cable Length
    • 35, 40, 50, 60, 70, 80, 90, 100, 110, 120, 130, 140, 150, 160, 170, 180, 190, 200, 250, 300, 350, 400, 450, 500, 600, 700, 800, 900, 1000 mm
    • Characteristic Impedance
    • 50.0 Ω
    • Frequency (Max.)
    • 2.0, 3.0 GHz
    • V.S.W.R.
    • 1.2 Max.
    • Number of Positions
    • 1
    • Mating/Unmating Cycles
    • 50, 500
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight, Right angle
    • Center Contact Plating
    • Gold, Silver
    • Outer Contact Plating
    • Nickel, Silver
    • Recommended Coaxial Cable
    • Cable Outer Diameter
    • 1.32, 1.37, 1.48, 1.49 mm
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
    • 85, 90 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • Gray, Black
    • Type 1 Mating Face Connector
    • SMA_Plug, SMA_Jack
    • Type 2 Mating Face Connector
    • H.FL_Jack, H.FL_Plug
    • Return Loss
    • Connector Type Details
    • Accessory
Results:8items