Global icon

Smart Ring

Smart Ring




Battery Connection

  • BM29

    Recommended

    Ultra-Small, Power & Signal Hybrid, Board to Board / FPC to Board with 3A Max.

  • BM55

    Recommended

    0.3mm Pitch, 0.5 to 0.8mm Stacking Height, 1.5mm Depth, Ultra Compact, Hybrid, FPC-to-Board Connector

  • DF57

    Recommended

    [SnapBee™] Low Profile Swing-Lock Wire-to-Board for Power (UL/CSA Certified)

  • DF58

    Recommended

    [SnapBee™] Small-Sized, Low Profile 1.0mm Height, Wire-to-Board Connectors for Power Supply

RF Switch

  • MS-180

    Recommended

    0 to 11GHz, 0.85mm Height, Ultra Compact Coaxial RF Switch for module functionality inspection

Display

  • FH64MA

    Recommended

    0.25mm Pitch, Height 0.5mm Top Contact, Back Flip

Sub to Main PCB Connection

  • BM28

    Recommended

    0.35mm Pitch, 0.6mm Stacking Height, FPC-to-Board Connectors Supporting Up to 5A

  • FH62

    Recommended

    0.25mm Pitch, 1.1mm High, Top Contact, High FPC Retention Force

  • FH72

    Recommended

    0.3mm Pitch, 0.9mm Height, Top Contact One Action Lock, High FPC Retention Force Connector

USB Type-C

  • CX

    Recommended

    The Next-Generation USB Standard USB Type-C™ Connectors

Product list for this solution