USB Type-C
-
CX
RecommendedThe Next-Generation USB Standard USB Type-C™ Connectors
Battery Connection
-
BM25
Recommended0.7mm Height FPC-to-Board Connectors up to 10Amps
RF Switch
-
MS-180
Recommended0 to 11GHz, 0.85mm Height, Ultra Compact Coaxial RF Switch for module functionality inspection
Skin Scanner Camera
-
BM28
Recommended0.35mm Pitch, 0.6mm Stacking Height, FPC-to-Board Connectors Supporting Up to 5A
Peltier Module
-
DF57
Recommended[SnapBee™] Low Profile Swing-Lock Wire-to-Board for Power (UL/CSA Certified)
-
[SignalBee™] 1.25mm Pitch Miniature Crimping Connectors (UL Certified)
EMS Trans Module
-
DF61Y
Recommended[SnapBee™] Small-Sized, Low Profile Wire-to-Board for Power Supply
Sub to Main PCB
-
BM54
RecommendedSmall Floating Board-to-Board Connector, 125ºC Heat Resistance, For Automotive Applications
-
DF12N
Recommended0.5mm Pitch SMT Board-to-Board Connector
-
DF17
Recommended0.5mm Pitch Board-to-Board Connectors
-
DF40
Recommended0.4mm Pitch, 1.5 to 4.0mm Height, Board-to-Board/FPC-to-Board Connector