Global icon

Multi-Functional Printer/Copiers

Multi-Functional Printer/Copiers

Wire-to-Board

  • DF51

    Recommended

    [SignalBee™] 2mm Pitch, Positive Lock Wire-to-Board Connector (UL,C-UL Listed)

  • DF51K

    Recommended

    [SignalBee™] 2mm Pitch, Center Lock, Wire-to-Board Connector (UL/C-UL Listed)

  • DF59M

    Recommended

    Horizontal Mate, Mono-Pole Wire-to-Board

  • DF63

    Recommended

    [EnerBee™] 15A 3.96mm Pitch Wire-to-Board Connectors for Internal Power Supply (UL, C-UL, TÜV, Listed)

  • [SignalBee™] 2.0mm Pitch, Double-Row Connector (UL/CSA Compliant)

more

Rack & Panel

  • Small, Rectangular, High Pin Count, Rack and Panel Crimp Connector

  • Small, Rectangular, High Pin Count, Rack and Panel Crimp Connector

  • Miniature Rectangular Multi-Contact Rack/Panel Crimp Connectors

  • Ultra-Small Rectangular Multi-Contact Rack/Panel Crimp Connector

High Speed Board-to-Board

  • ER8

    Recommended

    [FunctionMAX™] PCIe Gen.4 High Speed Transmission (16+Gbps), 0.8mm Pitch, Board-to-Board Connectors

  • FX18

    Recommended

    [FunctionMAX™] High Speed Transmission, 0.8mm Pitch for PCB Connections

FPC/FFC

  • FH48

    Recommended

    0.5mm Pitch, Height 6.18mm Vertical Connection Shield FFC only

  • FH52K

    Recommended

    0.5/1mm Pitch, 2mm Height Bottom Contact, Front Flip 125 ℃ Compatible

  • 0.5mm Pitch, Height 2.0mm Bottom Contact, Front Flip

  • 0.5mm Pitch, Height 5.8mm Vertical Connection

  • 0.5mm Pitch, Height 2.5mm Lower Contact, Front Flip Shield FFC only

more

Board-to-Board

  • FX18

    Recommended

    [FunctionMAX™] High Speed Transmission, 0.8mm Pitch for PCB Connections

  • FX2B

    Recommended

    1.27mm Pitch Multi-Function Two Piece, Wire-to-Board Connectors

  • [FunctionMAX™] 0.5mm Pitch, Board-to-Board Connectors with Floating Structure

  • FX4

    5.0 to 11.0mm Stacking Height Half Pitch Connectors

  • FX6

    0.8mm Pitch 5.0 to 9.0mm Stacking Height Connectors

more

Active Optical Cable

  • Active Optical Connector

Product list for this solution