Global icon

Smartphones

Smartphones




Standard ZIF

  • FH64MA

    Recommended

    0.25mm Pitch, Height 0.5mm Top Contact, Back Flip

Battery Connection

  • 0.25mm Pitch, 0.65mm Height, Top Contact, One Action Lock, FPC Connector

Antenna Connection

  • MS-180

    Recommended

    0 to 11GHz, 0.85mm Height, Ultra Compact Coaxial RF Switch for module functionality inspection

  • X.FL

    Recommended

    0.94mm/1.2mm Mated Height Low-Profile, Lightweight and Compact SMT Coaxial Connectors

Touch Panel/ Fingerprint Sensor Connectors for Speaker/Microphone/Side Key(High Pin Count)

  • CX

    Recommended

    The Next-Generation USB Standard USB Type-C™ Connectors

Interface Connection

  • BK13

    Recommended

    0.35mm Pitch, 0.6 to 2.0mm Stacking Height, 1.9mm Width, Hybrid FPC-to-Board Connector Supporting 5A

  • BK22

    Recommended

    0.4mm Pitch, 0.7mm Stacking Height, 15A Rated Current, Power/Signal Hybrid FPC-to-Board Connector

  • BK35

    Recommended

    0.35mm Pitch / 2.2mm Depth / 0.6mm Stacking Height High-Frequency, High-Speed, Shielded, Power/Signal Hybrid FPC-to-Board Connector

  • BM25

    Recommended

    0.7mm Height FPC-to-Board Connectors up to 10Amps

  • BM28

    Recommended

    0.35mm Pitch, 0.6mm Stacking Height, FPC-to-Board Connectors Supporting Up to 5A

more
Product list for this solution