Global icon

Results:8items
  • KMS-560A
    Recommended

    KMS-560A Series

    Miniature RF Switch for Automotive

    1 High Frequency: DC to 6GHz
    2 Contact Design to Prevent Dust Intrusion
    3 Wide Self-Alignment Range
    4 High Heat Resistance: 105℃
    5 Suitable for Automotive Applications
       such as Telematics, Infotainment, Antenna etc.
    6 Beryllium Free, Halogen Free
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
    • 6.0 GHz
    • V.S.W.R.
    • 1.5, 1.6 Max.
    • Number of Positions
    • 1
    • Mating/Unmating Cycles
    • 100, 1000, 5000
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight, Right angle
    • Center Contact Plating
    • Nickel Plating, Au Plating
    • Outer Contact Plating
    • Recommended Coaxial Cable
    • 1.5D
    • Cable Outer Diameter
    • 3.4 mm
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
    • 85, 105 ℃
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
  • MS-156C
    Recommended

    MS-156C Series

    1.35mm Height, Coaxial Switch for Ultra Small Size Inspection

    1. Low Insertion Loss
    2. Low Profile, and Space-Saving
    3. Performs Over a Wide Frequency Range
    4. Corresponding to Automatic Mounting
    5. Halogen- free, RoHS2 Compliant

    • Connector Type
    • Plug, Receptacle, Adapter
    • Parts
    • Generic Type
    • SMA, N
    • Industry Standard
    • Water Resistance
    • Cable Assembly
    • No, Yes
    • Cable Length
    • 100, 150, 200, 250, 300, 400, 500, 600, 1000 mm
    • Characteristic Impedance
    • 50.0 Ω
    • Frequency (Max.)
    • 6.0, 11.0 GHz
    • V.S.W.R.
    • 1.5 Max.
    • Number of Positions
    • 1
    • Mating/Unmating Cycles
    • 30, 100, 500, 10000, 100000, 200000
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight, Right angle
    • Center Contact Plating
    • Gold
    • Outer Contact Plating
    • Gold, Nickel
    • Recommended Coaxial Cable
    • Cable Outer Diameter
    • 1.13, 3.4 mm
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
    • -40, -30 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • Gray, Black
    • Type 1 Mating Face Connector
    • MS-156C, SMA
    • Type 2 Mating Face Connector
    • SMA, N
    • Return Loss
    • Connector Type Details
  • MS-180
    Recommended

    MS-180 Series

    Subminiature Coaxial Switch 0.85mm Height, 0 to 11GHz

    1. Performs over a wide frequency range
    Applicable frequencies range over a wide bandwidth, from 0 to 11GHz.

    2. Low insertion loss
    0.1 dB Max. up to 3GHz (not mated with the probe).
    0.2 dB Max. up to 6GHz (not mated with the probe).
    0.3 dB Max. up to 11GHz (not mated with the probe).

    3. Space-saving and low profile design
    0.85mm high above the board.
    1.8mm x 1.8mm board space occupation.

    4. Minimized Keep Out area and inspection port on chassis
    Thanks to thinner probing tip in 2.24mm outer
    diameter, customer are able to achieve better space saving design.

    5. Automatic board placement
    Packaged on tape-and-reel the receptacles can be placed with vacuum nozzles of the automatic placement equipment.

    6. Beryllium Free, Halogen Free
    Chlorine, and Bromine are not used in the receptacles.
    Definition according to IEC 61249-2-21.

    • Connector Type
    • Plug, Receptacle, Adapter
    • Parts
    • Generic Type
    • SMA, SMPM
    • Industry Standard
    • Water Resistance
    • Cable Assembly
    • No, Yes
    • Cable Length
    • 100, 150, 200, 300 mm
    • Characteristic Impedance
    • 50.0 Ω
    • Frequency (Max.)
    • 6.0, 8.0, 11.0 GHz
    • V.S.W.R.
    • Number of Positions
    • 1
    • Mating/Unmating Cycles
    • 100, 500, 10000, 100000, 1000000
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight, Right angle
    • Center Contact Plating
    • Gold
    • Outer Contact Plating
    • Gold, Nickel
    • Recommended Coaxial Cable
    • Cable Outer Diameter
    • 0.81, 1.37 mm
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
    • 70, 85 ℃
    • Operating Temperature Min.
    • -40, -30 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • White, Gray
    • Type 1 Mating Face Connector
    • SMA, MS-180
    • Type 2 Mating Face Connector
    • SMA
    • Return Loss
    • Connector Type Details
  • MS-147

    MS-147 Series

    Interface RF Connector with Switch, 3.9mm High, DC to 6GHz

    1. Low insertion loss
    Typically, 0.08dB at 1GHz
    Typically, 0.1dB at 2GHz
    2. Space saving : 5.8mm x 5.4mm
    3. Low profile: Height 3.9mm
    4. Light weight: 0.11g
    5. Long life: 12,000 mechanical operations.
    6. Pick & Place Mounting
    7. Wide Frequency Range
    8. Prevents Flux Wicking
    9. Self-Alignment

    • Connector Type
    • Plug, Receptacle, Adapter
    • Parts
    • Generic Type
    • SMA
    • Industry Standard
    • Water Resistance
    • Cable Assembly
    • No
    • Cable Length
    • Characteristic Impedance
    • 50.0 Ω
    • Frequency (Max.)
    • 2.5, 3.0, 6.0 GHz
    • V.S.W.R.
    • Number of Positions
    • 1
    • Mating/Unmating Cycles
    • 5000, 10000, 12000
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight, Right angle
    • Center Contact Plating
    • Gold
    • Outer Contact Plating
    • Gold, Nickel
    • Recommended Coaxial Cable
    • 1.5D-HQEW
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
    • 65, 85 ℃
    • Operating Temperature Min.
    • -30, -10 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • Type 1 Mating Face Connector
    • MS-147
    • Type 2 Mating Face Connector
    • SMA
    • Return Loss
    • Connector Type Details
  • MS-151NB

    MS-151NB Series

    Interface RF Connector with Switch, built-in interlock, DC to 3GHz

    1. Confirmation of complete connection
    2. Non-directional connection
    3. High durability : 5000 insertion/removal cycles.
    4. Space-saving :receptacle (5.0 mm high, 6.5 mm wide, 7.0 mm deep)
    5. Board placement with automatic equipment
    6. RoHS compliant
    • Connector Type
    • Plug, Receptacle, Adapter
    • Parts
    • Generic Type
    • SMA
    • Industry Standard
    • Water Resistance
    • Cable Assembly
    • No
    • Cable Length
    • Characteristic Impedance
    • 50.0 Ω
    • Frequency (Max.)
    • 3.0, 6.0 GHz
    • V.S.W.R.
    • Number of Positions
    • 1
    • Mating/Unmating Cycles
    • 1000, 5000
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight, Right angle
    • Center Contact Plating
    • Gold
    • Outer Contact Plating
    • Gold, Nickel
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
    • 70, 85 ℃
    • Operating Temperature Min.
    • -40, -30 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • Type 1 Mating Face Connector
    • MS151NB
    • Type 2 Mating Face Connector
    • SMA
    • Return Loss
    • Connector Type Details
  • MS-156HF

    MS-156HF Series

    Subminiature Coaxial Switch 1.6 mm High, DC to 6 GHz

    1. Low insertion loss: 0.1 dB typical at 6 GHz (not mated with the plug).
    2. Space-saving design : 2.7 mm x 2.7 mm occupied board space.
    3. Low profile : 1.6 mm protrusion above the board.
    4. Lightweight : 0.025 g. total weight(without vacuume cap).
    5. Durability : 100 mating/unmating cycles.
    6. Performs over a wide frequency range : from DC to 6 GHz.
    7. Solder wicking prevention
    8. Board placement with automatic equipment
    9. RoHS compliant
    10. Halogen Free
    • Connector Type
    • Plug, Receptacle, Adapter
    • Parts
    • Generic Type
    • SMA
    • Industry Standard
    • Water Resistance
    • Cable Assembly
    • No, Yes
    • Cable Length
    • 100, 150, 200, 250, 300 mm
    • Characteristic Impedance
    • 50.0 Ω
    • Frequency (Max.)
    • 6.0 GHz
    • V.S.W.R.
    • Number of Positions
    • 1
    • Mating/Unmating Cycles
    • 100, 500, 10000
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight, Right angle
    • Center Contact Plating
    • Gold
    • Outer Contact Plating
    • Gold, Nickel
    • Recommended Coaxial Cable
    • 1.5D-HQEW
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
    • 70, 85 ℃
    • Operating Temperature Min.
    • -55, -40, -30 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • Gray
    • Type 1 Mating Face Connector
    • MS-156HF
    • Type 2 Mating Face Connector
    • SMA
    • Return Loss
    • Connector Type Details
  • MS-162B

    MS-162B Series

    Miniature Interface Coaxial Switch, DC to 10 GHz

    1. Wide frequency range : from DC to 10 GHz.
    2. Low insertion loss
    3. Space-saving design : 3.5 mm x 3.1 mm occupied board space.
    4. Low profile : Height 2.5 mm max. he board.
    5. Lightweight : 0.043 g. total weight
    6. Durability : 12, 000 mating/unmating cycles
    7. Board placement with automatic equipment.
    8. Self alignment : Self align in horizontal axis within 0.5mm.
    9. Beryllium, Halogen-free*
    *As defined by IEC61249-2-21
    • Connector Type
    • Plug, Receptacle, Adapter
    • Parts
    • Generic Type
    • SMA
    • Industry Standard
    • Water Resistance
    • Cable Assembly
    • No
    • Cable Length
    • Characteristic Impedance
    • 50.0 Ω
    • Frequency (Max.)
    • 10.0 GHz
    • V.S.W.R.
    • Number of Positions
    • 1
    • Mating/Unmating Cycles
    • 500, 12000
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight, Right angle
    • Center Contact Plating
    • Gold
    • Outer Contact Plating
    • Gold, Nickel
    • Recommended Coaxial Cable
    • 1.5D-HQEW
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
    • MS-162B
    • Type 2 Mating Face Connector
    • SMA
    • Return Loss
    • Connector Type Details
  • MS-190

    MS-190 Series

    Ultra Compact Coaxial Connector with Switch, 0 to 11GHz, 0.68mm high

    MS-190 Series are ultra compact coaxial connectors with switch, developed for inspecting the RF module functionality and high-frequency circuits.
    It can be used to mount on high density board of miniaturized smart phones, wearable devices and any other devices which need communication capability.
    It supports high-frequency band up to 11GHz. Allows secure and easy inspection of circuits.

    1. Performs over a wide frequency range
    2. Low insertion loss
    3. Space-saving and low profile design
    4. High reliable contactability
    5. Insert molding technology to prevent dust intrusion and flux wicking
    6. Automatic board placement
    7. Beryllium Free, Halogen Free

    • Connector Type
    • Plug, Receptacle, Adapter
    • Parts
    • Generic Type
    • SMA
    • Industry Standard
    • Water Resistance
    • Cable Assembly
    • No, Yes
    • Cable Length
    • 100, 300 mm
    • Characteristic Impedance
    • 50.0 Ω
    • Frequency (Max.)
    • 6.0, 11.0 GHz
    • V.S.W.R.
    • Number of Positions
    • Mating/Unmating Cycles
    • 100
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight, Right angle
    • Center Contact Plating
    • Gold
    • Outer Contact Plating
    • Gold
    • Recommended Coaxial Cable
    • Cable Outer Diameter
    • 0.81 mm
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
    • MS-190
    • Type 2 Mating Face Connector
    • SMA
    • Return Loss
    • Connector Type Details
Results:8items