Global icon

Results:22items
1 2 NEXT
  • HRM(G)
    Recommended

    HRM(G) Series

    Excellence Impedance Matching SMA Connector

    1. Support High-Frequency Band
    2. Conforms to SMA Standard
    3. Available in Frequency Band up to 28GHz
    4. Solderless Mounted
    5. Board Mounting Thickness
    6. PCB Mounting Direction
    7. RoHS2 Compliant
     

    • Connector Type
    • Receptacle, Jack
    • Parts
    • Generic Type
    • SMA
    • Industry Standard
    • MIL
    • Water Resistance
    • Cable Assembly
    • No
    • Cable Length
    • Characteristic Impedance
    • 50.0 Ω
    • Frequency (Max.)
    • 3.0, 6.0, 18.0, 28.0 GHz
    • V.S.W.R.
    • 1.7 Max.
    • Number of Positions
    • 1
    • Mating/Unmating Cycles
    • 500, 1000
    • Mounting Style
    • Screw-fix
    • Connector Orientation
    • Straight, Right angle
    • Center Contact Plating
    • Gold
    • Outer Contact Plating
    • Gold, Passivate
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
    • 85, 125 ℃
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
  • MMCX
    Recommended

    MMCX Series

    Ultra-small Push-on Coaxial Connector

    1. Push-on System for Easy Attachment and Removal
    2. Applicable Cable
     RG Type High Frequency Coaxial Cable
     ・RG-178B/U (ø1.8)
     ・RG-316/U (ø2.59 Max.)
     Extra-fine Fluororesin Cable
     ・Single Shielded Cable(ø1.13,ø1.37,ø1.48)
     ・Double Shielded Cable(ø1.32)
     Semi-flexible Cable
     ・External conductor diameter equivalent to 0.085 inches
     (With jacket finishing diameter is ø2.5)
     ・External conductor diameter equivalent to 0.047 inches
     (With jacket finishing diameter is ø1.44)
    3. Double-ended Cable Assembly with Other Hirose Series
    4. High Frequency Characteristics
     Guaranteed frequency : DC to 8GHz
    (The guaranteed frequency of some parts is DC to 6GHz.)
    5. Two Types of Plugs Available
    6. RoHS2 Compliant

    • Connector Type
    • Plug, Receptacle, Jack
    • Parts
    • Generic Type
    • MMCX
    • Industry Standard
    • Water Resistance
    • Cable Assembly
    • No, Yes
    • Cable Length
    • 100, 150, 200, 300, 400, 500 mm
    • Characteristic Impedance
    • 50.0 Ω
    • Frequency (Max.)
    • 6.0, 8.0 GHz
    • V.S.W.R.
    • Number of Positions
    • 1
    • Mating/Unmating Cycles
    • 100, 500
    • Mounting Style
    • SMT, THT
    • Connector Orientation
    • Straight, Right angle
    • Center Contact Plating
    • Gold
    • Outer Contact Plating
    • Gold
    • Recommended Coaxial Cable
    • RG-178B/U, RG-316/U
    • Cable Outer Diameter
    • 1.32, 1.37, 2.4 mm
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
    • Gray, Brown, Black
    • Type 1 Mating Face Connector
    • Type 2 Mating Face Connector
    • Return Loss
    • Connector Type Details
  • MRF14
    Recommended

    MRF14 Series

    Non-Magnetic, Long-Life Connector

    <Whole Series>
    1. Non-magnetic
    2. Long life (Mating Durability : 60,000 times)
     

    <Coaxial Type>
    1. Available in 4, 8pos. Housing
    2. High Impedance Matching
    3. Easy Insertion and Removal, Low Insertion and Removal Force


    <Signal Type>
    1. 14pos. Housing
    2. Compact and Lightweight Design
    3. Support for Through-Hole Mounting and In- Line Cable Harness

    • Connector Type
    • Plug, Jack, Contact
    • Parts
    • Generic Type
    • Industry Standard
    • Water Resistance
    • Cable Assembly
    • No
    • Cable Length
    • Characteristic Impedance
    • 50.0 Ω
    • Frequency (Max.)
    • 1.0 GHz
    • V.S.W.R.
    • Number of Positions
    • 1
    • Mating/Unmating Cycles
    • 60000
    • Mounting Style
    • THT
    • Connector Orientation
    • Straight, Right angle
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
    • 1.37, 1.42 mm
    • Min. Wire Insulation Diameter
    • 1.37, 1.42 mm
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
    • Housing
  • POK15
    Recommended

    POK15 Series

    14mm Mated Height
    RF Wire-to-Board Connector for Automotive

    1. Low profile RF connector (Mated height: 14mm)
    2. Meets severe automotive requirements
    3. Minimized mating failure with clear tactile click
    4. +0.4mm floating range
    5. Excellent high frequency performance - V.S.W.R.: 1.5 Max. (0 to 3GHz)
    6. Pick & place mounting
    7. Suitable for Automotive applications such as Infotainment, Telematics, Camera and Antenna

    • Connector Type
    • Plug, Receptacle, Contact, Others
    • Parts
    • Generic Type
    • Industry Standard
    • Water Resistance
    • Cable Assembly
    • Cable Length
    • Characteristic Impedance
    • 50.0 Ω
    • Frequency (Max.)
    • 3.0 GHz
    • V.S.W.R.
    • 1.5 Max.
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
    • 3.0 mm
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
  • POK16
    Recommended

    POK16 Series

    7.4mm Mated Height RF Board-to-Board Connector for Automotive

    1 Low Profile RF Board-to-Board connector (Mated height : 7.4mm)
    2 Meets severe automotive requirements
    3 Mating failure minimized with clear tactile click
    4 Easy to check the mounting direction using the polarity key
    5 Excellent high frequency performance - V.S.W.R. : 1.5 Max. (0 to 3GHz)
    6 Suitable for Automotive applications such as Wireless phone charger, Infotainment, Telematics, Camera and Antenna

     

    • Connector Type
    • Plug, Receptacle
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
    • 7.4 mm
    • Mated Height (Max.)
    • 7.4 mm
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
    • THR, SMT
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
    • Plug receptacle
  • POK19
    Recommended

    POK19 Series

    9mm/12mm Mated Height RF Board-to-Board/Wire-to-Board Connector for Automotive

    1. Low profile RF Connector
     - Board-to-Board : 9mm Mated Height
     - Wire-to-Board : 12mm Mated Height
    2. Choice of two connection methods improves board design flexibility
    3. Mating failure minimized with clear tactile click
    4. Excellent high frequency performance - V.S.W.R. : 1.5 Max. (DC to 6GHz)
    5. Meets severe automotive requirements
    6. Suitable for Automotive applications such as Infotainment, Telematics, Camera and Antenna

    • Connector Type
    • Plug, Receptacle
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
    • 9.0 mm
    • Mated Height (Max.)
    • 9.0, 12.0 mm
    • Mated Height (STEP)
    • 9.0, 12.0 mm
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
    • THR, SMT
    • Connector Orientation
    • Straight, Right angle
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
    • Plug receptacle
    • Generic Type
    • Water Resistance
    • Cable Assembly
    • Cable Length
    • Characteristic Impedance
    • 50.0 Ω
    • Frequency (Max.)
    • 6.0 GHz
    • V.S.W.R.
    • 1.5 Max.
    • Center Contact Plating
    • Gold
    • Outer Contact Plating
    • Recommended Coaxial Cable
    • Cable Outer Diameter
    • 3.0 mm
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
  • POK22
    Recommended

    POK22 Series

    High Frequency Floating RF Connector (0 to 6GHz) with 16.45mm Mated Height for Automotive Camera Interfaces

    1 Space Saving Design
    2 High Frequency
     - V.S.W.R. : 1.49 Max. (0 to 6GHz)
    3 Misalignment Absorption
     - XY-axis directions : Floating amount ±0.4mm
     - Z-axis direction : Effective mating length ±0.3mm
     The POK22 connector is designed to accommodate mating misalignments.
    4 High Reliability with Multi-point Contact
    5 IP67* Waterproof Performance
     * IP67 Waterproof (Unmated) Test Condition : Immersed in 1.5meter of water for 30min.

    • Connector Type
    • Plug, Receptacle
    • Parts
    • Generic Type
    • Industry Standard
    • Water Resistance
    • Cable Assembly
    • No
    • Cable Length
    • Characteristic Impedance
    • 50.0 Ω
    • Frequency (Max.)
    • 6.0 GHz
    • V.S.W.R.
    • 1.49 Max.
    • Number of Positions
    • Mating/Unmating Cycles
    • 30
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight
    • Center Contact Plating
    • Nickel Plating, Au Plating
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
  • U.FL
    Recommended

    U.FL Series

    1.9mm to 2.4mm Mated Height,
    Light Weight SMT Micro Coaxial Connector

     
    1. Space- Saving Design
    2. Solderless Connection Type Available *U.FL(A)
    3. RF Performance (up to 18GHz)
    4. Ultra- Fine Coaxial (Fluorinated Resin Insulated Cables)
    5. Supports Automatic Mounting
    6. Clear, Tactile Lock
    7. Halogen- Free and RoHS2 Compliant
    8. Harnessable with SMA, MMCX and TNC on One Side

    • Connector Type
    • Receptacle, Adapter, Tool
    • Parts
    • Generic Type
    • SMA, U.FL
    • Industry Standard
    • Water Resistance
    • Cable Assembly
    • No, Yes
    • Cable Length
    • 30, 35, 40, 50, 60, 70, 80, 85, 90, 95, 100, 105, 110, 116, 120, 130, 140, 150, 160, 170, 180, 190, 200, 220, 250, 270, 300, 305, 350, 400, 420, 500, 600, 700, 800, 900, 1000 mm
    • Characteristic Impedance
    • 50.0 Ω
    • Frequency (Max.)
    • 3.0, 6.0, 8.0, 12.0, 18.0 GHz
    • V.S.W.R.
    • 1.2, 1.3 Max.
    • Number of Positions
    • 1
    • Mating/Unmating Cycles
    • 30, 500, 1000, 10000
    • Mounting Style
    • SMT, THT
    • Connector Orientation
    • Straight, Right angle
    • Center Contact Plating
    • Gold
    • Outer Contact Plating
    • Gold, Nickel, Silver
    • Recommended Coaxial Cable
    • Cable Outer Diameter
    • 0.81, 0.95, 1.13, 1.32, 1.37 mm
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
    • 85, 90, 105 ℃
    • Operating Temperature Min.
    • -40, -10 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • White, Black, Gray
    • Type 1 Mating Face Connector
    • SMA_Jack, SMA_Plug, SMA, RP-TNC, U.FL, RP-SMA
    • Type 2 Mating Face Connector
    • U.FL_Plug, U.FL_Jack, U.FL, ML51
    • Return Loss
    • Connector Type Details
  • U.FL-K
    Recommended

    U.FL-K Series

    2.5mm Mated Height Max. Micro Coaxial Connector

    1 Low-profile RF connector (mated height: 2.5mm max.)
    2 Heat resistant up to 105℃
    3 Clear tactile click confirms complete mating
    4 Enhanced peel strength with four-point substrate mounting.
    5 Excellent high frequency performance
        - V.S.W.R. 1.6 Max. (0 to 8GHz)
    6 Suitable for automotive applications such as AVN, Telematics, Camera module, Antenna etc.

    • Connector Type
    • Receptacle
    • Parts
    • Generic Type
    • Industry Standard
    • Water Resistance
    • Cable Assembly
    • No, Yes
    • Cable Length
    • 100 mm
    • Characteristic Impedance
    • 50.0 Ω
    • Frequency (Max.)
    • 8.0 GHz
    • V.S.W.R.
    • 1.6 Max.
    • Number of Positions
    • 1
    • Mating/Unmating Cycles
    • 30
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight, Right angle
    • Center Contact Plating
    • Gold
    • Outer Contact Plating
    • Recommended Coaxial Cable
    • Cable Outer Diameter
    • 1.32 mm
    • Wire Termination Method
    • Soldering
    • Max. Wire Insulation Diameter
    • Min. Wire Insulation Diameter
    • Shield Diameter
    • Center Conductor Diameter
    • 0.24 mm
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
  • BNC

    BNC Series

    BNC Coaxial Connector

     

    1. 50Ω Impedance Matching Type, Coaxial Connector
    2. Bayonet Lock Type
    3. Applicable Cable

        Compatible with coaxial cables having an outer diameter from ø3 to ø8

    4. Applicable Standards
    MIL-C-39012
    IEC 60169-16
    JIS C 5411
    Previously registered on the Ministry of Defense specifications document DSP C 6206 (abolished in 2001).
    5. RoHS2 Compliant

    • Connector Type
    • Plug, Receptacle, Jack, Adapter, Others
    • Parts
    • Generic Type
    • BNC
    • Industry Standard
    • MIL, JIS
    • Water Resistance
    • Cable Assembly
    • No
    • Cable Length
    • Characteristic Impedance
    • 50.0 Ω
    • Frequency (Max.)
    • 1.0, 1.6, 2.0, 4.0 GHz
    • V.S.W.R.
    • 1.2, 1.3 Max.
    • Number of Positions
    • Mating/Unmating Cycles
    • 500, 1000, 5000
    • Mounting Style
    • THT
    • Connector Orientation
    • Straight, Right angle, Angled
    • Center Contact Plating
    • Gold, Silver
    • Outer Contact Plating
    • Nickel
    • Recommended Coaxial Cable
    • 1.5C-QEV.CW, 1.5D-2V, 1.5D-2W, 1.5D-HQ.SUPER, 1.5D-HQEV, 1.5D-HQEW, 1.5D-QEV, 1.5D-QEW, 3C-2T, 3C-2V, 3C-2W, RG-178B/U, RG-196A/U, RG-55/U, RG-58/U
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
    • 60, 85, 90 ℃
    • Operating Temperature Min.
    • -55, -40, -30 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • Type 1 Mating Face Connector
    • BNC_Plug, BNC_Jack
    • Type 2 Mating Face Connector
    • BNC_Plug, BNC_Jack
    • Return Loss
    • Connector Type Details
    • Accessory, Plug receptacle
  • HRM

    HRM Series

    MIL/IEC Standard SMA Connector

    1. High Performance
    2. Small Size, Light Weight and Robust
    3. High Reliability
    4. Vriations
    5. RoHS2 Compliant

    • Connector Type
    • Plug, Receptacle, Jack, Adapter, Others
    • Parts
    • Generic Type
    • SMA
    • Industry Standard
    • MIL, IEC
    • Water Resistance
    • Cable Assembly
    • No, Yes
    • Cable Length
    • 50, 100, 200, 250, 300, 350, 400, 500, 600 mm
    • Characteristic Impedance
    • 50.0 Ω
    • Frequency (Max.)
    • 1.0, 3.0, 6.0, 7.0, 8.0, 10.0, 12.0, 12.4, 18.0, 20.0 GHz
    • V.S.W.R.
    • 1.2, 1.3, 1.4 Max.
    • Number of Positions
    • 1
    • Mating/Unmating Cycles
    • 100, 1000
    • Mounting Style
    • THT
    • Connector Orientation
    • Straight, Right angle
    • Center Contact Plating
    • Gold
    • Outer Contact Plating
    • Gold, Nickel, Passivate
    • Recommended Coaxial Cable
    • 0.085 Inch Semi-Flexible Cable, 0.085 Inch Semi-Rigid Cable, 0.141 Inch Semi-Rigid Cable, 1.5D-2V, 1.5D-2W, 1.5D-HQ.SUPER, 1.5D-HQEV, 1.5D-HQEW, RG-142B/U, RG-405, RG-55/U, 1.6mm Semi-Rigid Cable
    • Cable Outer Diameter
    • 1.32, 1.37, 1.79, 2.9 mm
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
    • 0.141 inch Semi-rigid cable, RG-142B/U, RG-55/U, 0.085 inch Semi-flexible cable, Flexible cable, 0.085 inch Semi-rigid cable, 1.6 mm Semi-rigid cable, 1.5D-HQ.SUPER, 1.5D-2W, 1.5D-2V
    • Operating Temperature Max.
    • 85, 125 ℃
    • Operating Temperature Min.
    • -55, -30 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • Brown, Black, Gray
    • Type 1 Mating Face Connector
    • Jack, Plug
    • Type 2 Mating Face Connector
    • Jack, Plug, SMA-compatible Push-on Plug
    • Return Loss
    • Connector Type Details
    • Plug receptacle, Accessory
  • MRF18

    MRF18 Series

    Vertical Mating, Non-Magnetic 8-channel Coaxial Connector

    1. Non-Magnetic coaxial connector
    2. Small Size & Light Weight
    3. Vertical mate, horizontal cable out
    4. High lock strength & cable pull resistance
    5. Easy cable termination with soldering both center and outer conductors
    6. Flow mounting or manual soldering for PCB mounting
    7. Applicable cable ranges from ø 1.13 to 1.8 mm
    8. RoHS compliant

    • Connector Type
    • Plug, Receptacle
    • Parts
    • Generic Type
    • Industry Standard
    • Water Resistance
    • Cable Assembly
    • No
    • Cable Length
    • Characteristic Impedance
    • 50.0 Ω
    • Frequency (Max.)
    • 2.0 GHz
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
    • 1.8 mm
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
  • MRF20

    MRF20 Series

    Coaxial/Power/Signal Hybrid Connector

    1 Coaxial/power/signal hybrid suitable for video applications
    2 Contributes to decreasing equipment size & workload reduction
    3 Push & pull lock enables superior usability
    4 High speed transmission capability (Supports 3G/HD/SD-SDI transmission)

    • Connector Type
    • Plug, Receptacle, Contact
    • Parts
    • Generic Type
    • Industry Standard
    • Water Resistance
    • Cable Assembly
    • No
    • Cable Length
    • Characteristic Impedance
    • 75.0 Ω
    • Frequency (Max.)
    • 3.0 GHz
    • V.S.W.R.
    • Number of Positions
    • 13, 20
    • Mating/Unmating Cycles
    • 500, 1000
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
    • 0.71, 7.0 mm
    • Min. Wire Insulation Diameter
    • Shield Diameter
    • Center Conductor Diameter
    • Notes on Recommended Wire
    • RF-MF7510 (NISSEI ELECTRIC)
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -40, -25 ℃
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
  • MSS

    MSS Series

    Ultra Small Push-On Type Connector
    1. 50Ω Impedance Matching Type, Coaxial Connector
    2. Applicable Standards
       Defense Ministry's Specification (DSP C 6206)
    3. RoHS2 Compliant

     

    • Connector Type
    • Plug, Receptacle, Jack, Adapter
    • Parts
    • Generic Type
    • BNC, MSS
    • Industry Standard
    • Water Resistance
    • Cable Assembly
    • No
    • Cable Length
    • Characteristic Impedance
    • 50.0 Ω
    • Frequency (Max.)
    • 0.5, 1.0, 2.0, 3.0 GHz
    • V.S.W.R.
    • 1.2, 1.4, 1.5 Max.
    • Number of Positions
    • Mating/Unmating Cycles
    • 3000
    • Mounting Style
    • THT
    • Connector Orientation
    • Straight, Right angle
    • Center Contact Plating
    • Gold, Silver
    • Outer Contact Plating
    • Gold, Nickel
    • Recommended Coaxial Cable
    • 1.5D-2V, 2.5D-2V
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
    • BNC_Jack, BNC_Plug
    • Type 2 Mating Face Connector
    • MSS_Plug, MSS_Jack
    • Return Loss
    • Connector Type Details
    • Plug receptacle
  • N

    N Series

    N Type Coaxial Connectors

    1. 50Ω Impedance Matching Type, Coaxial Connector
    2. Highly Impedance Matching (Up to 10GHz)
    3. Applicable Standards
       MIL- C- 39012
       IEC 60169- 16
       JIS C 5411

    • Connector Type
    • Plug, Receptacle, Jack, Adapter
    • Parts
    • Generic Type
    • N
    • Industry Standard
    • MIL, JIS, IEC
    • Water Resistance
    • Cable Assembly
    • No
    • Cable Length
    • Characteristic Impedance
    • 50.0 Ω
    • Frequency (Max.)
    • 4.0, 6.0, 10.0 GHz
    • V.S.W.R.
    • 1.2 Max.
    • Number of Positions
    • Mating/Unmating Cycles
    • 500, 5000
    • Mounting Style
    • Connector Orientation
    • Straight, Right angle
    • Center Contact Plating
    • Gold, Silver
    • Outer Contact Plating
    • Nickel, Silver
    • Recommended Coaxial Cable
    • 1.5D-2W, 1.5D-HQ.SUPER, 1.5D-HQEW, 2.5D-Q.SUPER, 2.5D-HQEW, UT-141A
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
    • 60, 85 ℃
    • Operating Temperature Min.
    • -55, -30 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • Type 1 Mating Face Connector
    • N, N-Plug
    • Type 2 Mating Face Connector
    • N, N-Plug
    • Return Loss
    • Connector Type Details
  • N.UM

    N.UM Series

    Cost-effective SMB connectors

    1. Cost-effective
    2. Compliant to SMB connector specifications
    (MIL-C-39012-67, MIL-C-39012-68)
    3. High frequency characteristics: VSWR 1.3 MAX up to 3 GHz

    • Connector Type
    • Plug, Receptacle, Adapter
    • Parts
    • Generic Type
    • SMB, N
    • Industry Standard
    • MIL
    • Water Resistance
    • Cable Assembly
    • No, Yes
    • Cable Length
    • Characteristic Impedance
    • 50.0 Ω
    • Frequency (Max.)
    • 2.2, 3.0, 6.0 GHz
    • V.S.W.R.
    • Number of Positions
    • 1
    • Mating/Unmating Cycles
    • 500, 1000
    • Mounting Style
    • THT
    • Connector Orientation
    • Straight, Right angle
    • Center Contact Plating
    • Gold
    • Outer Contact Plating
    • Nickel
    • Recommended Coaxial Cable
    • 1.5D-HQ.SUPER, 1.5D-HQEV, 1.5D-HQEW
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
    • -40, -30 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • Type 1 Mating Face Connector
    • SMB, SMA
    • Type 2 Mating Face Connector
    • SMB
    • Return Loss
    • Connector Type Details
  • N-TM

    N-TM Series

    N Type Coaxial Connectors

    1. 50Ω Impedance Matching Type, Coaxial Connector
    2. Highly Impedance Matching (Up to 10GHz)
    3. Applicable Standards
       MIL- C- 39012
       IEC 60169- 16
       JIS C 5411

    • Connector Type
    • Adapter
    • Parts
    • Industry Standard
    • MIL, JIS
    • Characteristic Impedance
    • 50.0 Ω
    • Frequency (Max.)
    • 6.0 GHz
    • V.S.W.R.
    • Sensitivity
    • Attenuation
    • Number of Ports
    • Port Connector Type
    • Type 1 Mating Face Connector
    • N
    • Type 2 Mating Face Connector
    • Mounting Style
    • Contact Plating
    • Gold
    • Mating/Unmating Cycles
    • Operating Temperature Max.
    • 60 ℃
    • Operating Temperature Min.
    • -10 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Connector Type Details
  • PO6

    PO6 Series

    Low profile coaxial connectors.
    D.C. ~2000MHz
    • Connector Type
    • Plug, Receptacle, Adapter
    • Parts
    • Generic Type
    • SMA, PO6
    • Industry Standard
    • Water Resistance
    • Cable Assembly
    • No, Yes
    • Cable Length
    • 300 mm
    • Characteristic Impedance
    • 50.0 Ω
    • Frequency (Max.)
    • 2.0 GHz
    • V.S.W.R.
    • 1.2 Max.
    • Number of Positions
    • 1
    • Mating/Unmating Cycles
    • 500
    • Mounting Style
    • THT
    • Connector Orientation
    • Straight, Right angle
    • Center Contact Plating
    • Gold
    • Outer Contact Plating
    • Gold, Nickel
    • Recommended Coaxial Cable
    • 1.5D-Q.SUPER, RG-196A/U
    • Cable Outer Diameter
    • 1.8 mm
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
    • -40, -30, -25 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • Brown
    • Type 1 Mating Face Connector
    • SMA_Plug, SMA_Jack
    • Type 2 Mating Face Connector
    • PO6_Jack, PO6_Plug
    • Return Loss
    • Connector Type Details
  • POB

    POB Series

    High Performance Miniature Push-on Coaxial Connectors

    1. Matching the Performance of HRM Series (SMA Connector)
    2. Push-On Lock Type
    3. Unification with HRM Series
    4. RoHS2 Compliant

    • Connector Type
    • Plug, Receptacle, Adapter
    • Parts
    • Generic Type
    • SMA, POB
    • Industry Standard
    • Water Resistance
    • Cable Assembly
    • No
    • Cable Length
    • Characteristic Impedance
    • 50.0 Ω
    • Frequency (Max.)
    • 12.4 GHz
    • V.S.W.R.
    • Number of Positions
    • 1
    • Mating/Unmating Cycles
    • 500
    • Mounting Style
    • Connector Orientation
    • Straight, Right angle
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
    • SMA_Jack, SMA, SMA_Plug
    • Type 2 Mating Face Connector
    • POB_Jack, POB, POB_Plug, POB(M)
    • Return Loss
    • Connector Type Details
  • POD

    POD Series

    Push-on coaxial connector

    1. Small size and high performance
    ① Compared with the SMA connector of the microwave band connector (our HRM series), it is downsized to approximately 70%, and the operating frequency range is broadband up to 8 GHz.
    ② Since the fitting part has a spring mechanism part that can withstand piercing sufficiently, it has high stability and reliability equivalent to that of a screw type connector.

    2. Easy attachment and detachment
    ① It takes almost no time to detach and attach, it can be done almost instantly, and secure connection can be confirmed by lock sound.
    ② Since it can be attached and detached with your fingers, it is not necessary to provide tools such as spanner and torque wrench.

    3. Suitable for various coaxial cables
    ① Suitable as terminal connector of 0.085 inch semi-rigid cable which is widely used, corresponding to miniaturization of circuit parts.
    ② Suitable for flexible cables such as 1.5D - 2V, 2.5D - 2V etc.
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
Results:22items
1 2 NEXT