Global icon

Endoscopes

Endoscopes



Board-to-Board

  • BM28

    Recommended

    0.35mm Pitch, 0.6mm Stacking Height, FPC-to-Board Connectors Supporting Up to 5A

  • BM29

    Recommended

    Ultra-Small, Power & Signal Hybrid, Board to Board / FPC to Board with 3A Max.

  • BM55

    Recommended

    0.3mm Pitch, 0.5 to 0.8mm Stacking Height, 1.5mm Depth, Ultra Compact, Hybrid, FPC-to-Board Connector

  • DF40

    Recommended

    0.4mm Pitch, 1.5 to 4.0mm Height, Board-to-Board/FPC-to-Board Connector

  • DF40T

    Recommended

    0.4mm Pitch, 3.38mm Depth, 125ºC Heat Resistance, Board to Board/FPC to Board Connector for Automotive

more

Active Optical Cable

  • FJ

    Recommended

    Compact Optical Fiber In-Line Connector for Internal Connection (FJ-L)

  • Ultra Small AOC, 0.05 to 6.25Gbps, Bidirectional Optical Transmission Type Active I/F Connector

  • Active Optical Connector

FPC/FFC

  • FH48

    Recommended

    0.5mm Pitch, Height 6.18mm Vertical Connection Shield FFC only

  • FH52K

    Recommended

    0.5/1mm Pitch, 2mm Height Bottom Contact, Front Flip 125 ℃ Compatible

  • FH62

    Recommended

    0.25mm Pitch, 1.1mm High, Top Contact, High FPC Retention Force

  • FH63S

    Recommended

    0.5mm Pitch, Height 2.8mm Lower Contact, One-Action Lock, 105 ℃ Compatible

  • FH67

    Recommended

    0.5mm Pitch, Height 5.2mm Vertical Connection, One-Action Lock 2-point Contact, 125 ℃ Compatible

more

Wire-to-Board

  • DF51

    Recommended

    [SignalBee™] 2mm Pitch, Positive Lock Wire-to-Board Connector (UL,C-UL Listed)

  • DF51K

    Recommended

    [SignalBee™] 2mm Pitch, Center Lock, Wire-to-Board Connector (UL/C-UL Listed)

  • DF52

    Recommended

    [SignalBee™] 0.8mm Pitch, Small & Robust Wire-to-Board Connectors

  • DF57

    Recommended

    [SnapBee™] Low Profile Swing-Lock Wire-to-Board for Power (UL/CSA Certified)

  • DF58

    Recommended

    [SnapBee™] Small-Sized, Low Profile 1.0mm Height, Wire-to-Board Connectors for Power Supply

more
Product list for this solution