Global icon

Electronic Cigarette

Electronic Cigarette



RF Switch

  • MS-180

    Recommended

    0 to 11GHz, 0.85mm Height, Ultra Compact Coaxial RF Switch for module functionality inspection

Standard ZIF

  • FH35C

    Recommended

    0.3mm Pitch, 0.9mm Height, Back Flip, Top and Bottom Contact

  • FH64MA

    Recommended

    0.25mm Pitch, Height 0.5mm Top Contact, Back Flip

One Action FH

  • FH72

    Recommended

    0.3mm Pitch, 0.9mm Height, Top Contact One Action Lock, High FPC Retention Force Connector

  • FH82

    Recommended

    0.25mm Pitch, 0.65mm Height, Top Contact, One Action Lock, FPC Connector

FPC to Board

  • BK13

    Recommended

    0.35mm Pitch, 0.6 to 2.0mm Stacking Height, 1.9mm Width, Hybrid FPC-to-Board Connector Supporting 5A

  • BM25

    Recommended

    0.7mm Height FPC-to-Board Connectors up to 10Amps

  • BM28

    Recommended

    0.35mm Pitch, 0.6mm Stacking Height, FPC-to-Board Connectors Supporting Up to 5A

  • BM29

    Recommended

    Ultra-Small, Power & Signal Hybrid, Board to Board / FPC to Board with 3A Max.

  • BM50

    Recommended

    0.35mm Pitch, 0.6mm Stacking Height, 15A Rated Current, Power/Signal Hybrid FPC-to-Board Connector

Wire to Board

  • DF52

    Recommended

    [SignalBee™] 0.8mm Pitch, Small & Robust Wire-to-Board Connectors

  • DF57

    Recommended

    [SnapBee™] Low Profile Swing-Lock Wire-to-Board for Power (UL/CSA Certified)

  • DF61Y

    Recommended

    [SnapBee™] Small-Sized, Low Profile Wire-to-Board for Power Supply

Interface

  • CX

    Recommended

    The Next-Generation USB Standard USB Type-C™ Connectors

Product list for this solution