Global icon

Base Transmission Stations

Base Transmission Stations



Internal Power

  • DF60

    Recommended

    [EnerBee™] 65A (Derating Curve, Ambient Temperature of 25℃ ), 10.16mm Pitch Wire-to-Board Connectors for Internal Power Supply (UL, C-UL, TÜV Certified)

  • DF63

    Recommended

    [EnerBee™] 15A 3.96mm Pitch Wire-to-Board Connectors for Internal Power Supply (UL, C-UL, TÜV, Listed)

  • FX30B

    Recommended

    [FunctionMAX™] 25A Max., Position Misalignment Absorption, Power Supply for Board-to-Board

  • IT-P

    Recommended

    60A/70A Rated Current, Board-to-Board Power Pin Connectors

  • [EnerBee™] 12A Max. 3.96mm Pitch Wire-to-Board Connectors

Internal Control Signal

  • DF51

    Recommended

    [SignalBee™] 2mm Pitch, Positive Lock Wire-to-Board Connector (UL,C-UL Listed)

  • [SignalBee™] 1.0mm Pitch, Positive Lock, Wire-to-Board Connector

  • Up to 6GHz, Compact Push on Lock Coaxial Connector

Internal High Speed Signal

  • ER8

    Recommended

    [FunctionMAX™] PCIe Gen.4 High Speed Transmission (16+Gbps), 0.8mm Pitch, Board-to-Board Connectors

  • FX23

    Recommended

    [FunctionMAX™] 0.5mm Pitch, Power & Signal Hybrid, Floating, High-Speed

  • FX23L

    Recommended

    [FunctionMAX™] High-speed Transmission 0.5mm Pitch Board-to-Board Floating Connector

  • IT5

    Recommended

    High-Speed (25⁺Gbps) BGA Mezzanine Connectors

  • IT8

    Recommended

    High-Speed 56Gbps BGA Mezzanine Connectors

Fan Unit Blind Mate

  • HR34P

    Recommended

    Small and Waterproof Blind Mate Connector

  • SMP

    Recommended

    SMP Coaxial Connectors MIL Standard Compliant

External Power

  • Waterproof (IPX7/IPX8) Circular Connectors

External Control Signal

  • LF

    Recommended

    Shielded Small Waterproof Connector

External OpticalSignal

  • SW20

    Recommended

    Waterproof Optical Connectors with Built-In SC/LC-Duplex

Product list for this solution