Motor PWR/SGNL/ Button Connection
-
DF65
Recommended[SnapBee™]1.7mm Pitch, Low Profile Wire-to-Board Power Supply Connectors
-
[SignalBee™] 1.0mm Pitch, Positive Lock, Wire-to-Board Connector
Sensors/ Camera/ Speaker/ Display Connection
-
FH63S
Recommended0.5mm Pitch, Height 2.8mm Lower Contact, One-Action Lock, 105 ℃ Compatible
-
FH67
Recommended0.5mm Pitch, Height 5.2mm Vertical Connection, One-Action Lock 2-point Contact, 125 ℃ Compatible
-
TF31
Recommended0.5/1.0mm Pitch, 1.75/2.0mm Height, Bottom Contact, Front Flip FPC/FFC Connector
-
TF38
Recommended0.5mm Pitch, 5.2mm Height, Double-sided Lead, Vertical Connection Type FPC/FFC Connector
Interface Connection
-
CX
RecommendedThe Next-Generation USB Standard USB Type-C™ Connectors
Antenna Connection
-
U.FL
RecommendedLight Weight Micro SMT Coaxial Connector, 1.9mm to 2.4mm Mated Height
Battery Connection
-
DF63
Recommended[EnerBee™] 15A 3.96mm Pitch Wire-to-Board Connectors for Internal Power Supply (UL, C-UL, TÜV, Listed)
-
[SignalBee™] 2.0mm Pitch Discrete Wire, Board to Board Connectors (UL/CSA Certified)