-
Категории
-
Вход/Выход
List of useful search tools
-
Стандартные продукты
List of useful search tools
-
Соединительные платы
List of useful search tools
-
Межплатные разъемы, гибкие печатные платы
-
Гибкие печатные платы/шлейфы
List of useful search tools
-
Радиочастотные разъемы
List of useful search tools
-
Волоконно-оптические разъемы
List of useful search tools
-
Модульные/штыревые разъемы
List of useful search tools
-
Межпроводные разъемы
List of useful search tools
-
SD / SIM карты
List of useful search tools
-
Краевые соединители
List of useful search tools
-
Автомобильные разъемы
List of useful search tools
-
Силовые разъемы
List of useful search tools
-
Высокоскоростные разъемы
List of useful search tools
-
Герметичные разъемы
List of useful search tools
-
Вход/Выход
-
Приложения
- Потребитель
-
Cмартфон и Носимый
Recently Reviewed Application
Recommended Applications
-
Умная техника
Recently Reviewed Application
Recommended Applications
-
ПК и планшет
Recently Reviewed Application
Recommended Applications
-
Другое потребительское оборудование
Recently Reviewed Application
Recommended Applications
- Автомобильный
-
Автономный автомобиль
Recently Reviewed Application
Recommended Applications
-
Силовой агрегат (для автомобилей)
Recently Reviewed Application
Recommended Applications
-
Информационно-развлекательная система (для автомобилей)
Recently Reviewed Application
Recommended Applications
-
Подключенные автомобили
Recently Reviewed Application
Recommended Applications
-
Автомобильное освещение
Recently Reviewed Application
Recommended Applications
- Промышленное оборудование
-
Умные сети электроснабжения
Recently Reviewed Application
Recommended Applications
-
Промышленная автоматизация
Recently Reviewed Application
Recommended Applications
-
Роботы
Recently Reviewed Application
Recommended Applications
-
Медицинская
Recently Reviewed Application
Recommended Applications
-
Телекоммуникации/ Связь
Recently Reviewed Application
Recommended Applications
-
Информационные центры
Recently Reviewed Application
Recommended Applications
-
Железнодорожный/ Коммерческий транспорт
Recently Reviewed Application
Recommended Applications
-
Другое промышленное оборудование
Recently Reviewed Application
Recommended Applications
-
Автоматизация офиса
Recently Reviewed Application
Recommended Applications
FX8C-100P-SV(93)
CL0578-0505-0-93
RoHS (EU)2015/863
※ The actual product may differ from the image
- Part No.
- FX8C-100P-SV(93)
- Connector Type
- Plug
- Parts
- Industry Standard
- Safety Standards
Click here if you are considering purchasing.*QA How to purchase
Detailed SpecificationsLast Updated On February. 07, 2026
Product information
- Part No.
- FX8C-100P-SV(93)
- CL No.
- CL0578-0505-0-93
Basic Specifications
- Connector Type
- Plug
- Parts
- Industry Standard
- Safety Standards
- Performance Characteristics
- PCIe Gen 3
- Transmission Rate
- 8.0 Gbps
- Contact Pitch
- 0.6 mm
- Mounting Pitch
- 0.6 mm
- Tab Width (mm)
- Applicable FPC Cable Thickness (mm)
- Mated Height (Min.)
- 5.0 mm
- Mated Height (Max.)
- 10.0 mm
- Mated Height (STEP)
- 5.0, 10.0 mm
- Number of Positions
- 100
- Remarks on Number of Positions
- Floating Design
- Floating Range(XY)(mm)
- Effective Mating Length(Z)(mm)
- Mating/Unmating Cycles
- 50
- Mounting Style
- SMT
- Connector Orientation
- Straight
- Contact Plating
- Gold
- Rated Current
- 0.4 A
- Rated Current other
- Rated Voltage (AC)
- AC 100.0 V
- Rated Voltage (AC) other
- Rated Voltage (DC)
- Rated Voltage (DC) other
- Operating Temperature Max.
- 85 ℃
- Operating Temperature Min.
- -55 ℃
- RoHS (EU)2015/863
- Conforming
- SVHC
- 35th Non-Contained
- Connector Type Details
Mechanical Specifications
- Plating Thickness
- 0.1 μm
- Metal Shields
- Locking Style
- Housing Color
- Beige
- PCB Cleaning
- Positioning Boss
- Yes
- Finger Protection
- Solder Wicking Prevention
Electrical Specifications
- Withstanding Voltage
- 300 V Max.
- Contact Resistance
- 80.0 mΩ Max.
Dimensional Information
- Connector Length
- 36.6 mm
- Connector Width
- 6.5 mm
- Connector Height
- 4.85 mm
- Recommended PCB Thickness
Packaging Specifications
- Packaging Type
- Reel
- Purchase Unit
- 1000 PCS
- Pick-up Tape
- Yes
- Mass
- 1.04 g
- Static Sensitive
- Qty/Box
- 1000 PCS
Others
- Remarks
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.
Catalog
Data Sheet
- Drawing (2D) - English [FX8C-100P-SV(93)_CL0578-0505-0-93_2DDrawing_0000988356.pdf: 308 KB]
- Drawing (2D) - 日本語 [FX8C-100P-SV(93)_CL0578-0505-0-93_2DDrawing_0000825284.pdf: 323 KB]
- Specification Sheet - English [FX8C-100P-SV(93)_CL0578-0505-0-93_SpecSheet_0000408151.pdf: 74 KB]
- Specification Sheet - 日本語 [FX8C-100P-SV(93)_CL0578-0505-0-93_SpecSheet_0000991569.pdf: 75 KB]
Find Mating Connectors
Part No.
Connector Orientation
,
Connector Type
Straight
Receptacle
Receptacle
Straight
Receptacle
Receptacle
Straight
Receptacle
Receptacle
Straight
Receptacle
Receptacle
Straight
Receptacle
Receptacle
Straight
Receptacle
Receptacle
Straight
Receptacle
Receptacle
Straight
Receptacle
Receptacle
Straight
Receptacle
Receptacle