Global icon

E.FL Series

Compact, Low Profile SMT Coaxial Connector


Features

Compact, Low Profile SMT Coaxial Connector

1. Small Size, Space-saving
 PCB Mounting Space : 9.4m㎡
2. Ultra-fine Coaxial (Fluorinated Resin Insulated) Cables
 ultra-fine φ0.81mm and φ1.32mm size coaxial cables
3. Low Profile
 The maximum height from the board surface
 when the plug and straight receptacle are mated
 is 3.2mm Max.
 When the plug and right angle receptacle are
 mated, the mated height from the board is 3.6mm Max.
4. RF Performance
 V.S.W.R. DC to 2GHz : 1.3 Max.
5. Supports Automatic Mounting
 Tape and Reel packaging allows for pick-andplace mounting.
6. Clear, Tactile Lock
7. Environmental Compatibility
 ◆RoHS2 Compliant
 ◆Halogen Free
 Chlorine and bromine above the standard values
 are not used for receptacle and plug harnesses.
 *As defined by IEC61249-2-21
  Br 900 ppm Max, Cl 900 ppm Max, and Br+Cl 1500 ppm Max.

  • Connector Type
  • Receptacle, Adapter, Others
  • Parts
  • Generic Type
  • SMA, E.FL
  • Industry Standard
  • Water Resistance
  • Cable Assembly
  • No, Yes
  • Cable Length
  • 35, 40, 50, 60, 70, 80, 90, 100, 110, 120, 130, 140, 150, 160, 170, 180, 190, 200, 250, 300, 400, 500, 600, 700, 800, 900, 1000 mm
  • Characteristic Impedance
  • 50.0 Ω
  • Frequency (Max.)
  • 2.0, 3.0 GHz
  • V.S.W.R.
  • 1.2 Max.
  • Number of Positions
  • 1
  • Mating/Unmating Cycles
  • 50, 500, 1000
  • Mounting Style
  • SMT
  • Connector Orientation
  • Straight, Right angle
  • Center Contact Plating
  • Gold
  • Outer Contact Plating
  • Nickel, Silver
  • Recommended Coaxial Cable
  • Cable Outer Diameter
  • 0.81, 1.32 mm
  • Wire Termination Method
  • Max. Wire Insulation Diameter
  • Min. Wire Insulation Diameter
  • Shield Diameter
  • Center Conductor Diameter
  • Notes on Recommended Wire
  • Operating Temperature Max.
  • 85, 90 ℃
  • Operating Temperature Min.
  • -40 ℃
  • Mounting direction
  • Floating Range(XY)(mm)
  • Effective Mating Length(Z)(mm)
  • Cable Color
  • Gray, White, Black
  • Type 1 Mating Face Connector
  • SMA_Plug, SMA_Jack
  • Type 2 Mating Face Connector
  • E.FL_Jack, E.FL_Plug
  • Return Loss
  • Connector Type Details
  • Accessory

Major Applications/Product Categories

List of Connectors (Specification Sheet, 2D drawings, 3D models, Distributor inventory)

In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.