Global icon

Results: 2 Products

Applied Facets

  • Production status:Sales Products 
  • Production status:Not recommemded for new design 
  • Production status:Scheduled to be discontinued 
SPECIFICATIONS

SPECIFICATIONS

  • EV2-30R-1SB

    EV2-30R-1SB
    CL0139-0200-7-00

    Scheduled to be discontinued RoHS2
    • Connector Type
    • Receptacle
    • Parts
    • Generic Type
    • Industry Standard
    • Safety Standards
    • TÜV
    • Performance Characteristics
    • Rated Current
    • 220.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 1000.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 1000.0 V
    • Rated Voltage (DC) other
    • Number of Positions
    • 1
    • Remarks on Number of Positions
    • Shell Size (mm)
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Water Resistance
    • IP 68
    • Contact Resistance
    • Withstanding Voltage
    • 4260 V Max.
    • Locking Style
    • Screw
    • Wire Termination Method
    • Screw
    • Cable Outer Diameter
    • Mating/Unmating Cycles
    • 30
    • Finger Protection
    • No
    • Metal Shields
    • Yes
    • Mounting Style
    • Contact Plating
    • Tin
    • Salt Spray Test Duration (Corrosion Resistance)
    • h
    • Shell Material
    • Plastic
    • Finish on Shell
    • RoHS2
    • Conforming
    • SVHC
    • 30th Non-Contained
    • Connector Type Details
  • EV2-30P-1PC

    EV2-30P-1PC
    CL0139-0201-0-00

    Scheduled to be discontinued RoHS2
    • Connector Type
    • Plug
    • Parts
    • Generic Type
    • Industry Standard
    • Safety Standards
    • TÜV
    • Performance Characteristics
    • Rated Current
    • 220.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 1000.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 1000.0 V
    • Rated Voltage (DC) other
    • Number of Positions
    • 1
    • Remarks on Number of Positions
    • Shell Size (mm)
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Water Resistance
    • IP 68
    • Contact Resistance
    • Withstanding Voltage
    • 4260 V Max.
    • Locking Style
    • Screw
    • Wire Termination Method
    • Crimping
    • Cable Outer Diameter
    • Mating/Unmating Cycles
    • 30
    • Finger Protection
    • No
    • Metal Shields
    • Yes
    • Mounting Style
    • Contact Plating
    • Salt Spray Test Duration (Corrosion Resistance)
    • h
    • Shell Material
    • Finish on Shell
    • RoHS2
    • Conforming
    • SVHC
    • Contact
    • Connector Type Details
Results: 2 Products