Global icon

Results: 151 Products
1 2 3 NEXT

Applied Facets

  • Production status:Sales Products 
  • Production status:Not recommemded for new design 
  • Production status:Scheduled to be discontinued 
SPECIFICATIONS

SPECIFICATIONS

more
  • FX4B3-20P-1.27SV(93)

    FX4B3-20P-1.27SV(93)
    CL0574-0231-0-93

    Scheduled to be discontinued RoHS (EU)2015/863
    Product name of replacement FX4C3-20P-1.27DSA(71)
    CL0574-0031-1-71
    Level of replacement Hirose
    • Connector Type
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Transmission Rate
    • Contact Pitch
    • Mounting Pitch
    • Tab Width (mm)
    • Applicable FPC Cable Thickness (mm)
    • Mated Height (Min.)
    • Mated Height (Max.)
    • Mated Height (STEP)
    • Number of Positions
    • Remarks on Number of Positions
    • Floating Design
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Mating/Unmating Cycles
    • Mounting Style
    • Connector Orientation
    • Contact Plating
    • Rated Current
    • Rated Current other
    • Rated Voltage (AC)
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • Rated Voltage (DC) other
    • Operating Temperature Max.
    • Operating Temperature Min.
    • RoHS (EU)2015/863
    • Conforming
    • SVHC
    • 35th Non-Contained
    • Connector Type Details
  • FX4B3-32P-1.27SV(98)

    FX4B3-32P-1.27SV(98)
    CL0574-0232-3-98

    Scheduled to be discontinued RoHS (EU)2015/863
    Product name of replacement FX4B3-32P-1.27SV(71)
    CL0574-0232-3-71
    Level of replacement Hirose
    • Connector Type
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Transmission Rate
    • Contact Pitch
    • Mounting Pitch
    • Tab Width (mm)
    • Applicable FPC Cable Thickness (mm)
    • Mated Height (Min.)
    • Mated Height (Max.)
    • Mated Height (STEP)
    • Number of Positions
    • Remarks on Number of Positions
    • Floating Design
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Mating/Unmating Cycles
    • Mounting Style
    • Connector Orientation
    • Contact Plating
    • Rated Current
    • Rated Current other
    • Rated Voltage (AC)
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • Rated Voltage (DC) other
    • Operating Temperature Max.
    • Operating Temperature Min.
    • RoHS (EU)2015/863
    • Conforming
    • SVHC
    • 35th Non-Contained
    • Connector Type Details
  • FX4C-40P-1.27DSAL(98)

    FX4C-40P-1.27DSAL(98)
    CL0574-0053-4-98

    Scheduled to be discontinued RoHS (EU)2015/863
    Product name of replacement FX4C-40P-1.27DSAL(71)
    CL0574-0053-4-71
    Level of replacement Hirose
    • Connector Type
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Transmission Rate
    • Contact Pitch
    • Mounting Pitch
    • Tab Width (mm)
    • Applicable FPC Cable Thickness (mm)
    • Mated Height (Min.)
    • Mated Height (Max.)
    • Mated Height (STEP)
    • Number of Positions
    • Remarks on Number of Positions
    • Floating Design
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Mating/Unmating Cycles
    • Mounting Style
    • Connector Orientation
    • Contact Plating
    • Rated Current
    • Rated Current other
    • Rated Voltage (AC)
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • Rated Voltage (DC) other
    • Operating Temperature Max.
    • Operating Temperature Min.
    • RoHS (EU)2015/863
    • Conforming
    • SVHC
    • 35th Non-Contained
    • Connector Type Details
  • FX4C2-40S-1.27DSAL(98)

    FX4C2-40S-1.27DSAL(98)
    CL0574-0173-6-98

    Scheduled to be discontinued RoHS (EU)2015/863
    Product name of replacement FX4C2-40S-1.27DSAL(71)
    CL0574-0173-6-71
    Level of replacement Hirose
    • Connector Type
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Transmission Rate
    • Contact Pitch
    • Mounting Pitch
    • Tab Width (mm)
    • Applicable FPC Cable Thickness (mm)
    • Mated Height (Min.)
    • Mated Height (Max.)
    • Mated Height (STEP)
    • Number of Positions
    • Remarks on Number of Positions
    • Floating Design
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Mating/Unmating Cycles
    • Mounting Style
    • Connector Orientation
    • Contact Plating
    • Rated Current
    • Rated Current other
    • Rated Voltage (AC)
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • Rated Voltage (DC) other
    • Operating Temperature Max.
    • Operating Temperature Min.
    • RoHS (EU)2015/863
    • Conforming
    • SVHC
    • 35th Non-Contained
    • Connector Type Details
  • FX4A2-20S-1.27SV(99)

    FX4A2-20S-1.27SV(99)
    CL0574-0521-0-99

    Scheduled to be discontinued RoHS (EU)2015/863
    • Connector Type
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Transmission Rate
    • Contact Pitch
    • Mounting Pitch
    • Tab Width (mm)
    • Applicable FPC Cable Thickness (mm)
    • Mated Height (Min.)
    • Mated Height (Max.)
    • Mated Height (STEP)
    • Number of Positions
    • Remarks on Number of Positions
    • Floating Design
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Mating/Unmating Cycles
    • Mounting Style
    • Connector Orientation
    • Contact Plating
    • Rated Current
    • Rated Current other
    • Rated Voltage (AC)
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • Rated Voltage (DC) other
    • Operating Temperature Max.
    • Operating Temperature Min.
    • RoHS (EU)2015/863
    • Conforming
    • SVHC
    • 35th Non-Contained
    • Connector Type Details
  • FX4B2-40S-1.27SV(95)

    FX4B2-40S-1.27SV(95)
    CL0574-0323-7-95

    Scheduled to be discontinued RoHS (EU)2015/863
    Product name of replacement FX4C2-40S-1.27DSA(71)
    CL0574-0123-8-71
    Level of replacement Hirose
    • Connector Type
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Transmission Rate
    • Contact Pitch
    • Mounting Pitch
    • Tab Width (mm)
    • Applicable FPC Cable Thickness (mm)
    • Mated Height (Min.)
    • Mated Height (Max.)
    • Mated Height (STEP)
    • Number of Positions
    • Remarks on Number of Positions
    • Floating Design
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Mating/Unmating Cycles
    • Mounting Style
    • Connector Orientation
    • Contact Plating
    • Rated Current
    • Rated Current other
    • Rated Voltage (AC)
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • Rated Voltage (DC) other
    • Operating Temperature Max.
    • Operating Temperature Min.
    • RoHS (EU)2015/863
    • Conforming
    • SVHC
    • 35th Non-Contained
    • Connector Type Details
  • FX4B3-40P-1.27SV(93)

    FX4B3-40P-1.27SV(93)
    CL0574-0233-6-93

    Scheduled to be discontinued RoHS (EU)2015/863
    Product name of replacement FX4C3-40P-1.27DSA(71)
    CL0574-0033-7-71
    Level of replacement Hirose
    • Connector Type
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Transmission Rate
    • Contact Pitch
    • Mounting Pitch
    • Tab Width (mm)
    • Applicable FPC Cable Thickness (mm)
    • Mated Height (Min.)
    • Mated Height (Max.)
    • Mated Height (STEP)
    • Number of Positions
    • Remarks on Number of Positions
    • Floating Design
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Mating/Unmating Cycles
    • Mounting Style
    • Connector Orientation
    • Contact Plating
    • Rated Current
    • Rated Current other
    • Rated Voltage (AC)
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • Rated Voltage (DC) other
    • Operating Temperature Max.
    • Operating Temperature Min.
    • RoHS (EU)2015/863
    • Conforming
    • SVHC
    • 35th Non-Contained
    • Connector Type Details
  • FX4C-80P-1.27DSAL(98)

    FX4C-80P-1.27DSAL(98)
    CL0574-0057-5-98

    Scheduled to be discontinued RoHS (EU)2015/863
    Product name of replacement FX4C-80P-1.27DSAL(71)
    CL0574-0057-5-71
    Level of replacement Hirose
    • Connector Type
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Transmission Rate
    • Contact Pitch
    • Mounting Pitch
    • Tab Width (mm)
    • Applicable FPC Cable Thickness (mm)
    • Mated Height (Min.)
    • Mated Height (Max.)
    • Mated Height (STEP)
    • Number of Positions
    • Remarks on Number of Positions
    • Floating Design
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Mating/Unmating Cycles
    • Mounting Style
    • Connector Orientation
    • Contact Plating
    • Rated Current
    • Rated Current other
    • Rated Voltage (AC)
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • Rated Voltage (DC) other
    • Operating Temperature Max.
    • Operating Temperature Min.
    • RoHS (EU)2015/863
    • Conforming
    • SVHC
    • 35th Non-Contained
    • Connector Type Details
  • FX4B2-52S-1.27SV(98)

    FX4B2-52S-1.27SV(98)
    CL0574-0324-0-98

    Scheduled to be discontinued RoHS (EU)2015/863
    Product name of replacement FX4B2-52S-1.27SV(71)
    CL0574-0324-0-71
    Level of replacement Hirose
    • Connector Type
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Transmission Rate
    • Contact Pitch
    • Mounting Pitch
    • Tab Width (mm)
    • Applicable FPC Cable Thickness (mm)
    • Mated Height (Min.)
    • Mated Height (Max.)
    • Mated Height (STEP)
    • Number of Positions
    • Remarks on Number of Positions
    • Floating Design
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Mating/Unmating Cycles
    • Mounting Style
    • Connector Orientation
    • Contact Plating
    • Rated Current
    • Rated Current other
    • Rated Voltage (AC)
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • Rated Voltage (DC) other
    • Operating Temperature Max.
    • Operating Temperature Min.
    • RoHS (EU)2015/863
    • Conforming
    • SVHC
    • 35th Non-Contained
    • Connector Type Details
  • FX4C2-80S-1.27DSAL(98)

    FX4C2-80S-1.27DSAL(98)
    CL0574-0177-7-98

    Scheduled to be discontinued RoHS (EU)2015/863
    Product name of replacement FX4C2-80S-1.27DSAL(71)
    CL0574-0177-7-71
    Level of replacement Hirose
    • Connector Type
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Transmission Rate
    • Contact Pitch
    • Mounting Pitch
    • Tab Width (mm)
    • Applicable FPC Cable Thickness (mm)
    • Mated Height (Min.)
    • Mated Height (Max.)
    • Mated Height (STEP)
    • Number of Positions
    • Remarks on Number of Positions
    • Floating Design
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Mating/Unmating Cycles
    • Mounting Style
    • Connector Orientation
    • Contact Plating
    • Rated Current
    • Rated Current other
    • Rated Voltage (AC)
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • Rated Voltage (DC) other
    • Operating Temperature Max.
    • Operating Temperature Min.
    • RoHS (EU)2015/863
    • Conforming
    • SVHC
    • 35th Non-Contained
    • Connector Type Details
  • FX4A1-20P-1.27SV(99)

    FX4A1-20P-1.27SV(99)
    CL0574-0411-2-99

    Scheduled to be discontinued RoHS (EU)2015/863
    Product name of replacement FX4C1-20P-1.27DSA(71)
    CL0574-0011-4-71
    Level of replacement Hirose
    • Connector Type
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Transmission Rate
    • Contact Pitch
    • Mounting Pitch
    • Tab Width (mm)
    • Applicable FPC Cable Thickness (mm)
    • Mated Height (Min.)
    • Mated Height (Max.)
    • Mated Height (STEP)
    • Number of Positions
    • Remarks on Number of Positions
    • Floating Design
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Mating/Unmating Cycles
    • Mounting Style
    • Connector Orientation
    • Contact Plating
    • Rated Current
    • Rated Current other
    • Rated Voltage (AC)
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • Rated Voltage (DC) other
    • Operating Temperature Max.
    • Operating Temperature Min.
    • RoHS (EU)2015/863
    • Conforming
    • SVHC
    • 35th Non-Contained
    • Connector Type Details
    • Connector Type
    • Receptacle
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Transmission Rate
    • Contact Pitch
    • 1.27 mm
    • Mounting Pitch
    • 1.27 mm
    • Tab Width (mm)
    • Applicable FPC Cable Thickness (mm)
    • Mated Height (Min.)
    • 6.0 mm
    • Mated Height (Max.)
    • 9.0 mm
    • Mated Height (STEP)
    • 6.0, 7.0, 9.0 mm
    • Number of Positions
    • 20
    • Remarks on Number of Positions
    • Floating Design
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Mating/Unmating Cycles
    • 300
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight
    • Contact Plating
    • Gold
    • Rated Current
    • 0.5 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 125.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • Rated Voltage (DC) other
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55 ℃
    • RoHS (EU)2015/863
    • Conforming
    • SVHC
    • 35th Non-Contained
    • Connector Type Details
    • Connector Type
    • Receptacle
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Transmission Rate
    • Contact Pitch
    • 1.27 mm
    • Mounting Pitch
    • 1.27 mm
    • Tab Width (mm)
    • Applicable FPC Cable Thickness (mm)
    • Mated Height (Min.)
    • 7.0 mm
    • Mated Height (Max.)
    • 10.0 mm
    • Mated Height (STEP)
    • 7.0, 8.0, 10.0 mm
    • Number of Positions
    • 32
    • Remarks on Number of Positions
    • Floating Design
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Mating/Unmating Cycles
    • 300
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight
    • Contact Plating
    • Gold
    • Rated Current
    • 0.5 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 125.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • Rated Voltage (DC) other
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55 ℃
    • RoHS (EU)2015/863
    • Conforming
    • SVHC
    • 35th Non-Contained
    • Connector Type Details
    • Connector Type
    • Header
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Transmission Rate
    • Contact Pitch
    • 1.27 mm
    • Mounting Pitch
    • 1.27 mm
    • Tab Width (mm)
    • Applicable FPC Cable Thickness (mm)
    • Mated Height (Min.)
    • 8.0 mm
    • Mated Height (Max.)
    • 11.0 mm
    • Mated Height (STEP)
    • 8.0, 10.0, 11.0 mm
    • Number of Positions
    • 20
    • Remarks on Number of Positions
    • Floating Design
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Mating/Unmating Cycles
    • 300
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight
    • Contact Plating
    • Gold
    • Rated Current
    • 0.5 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 125.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • Rated Voltage (DC) other
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55 ℃
    • RoHS (EU)2015/863
    • Conforming
    • SVHC
    • 35th Non-Contained
    • Connector Type Details
    • Connector Type
    • Header
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Transmission Rate
    • Contact Pitch
    • 1.27 mm
    • Mounting Pitch
    • 1.27 mm
    • Tab Width (mm)
    • Applicable FPC Cable Thickness (mm)
    • Mated Height (Min.)
    • 8.0 mm
    • Mated Height (Max.)
    • 11.0 mm
    • Mated Height (STEP)
    • 8.0, 10.0, 11.0 mm
    • Number of Positions
    • 32
    • Remarks on Number of Positions
    • Floating Design
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Mating/Unmating Cycles
    • 300
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight
    • Contact Plating
    • Gold
    • Rated Current
    • 0.5 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 125.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • Rated Voltage (DC) other
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55 ℃
    • RoHS (EU)2015/863
    • Conforming
    • SVHC
    • 35th Non-Contained
    • Connector Type Details
    • Connector Type
    • Receptacle
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Transmission Rate
    • Contact Pitch
    • 1.27 mm
    • Mounting Pitch
    • 1.27 mm
    • Tab Width (mm)
    • Applicable FPC Cable Thickness (mm)
    • Mated Height (Min.)
    • 8.0 mm
    • Mated Height (Max.)
    • 11.0 mm
    • Mated Height (STEP)
    • 8.0, 9.0, 11.0 mm
    • Number of Positions
    • 32
    • Remarks on Number of Positions
    • Floating Design
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Mating/Unmating Cycles
    • 300
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight
    • Contact Plating
    • Gold
    • Rated Current
    • 0.5 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 125.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • Rated Voltage (DC) other
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55 ℃
    • RoHS (EU)2015/863
    • Conforming
    • SVHC
    • 35th Non-Contained
    • Connector Type Details
    • Connector Type
    • Header
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Transmission Rate
    • Contact Pitch
    • 1.27 mm
    • Mounting Pitch
    • 1.27 mm
    • Tab Width (mm)
    • Applicable FPC Cable Thickness (mm)
    • Mated Height (Min.)
    • 8.0 mm
    • Mated Height (Max.)
    • 11.0 mm
    • Mated Height (STEP)
    • 8.0, 10.0, 11.0 mm
    • Number of Positions
    • 40
    • Remarks on Number of Positions
    • Floating Design
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Mating/Unmating Cycles
    • 300
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight
    • Contact Plating
    • Gold
    • Rated Current
    • 0.5 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 125.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • Rated Voltage (DC) other
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55 ℃
    • RoHS (EU)2015/863
    • Conforming
    • SVHC
    • 35th Non-Contained
    • Connector Type Details
    • Connector Type
    • Receptacle
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Transmission Rate
    • Contact Pitch
    • 1.27 mm
    • Mounting Pitch
    • 1.27 mm
    • Tab Width (mm)
    • Applicable FPC Cable Thickness (mm)
    • Mated Height (Min.)
    • 8.0 mm
    • Mated Height (Max.)
    • 11.0 mm
    • Mated Height (STEP)
    • 8.0, 9.0, 11.0 mm
    • Number of Positions
    • 40
    • Remarks on Number of Positions
    • Floating Design
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Mating/Unmating Cycles
    • 300
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight
    • Contact Plating
    • Gold
    • Rated Current
    • 0.5 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 125.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • Rated Voltage (DC) other
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55 ℃
    • RoHS (EU)2015/863
    • Conforming
    • SVHC
    • 35th Non-Contained
    • Connector Type Details
    • Connector Type
    • Header
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Transmission Rate
    • Contact Pitch
    • 1.27 mm
    • Mounting Pitch
    • 1.27 mm
    • Tab Width (mm)
    • Applicable FPC Cable Thickness (mm)
    • Mated Height (Min.)
    • 6.0 mm
    • Mated Height (Max.)
    • 9.0 mm
    • Mated Height (STEP)
    • 6.0, 8.0, 9.0 mm
    • Number of Positions
    • 20
    • Remarks on Number of Positions
    • Floating Design
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Mating/Unmating Cycles
    • 300
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight
    • Contact Plating
    • Gold
    • Rated Current
    • 0.5 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 125.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • Rated Voltage (DC) other
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55 ℃
    • RoHS (EU)2015/863
    • Conforming
    • SVHC
    • 35th Non-Contained
    • Connector Type Details
    • Connector Type
    • Receptacle
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Transmission Rate
    • Contact Pitch
    • 1.27 mm
    • Mounting Pitch
    • 1.27 mm
    • Tab Width (mm)
    • Applicable FPC Cable Thickness (mm)
    • Mated Height (Min.)
    • 6.0 mm
    • Mated Height (Max.)
    • 9.0 mm
    • Mated Height (STEP)
    • 6.0, 7.0, 9.0 mm
    • Number of Positions
    • 20
    • Remarks on Number of Positions
    • Floating Design
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Mating/Unmating Cycles
    • 300
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight
    • Contact Plating
    • Gold
    • Rated Current
    • 0.5 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 125.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • Rated Voltage (DC) other
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55 ℃
    • RoHS (EU)2015/863
    • Conforming
    • SVHC
    • 35th Non-Contained
    • Connector Type Details
Results: 151 Products
1 2 3 NEXT