Global icon

Results: 1 Products

Applied Facets

  • Production status:Scheduled to be discontinued 
SPECIFICATIONS

SPECIFICATIONS

  • KP10BH-8S-SF(800)

    KP10BH-8S-SF(800)
    CL0480-0293-0-00

    Scheduled to be discontinued RoHS (EU)2015/863
    Product name of replacement KP10BJ-8S-SF(800)
    CL0480-0355-0-00
    Level of replacement Hirose
    • Connector Type
    • Socket
    • Parts
    • Generic Type
    • Industry Standard
    • IEC
    • Recommended Card Type
    • Mounting Side
    • Standard on-Board
    • Mounting Style
    • SMT
    • CardBus
    • Metal Shields
    • Yes
    • Eject Button Side
    • Connector Height
    • 1.25 mm
    • Stand-off
    • Detection Switch
    • Yes
    • Eject Mechanism
    • Push-pull
    • Contact Plating
    • Gold
    • Rated Current
    • 0.5 A
    • Rated Current other
    • Mating/Unmating Cycles
    • 5000
    • Number of Positions
    • Mounting Pitch
    • Contact Pitch
    • 2.54 mm
    • Rated Voltage (AC)
    • AC 10.0 V
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
Results: 1 Products